Datasheet
- 16-Bit, 5MSPS Analog-to-Digital Converter (Rev. H)
(PDF , 1091 KB) 16 May 2007 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | ADS1605IPAPR | ACTIVE | -40 to 85 | 18.70 | 1ku | HTQFP (PAP) | 64 | View | 1000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | ADS1605IPAPRG4 | ACTIVE | -40 to 85 | 18.70 | 1ku | HTQFP (PAP) | 64 | View | 1000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | ADS1605IPAPT | ACTIVE | -40 to 85 | 20.20 | 1ku | HTQFP (PAP) | 64 | View | 250 | SMALL T&R | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks | Contact Distributor | ADS1605IPAPTG4 | ACTIVE | -40 to 85 | 20.20 | 1ku | HTQFP (PAP) | 64 | View | 250 | SMALL T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| ADS1606 | 16 Bit, 5MSPS Single Channel Delta-Sigma ADC Single with FIFO | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| ADS1625 | 18 Bit, 1.25MSPS Single Channel Delta-Sigma ADC Single | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | 18 bit equivalent device |
| ADS1602 | 16-Bit, 2.5MSPS Analog-to-Digital Converter | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | Similar device with 2.5 MSPS bandwidth |
| ADS1601 | 16-Bit, 1.25MSPS Analog-to-Digital Converter | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | Similar device with 1.25 MSPS bandwidth |
| ADS1610 | 16-Bit, 10MSPS Delta-Sigma Analog-to-Digital Converter | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | Similar device with 10 MSPS bandwidth |
| ADS1626 | 18 Bit, 1.25MSPS Single Channel Delta-Sigma ADC Single with FIFO | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | 18 bit equivalent device |
| THS4131 | Fully Differential Input/Output Low Noise Amplifier | OPERATIONAL AMPLIFIER - HIGH SPEED AMPLIFIER | OPERATIONAL AMPLIFIER |
| THS4130 | Fully Differential Input/Output Low Noise Amplifier With Shutdown | OPERATIONAL AMPLIFIER - HIGH SPEED AMPLIFIER | OPERATIONAL AMPLIFIER |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1091 | 16 May 2007 |
Application Notes (9)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 136 | 09 Nov 2011 | 3,821 | |||
| 943 | 09 Nov 2011 | 1,026 | |||
| 425 | 09 Oct 2011 | 5,063 | |||
| 1310 | 24 May 2004 | 11,325 | |||
| 491 | 03 Sep 2003 | 585 | |||
| 56 | 02 Oct 2000 | 3,185 | |||
| 50 | 02 Oct 2000 | 2,433 | |||
| 64 | 02 Oct 2000 | 1,961 | |||
| 95 | 02 Oct 2000 | 2,774 |
Selection & Solution Guides (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 6259 | 11 Jul 2013 | 20,277 | ||
| 3424 | 02 May 2013 | 6,318 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| ADS1605 IBIS Model | IBIS Model | ZIP | 48 KB | 30 Sep 2010 | 342 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| ADS1605 Evaluation Module | ADS1605EVM | Evaluation Modules & Boards |
Software (1)
|
Data Converter Plug-in for Code Composer Studio (Rev. D) (ZIP 5199 KB ) 1,148 views, 05 May 2008 |
Development Tools (2)
| Name | Part# | Type |
|---|---|---|
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Calculation Tools |
| DCPFREETOOL Software Plug-In to Code Composer Studio | DCPFREETOOL | Plug-Ins |
Related End Equipment
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Hercules How to Tutorial: 12bit ADC
This video highlights the 12-bit Analog to Digital Converter (ADC) integrated into many Hercules Safety MCUs. |
On-Line Training | On Demand |
|
Survey of Control Topologies for TPS and LM Non-Isolated DC/DC Controllers
This presentation will illustrate and survey each control mode’s operation and switching characteristics. |
On-Line Training | On Demand |
|
LMP91200 Integrated pH Sensor AFE Demo
Demo TI's LMP91200. The first integrated pH sensor circuit that interfaces to all pH sensors. |
On-Line Training | On Demand |
|
LMP91000 Micro-Power Chemical & Gas Sensor AFE Demo
Demo TI LMP91000 Micro-Power Chemical & Gas Sensor AFE. LMP91000 is ideal for micro-power gas and chemical sensing applications. |
On-Line Training | On Demand |
|
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools. |
1-Day Workshops | Mon, 07 Oct 2013 - Thu, 10 Oct 2013 |

Cart 