ADS4229 Dual-Channel, 12-Bit, 250-MSPS Analog-to-Digital Converter (ADC) | TI.com

ADS4229 (ACTIVE)

Dual-Channel, 12-Bit, 250-MSPS Analog-to-Digital Converter (ADC)

 

Description

The ADS4229 is a member of the ADS42xx ultralow-power family of dual-channel, 12-bit and 14-bit analog-to-digital converters (ADCs). Innovative design techniques are used to achieve high dynamic performance, while consuming extremely low power with a 1.8-V supply. This topology makes the ADS4229 well-suited for multi-carrier, wide-bandwidth communications applications.

The ADS4229 has gain options that can be used to improve spurious-free dynamic range (SFDR) performance at lower full-scale input ranges. This device also includes a dc offset correction loop that can be used to cancel the ADC offset. Both double data rate (DDR) low-voltage differential signaling (LVDS) and parallel complementary metal oxide semiconductor (CMOS) digital output interfaces are available in a compact QFN-64 PowerPAD™ package.

The device includes internal references while the traditional reference pins and associated decoupling capacitors have been eliminated. The ADS4229 is specified over the industrial temperature range (–40°C to +85°C).

Features

  • Maximum Sample Rate: 250 MSPS
  • Ultralow Power with Single 1.8-V Supply:
    • 545-mW Total Power at 250 MSPS
  • High Dynamic Performance:
    • 80.8-dBc SFDR at 170 MHz
    • 69.4-dBFS SNR at 170 MHz
  • Crosstalk: > 90 dB at 185 MHz
  • Programmable Gain Up to 6 dB for
    SNR and SFDR Trade-off
  • DC Offset Correction
  • Output Interface Options:
    • 1.8-V Parallel CMOS Interface
    • DDR LVDS With Programmable Swing:
      • Standard Swing: 350 mV
      • Low Swing: 200 mV
  • Supports Low Input Clock Amplitude
    Down to 200 mVPP
  • Package: 9-mm × 9-mm, 64-Pin Quad Flat
    No-Lead (QFN) Package

View more

Parametrics Compare all products in High-speed ADCs (>10MSPS)

 
Sample Rate (Max) (MSPS)
Features
Resolution (Bits)
Number of input channels
SNR (dB)
ENOB (Bits)
SFDR (dB)
Power consumption (Typ) (mW)
Input range (Vp-p)
Interface
Operating temperature range (C)
Analog input BW (MHz)
Input buffer
Package Group
Package size: mm2:W x L (PKG)
Rating
Architecture
DNL (Typ) (+/-LSB)
INL (Typ) (+/-LSB)
Reference mode
ADS4229 ADS4222 ADS4225 ADS4226 ADS4242 ADS4245 ADS4246 ADS4249
250     65     125     160     65     125     160     250    
Low Power     Low Power     Low Power     Low Power     Low Power     Low Power     Low Power     Low Power    
12     12     12     12     14     14     14     14    
2     2     2     2     2     2     2     2    
70.5     70.9     70.8     70.5     73.6     73.4     72.8     72.8    
11.3     11.5     11.5     11.4     11.9     11.9     11.8     11.7    
80     91     89     87     92     89     87     80    
470     183     277     332     183     277     332     470    
2     2     2     2     2     2     2     2    
DDR LVDS
Parallel CMOS    
DDR LVDS
Parallel CMOS    
DDR LVDS
Parallel CMOS    
DDR LVDS
Parallel CMOS    
DDR LVDS
Parallel CMOS    
DDR LVDS
Parallel CMOS    
DDR LVDS
Parallel CMOS    
DDR LVDS
Parallel CMOS    
-40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85    
600     600     600     600     600     600     600     600    
No     No     No     No     No     No     No     No    
VQFN | 64     VQFN | 64     VQFN | 64     VQFN | 64     VQFN | 64     VQFN | 64     VQFN | 64     VQFN | 64    
64VQFN: 81 mm2: 9 x 9 (VQFN | 64)     64VQFN: 81 mm2: 9 x 9 (VQFN | 64)     64VQFN: 81 mm2: 9 x 9 (VQFN | 64)     64VQFN: 81 mm2: 9 x 9 (VQFN | 64)     64VQFN: 81 mm2: 9 x 9 (VQFN | 64)     64VQFN: 81 mm2: 9 x 9 (VQFN | 64)     64VQFN: 81 mm2: 9 x 9 (VQFN | 64)     64VQFN: 81 mm2: 9 x 9 (VQFN | 64)    
Catalog     Catalog