Datasheet
- Dual-Channel, 14-Bit, 250-MSPS Ultralow-Power ADC (Rev. C)
(PDF , 1523 KB) 30 Jul 2012 - View All Technical Documents
Related End Equipment
- Cable Modem Termination System
- High-Speed Data Acquisition and Generation
- Military: Radar/Sonar
- Point-to-Point Microwave Backhaul
- Software Defined Radio (SDR)
- Telecom Tower: Remote Radio Unit (RRU)
- Vector Signal Analyzer
- Wireless Infrastructure: Direct Conversion RX/TX
- Wireless Infrastructure: WCDMA & CDMA2000 4/8-Carrier, Receive Diversity RX/TX
- Wireless Repeater
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | ADS4249IRGC25 | ACTIVE | -40 to 85 | 128.50 | 1ku | VQFN (RGC) | 64 | View | 25 | SMALL T&R | 184 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | ADS4249IRGCR | ACTIVE | -40 to 85 | 118.50 | 1ku | VQFN (RGC) | 64 | View | 2000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Contact TI Distributor or Sales Office | | ADS4249IRGCT | ACTIVE | -40 to 85 | 120.00 | 1ku | VQFN (RGC) | 64 | View | 250 | SMALL T&R | 292 | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| CDCE72010 | 10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner | WIRELESS BASE STATION CLOCKS - TRX ADC/DAC FREQUENCY SYNTHERSIZER/JITTER CLEANERS | Recommended clocking solution, providing low jitter clock outputs to maximize converter performance. |
| THS770012 | High-Speed Fully Differential ADC Driver Amplifier with 10 to 13 dB Selectable Gain | OPERATIONAL AMPLIFIER - HIGH SPEED AMPLIFIER | Recommended amplifier solution, providing high IMD3 ADC driver |
| DAC3482 | 2-channel 16-bit 1.25GSPS Digital-to-Analog Converter | DIGITAL TO ANALOG CONVERTER - HIGH SPEED DAC (>10MSPS) | Recommended low power interpolating dual DAC |
| CDCE72010 | 10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner | WIRELESS BASE STATION CLOCKS - TRX ADC/DAC FREQUENCY SYNTHERSIZER/JITTER CLEANERS | Recommended clocking solution, providing low jitter clock outputs to maximize converter performance. |
| PGA870 | High-Speed Fully Differential Programmable Gain Amplifier | OPERATIONAL AMPLIFIER - HIGH SPEED AMPLIFIER | |
| GC6016 | 1-48 Channel full featured DUC/DDC | WIRELESS INFRASTRUCTURE DIGITAL RADIO PRODUCTS - WIDEBAND DIGITAL TRANSMIT AND RECEIVE SOLUTION | |
| DAC3482 | 2-channel 16-bit 1.25GSPS Digital-to-Analog Converter | DIGITAL TO ANALOG CONVERTER - HIGH SPEED DAC (>10MSPS) | Recommended low power interpolating dual DAC |
| THS770012 | High-Speed Fully Differential ADC Driver Amplifier with 10 to 13 dB Selectable Gain | OPERATIONAL AMPLIFIER - HIGH SPEED AMPLIFIER | Recommended amplifier solution, providing high IMD3 ADC driver |
| LMH6522 | High Performance Quad DVGA | PGA/VGA - VARIABLE GAIN AMPLIFIER | High-performance Quad DVGA Driving a Dual-Channel 14-bit ADC Delivering Higher Overall System Linearity |
| LMK04800 | Precision Clock Conditioners Low-Noise Clock Jitter Cleaner with Dual Loop PLLs | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER - EXTERNAL VCXO/XTAL OUTPUT | Precision Clock Jitter Cleaner with Wide Bandwidth Dual Channel Receiver IC Improves Overall Wireless Coverage Radius |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1523 | 30 Jul 2012 |
Application Notes (10)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| Multiple Files | 10 Jul 2012 | 2,082 | |||
| 1143 | 11 Jan 2012 | 1,985 | |||
| 425 | 09 Oct 2011 | 7,941 | |||
| 1279 | 28 Jul 2006 | 891 | |||
| 1310 | 24 May 2004 | 11,848 | |||
| 56 | 02 Oct 2000 | 2,500 | |||
| 50 | 02 Oct 2000 | 2,923 | |||
| 64 | 02 Oct 2000 | 1,774 | |||
| 95 | 02 Oct 2000 | 2,355 | |||
| 385 | 02 Oct 2000 | 2,650 |
User Guides (4)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 5516 | 17 Jan 2013 | 785 | |||
| ZIP | 3979 | 12 Jun 2012 | 589 | ||
| 3652 | 25 Oct 2011 | 894 | |||
| 456 | 04 Mar 2011 | 889 |
More Literature (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| ZIP | 6548 | 13 Dec 2013 | 432 | |
| ZIP | 1580 | 03 Apr 2012 | 344 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| ADS4249 IBIS Model | IBIS Model | ZIP | 41 KB | 04 Aug 2011 | 57 views |
Design Kits & Evaluation Modules (11)
| Name | Part# | Type |
|---|---|---|
| ADS4249 Evaluation Module | ADS4249EVM | Evaluation Modules & Boards |
| DAC3152 Evaluation Module | DAC3152EVM | Evaluation Modules & Boards |
| DAC3162 Evaluation Module | DAC3162EVM | Evaluation Modules & Boards |
| High Speed Data Capture and Pattern Generation Platform | TSW1400EVM | Evaluation Modules & Boards |
| Low Cost Data Capture Card | TSW1405EVM | Evaluation Modules & Boards |
| TSW1200 High Speed ADC LVDS Evaluation System | TSW1200EVM | Evaluation Modules & Boards |
| TSW2110EVM: Low Cost Crystal Filtered 10MHz Source | TSW2110EVM | Evaluation Modules & Boards |
| TSW2170EVM Crystal Filtered 70MHz Source | TSW2170EVM | Evaluation Modules & Boards |
| TSW2200EVM: Low Cost Portable Power Supply | TSW2200EVM | Evaluation Modules & Boards |
| TSW3085 Evaluation Module | TSW3085EVM | Evaluation Modules & Boards |
| Wideband Dual Receiver Reference Design and Evaluation Platform | TSW1265EVM | Evaluation Modules & Boards |
Software (3)
|
TIGAR (Texas Instruments Graphical Evaluation of ADC Response Tool) (Rev. B) (ZIP 3547 KB ) 350 views, 23 Apr 2013 |
||
|
TIGAR Support Files (ZIP 262219 KB ) 285 views, 20 Mar 2013 |
||
|
ADS42XX_ADS58C28 SPI GUI-SW (ZIP 56128 KB ) 302 views, 08 Nov 2010 |
Development Tools (2)
| Name | Part# | Type |
|---|---|---|
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Calculation Tools |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Calculation Tools |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Haptics Technologies | Recorded Content | On Demand |
| Sensors and the Analog Interface | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
| Technology Day Minneapolis | In-Person | 01 May 2013 |
See More Training & Events

Cart 