Datasheet
- Dual Channel 14-/16-Bit, 250 MSPS, Analog-to-Digital Converters (Rev. A)
(PDF , 1120 KB) 01 Nov 2012 - View All Technical Documents
Special Note

Device Uses
- Multicarrier, Multimode Cellular Receivers
- Radar and Smart Antenna Arrays
- Broadband Wireless
- Communications Test Equipment
- Microwave Receivers
- Software Defined Radios
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Register Here | Contact Distributor | ADS42JB69IRGC25 | PREVIEW | -40 to 85 | Contact Distributor | VQFN (RGC) | 64 | 25 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Register Here | Contact Distributor | ADS42JB69IRGCR | PREVIEW | -40 to 85 | Contact Distributor | VQFN (RGC) | 64 | 2000 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Register Here | Contact Distributor | ADS42JB69IRGCT | PREVIEW | -40 to 85 | Contact Distributor | VQFN (RGC) | 64 | 250 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| LMK04828 | Ultra Low Jitter Synthesizer and Jitter Cleaner | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER - EXTERNAL VCXO/XTAL OUTPUT | Precision Clock Conditioner Low-Noise Clock Jitter Cleaner with Dual Loop PLLs |
| LMH6521 | High Performance Dual DVGA | PGA/VGA - VARIABLE GAIN AMPLIFIER | High Performance Dual DVGA |
| DAC3482 | 2-channel 16-bit 1.25GSPS Digital-to-Analog Converter | DIGITAL TO ANALOG CONVERTER - HIGH SPEED DAC (>10MSPS) | 2-channel 16-bit 1.25GSPS Digital-to-Analog Converter |
| DAC34SH84 | Quad-Channel, 16-Bit, 1.5 GSPS Digital-to-Analog Converter (DAC) . | DIGITAL TO ANALOG CONVERTER - HIGH SPEED DAC (>10MSPS) | 4-channel 16-bit 1.5GSPS Digital-to-Analog Converter |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1120 | 01 Nov 2012 |
Application Notes (8)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1393 | 14 Nov 2012 | 155 | |||
| 425 | 09 Oct 2011 | 7,941 | |||
| 1310 | 24 May 2004 | 11,848 | |||
| 56 | 02 Oct 2000 | 2,500 | |||
| 50 | 02 Oct 2000 | 2,923 | |||
| 64 | 02 Oct 2000 | 1,774 | |||
| 95 | 02 Oct 2000 | 2,355 | |||
| 385 | 02 Oct 2000 | 2,650 |
User Guides (4)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 2542 | 27 Nov 2012 | 752 | ||
| 470 | 26 Oct 2012 | 1,095 | ||
| 410 | 26 Oct 2012 | 643 | ||
| 2452 | 19 Oct 2012 | 461 |
Tools & Software
Design Kits & Evaluation Modules (3)
| Name | Part# | Type |
|---|---|---|
| ADS42JB69EVM Evaluation Module | ADS42JB69EVM | Evaluation Modules & Boards |
| ADS42JB69EVM plus JESD204B Translation Card | ADS42JB69SEK | Evaluation Modules & Boards |
| TSW2170EVM Crystal Filtered 70MHz Source | TSW2170EVM | Evaluation Modules & Boards |
Software (3)
|
TIGAR (Texas Instruments Graphical Evaluation of ADC Response Tool) (Rev. B) (ZIP 3547 KB ) 350 views, 23 Apr 2013 |
||
|
TIGAR Support Files (ZIP 262219 KB ) 285 views, 20 Mar 2013 |
||
|
ADS42JBx9 GUI v1p1 installer (Rev. A) (ZIP 131763 KB ) 196 views, 14 Mar 2013 |
Development Tools (2)
| Name | Part# | Type |
|---|---|---|
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Calculation Tools |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Calculation Tools |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Haptics Technologies | Recorded Content | On Demand |
| Sensors and the Analog Interface | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
| Technology Day Minneapolis | In-Person | 01 May 2013 |
See More Training & Events

Cart 