Datasheet
- Dual, 12-Bit, 65MSPS, +3.3V Analog-to-Digital Converter (Rev. A)
(PDF , 807 KB) 28 Mar 2006 - View All Technical Documents
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | ADS5232IPAG | ACTIVE | -40 to 85 | 18.00 | 1ku | TQFP (PAG) | 64 | View | 160 | 484 | Typical lead time for 1k quantity: 4 to 8 weeks | | ADS5232IPAGG4 | ACTIVE | -40 to 85 | 18.00 | 1ku | TQFP (PAG) | 64 | View | 160 | 10 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | ADS5232IPAGT | ACTIVE | -40 to 85 | 17.50 | 1ku | TQFP (PAG) | 64 | View | 250 | 1K - 5K | 1k quantity lead time: In stock | Not Available | | ADS5232IPAGTG4 | ACTIVE | -40 to 85 | 17.50 | 1ku | TQFP (PAG) | 64 | View | 250 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part# | Name | Product Family | Comments |
|---|---|---|---|
| CDCE62005 | 5/10 Outputs Clock Generator/Jitter Cleaner with Integrated Dual VCO | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER - INTERNAL VCO OUTPUT | Recommended clocking solution, providing low jitter clock outputs to maximize converter performance |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 807 | 28 Mar 2006 |
Application Notes (12)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 425 | 09 Oct 2011 | 77,661 | |||
| 327 | 10 Sep 2010 | 2,007 | |||
| 376 | 28 Apr 2009 | 1,831 | |||
| 805 | 04 Sep 2008 | 1,120 | |||
| 424 | 08 Jun 2008 | 1,491 | |||
| 2261 | 02 Jun 2008 | 1,374 | |||
| 1310 | 24 May 2004 | 13,560 | |||
| 56 | 02 Oct 2000 | 2,846 | |||
| 50 | 02 Oct 2000 | 3,423 | |||
| 64 | 02 Oct 2000 | 1,922 | |||
| 95 | 02 Oct 2000 | 2,367 | |||
| 385 | 02 Oct 2000 | 3,281 |
Tools & Software
Design Kits & Evaluation Modules (8)
| Name | Part# | Type |
|---|---|---|
| ADC Harmonic Calculator | ADC-HARMONIC-CALC | Calculation Utilities |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Calculation Utilities |
| Jitter and SNR Calculator for ADCs | JITTER-SNR-CALC | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Calculation Utilities |
| ADS5232 Evaluation Module | ADS5232EVM | Development Boards/EVMs |
| ADS5237 Evaluation Module | ADS5237EVM | Development Boards/EVMs |
| Digital Data Capture and Analysis for High Speed, High Resolution A to D Converters | TSW1100 | Development Boards/EVMs |
| TRF3710EVM Evaluation Module | TRF3710EVM | Development Boards/EVMs |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Intro to Motor Drives and the Motor Signal Chain
This session will focus in on the analog drive section of the motor. |
On-Line Training | On Demand |
|
Signal Switch Solutions
This module will cover TI's Analog, Audio, USB, Video and LAN Switch portfolio. |
On-Line Training | On Demand |
|
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. |
On-Line Training | On Demand |
|
Bluetooth Low Energy and ANT: Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link. |
On-Line Training | On Demand |
|
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics. |
On-Line Training | On Demand |



