ADS5263
(ACTIVE) Quad Channel 16-Bit, 100-MSPS 84.6dB SNR ADC

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community
Quad Channel 16-Bit, 100-MSPS 84.6dB SNR ADC - ADS5263

Datasheet


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available Contact Distributor ADS5263IRGCR ACTIVE -40 to 85 236.50 | 1ku VQFN (RGC) | 64 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor ADS5263IRGCR-NM ACTIVE -40 to 85 385.50 | 1ku VQFN (RGC) | 64 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Contact TI Distributor or Sales Office
ADS5263IRGCT ACTIVE -40 to 85 238.00 | 1ku VQFN (RGC) | 64 View 250 | SMALL T&R 351 Typical lead time for 1k quantity: 4 to 8 weeks
Contact TI Distributor or Sales Office
ADS5263IRGCT-NM ACTIVE -40 to 85 387.00 | 1ku VQFN (RGC) | 64 View 250 | SMALL T&R 203 Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 2067 15 Jan 2013

User Guides (1)

Title Abstract Type Size (KB) Date Views
PDF 18646 18 May 2011 767

Selection & Solution Guides (2)

Title Type Size (KB) Date Views
PDF 3424 02 May 2013 6,620
PDF 1385 07 Nov 2012 4,049

More Literature (2)

Tools & Software

Models (1)

Title Category Type Size (KB) Date Views
ADS5263 IBIS Model IBIS Model ZIP 26 KB 16 May 2011 586 views

Design Kits & Evaluation Modules (2)

Name Part# Type
ADS5263 Evaluation Module ADS5263EVM Evaluation Modules & Boards
TSW2200EVM: Low Cost Portable Power Supply TSW2200EVM Evaluation Modules & Boards

Software (1)

ADS5263EVM GUI Installer 
(ZIP 116543 KB )    611 views, 16 Dec 2011  

Development Tools (2)

Name Part# Type
Anti-Aliasing Calculation Tool for A to D Converters ANTIALIASINGCALC Calculation Tools
Op Amp to ADC Circuit Topology Calculator ADC-INPUT-CALC Calculation Tools



Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Hercules How to Tutorial: 12bit ADC
This video highlights the 12-bit Analog to Digital Converter (ADC) integrated into many Hercules Safety MCUs.
On-Line Training   On Demand  
LMP91000 Micro-Power Chemical & Gas Sensor AFE Demo
Demo TI LMP91000 Micro-Power Chemical & Gas Sensor AFE. LMP91000 is ideal for micro-power gas and chemical sensing applications.
On-Line Training   On Demand  
Survey of Control Topologies for TPS and LM Non-Isolated DC/DC Controllers
This presentation will illustrate and survey each control mode’s operation and switching characteristics.
On-Line Training   On Demand  
TI Aerospace & Defence Tech Day
Thank you for attending the TI Aerospace & Defence Tech Day! Click here to download our HiRel EP presentation.
On-Line Training   On Demand  
TI Defence & Space Tech Day
Thank you for attending the TI Defence & Space Tech Day!
On-Line Training   On Demand  
Click Here