ADS5263
(ACTIVE) Quad Channel 16-Bit, 100-MSPS 84.6dB SNR ADC

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community
Quad Channel 16-Bit, 100-MSPS 84.6dB SNR ADC - ADS5263

Datasheet


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available Contact Distributor ADS5263IRGCR ACTIVE -40 to 85 236.50 | 1ku VQFN (RGC) | 64 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor ADS5263IRGCR-NM ACTIVE -40 to 85 385.50 | 1ku VQFN (RGC) | 64 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Contact TI Distributor or Sales Office
ADS5263IRGCT ACTIVE -40 to 85 238.00 | 1ku VQFN (RGC) | 64 View 250 | SMALL T&R 310 Typical lead time for 1k quantity: 4 to 8 weeks
Contact TI Distributor or Sales Office
ADS5263IRGCT-NM ACTIVE -40 to 85 387.00 | 1ku VQFN (RGC) | 64 View 250 | SMALL T&R 205 Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
ADS5562   16-bit 80MSPS Low Power ADC with Selectable LVDS/CMOS Outputs   ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS)   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  16-bit, 1-channel, 80 MSPS, 84.3 SNR  
ADS6444   Quad 14-bit 105MSPS ADC with serialized LVDS output   ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS)   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  14-bit, 4-channel, 105 MSPS, 73 SNR  
CDCLVP1102   Low Jitter 1:2 Universal-to-LVPECL Buffer   Fanout Buffers - Differential    

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1516 15 Jan 2013

User Guides (1)

Title Abstract Type Size (KB) Date Views
PDF 18646 18 May 2011 620

Selection & Solution Guides (2)

Title Type Size (KB) Date Views
PDF 3424 02 May 2013 6,318
PDF 1385 07 Nov 2012 4,167

More Literature (2)

Tools & Software

Models (1)

Title Category Type Size (KB) Date Views
ADS5263 IBIS Model IBIS Model ZIP 26 KB 16 May 2011 352 views

Design Kits & Evaluation Modules (2)

Name Part# Type
ADS5263 Evaluation Module ADS5263EVM Evaluation Modules & Boards
TSW2200EVM: Low Cost Portable Power Supply TSW2200EVM Evaluation Modules & Boards

Software (1)

ADS5263EVM GUI Installer 
(ZIP 116543 KB )    134 views, 16 Dec 2011  

Development Tools (2)

Name Part# Type
Anti-Aliasing Calculation Tool for A to D Converters ANTIALIASINGCALC Calculation Tools
Op Amp to ADC Circuit Topology Calculator ADC-INPUT-CALC Calculation Tools



Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Hercules How to Tutorial: 12bit ADC
This video highlights the 12-bit Analog to Digital Converter (ADC) integrated into many Hercules Safety MCUs.
On-Line Training   On Demand  
Survey of Control Topologies for TPS and LM Non-Isolated DC/DC Controllers
This presentation will illustrate and survey each control mode’s operation and switching characteristics.
On-Line Training   On Demand  
LMP91200 Integrated pH Sensor AFE Demo
Demo TI's LMP91200. The first integrated pH sensor circuit that interfaces to all pH sensors.
On-Line Training   On Demand  
LMP91000 Micro-Power Chemical & Gas Sensor AFE Demo
Demo TI LMP91000 Micro-Power Chemical & Gas Sensor AFE. LMP91000 is ideal for micro-power gas and chemical sensing applications.
On-Line Training   On Demand  
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools.
1-Day Workshops   Mon, 07 Oct 2013 - Thu, 10 Oct 2013  
Click Here