Datasheet
- Octal Channel 12-Bit, 80 MSPS and Low-Power ADC (Rev. B)
(PDF , 2325 KB) 25 Jul 2012 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | ADS5292IPFP | ACTIVE | -40 to 85 | 56.50 | 1ku | HTQFP (PFP) | 80 | View | 96 | TUBE | 454 | Typical lead time for 1k quantity: 4 to 8 weeks | | ADS5292IPFPR | ACTIVE | -40 to 85 | 55.00 | 1ku | HTQFP (PFP) | 80 | View | 1000 | LARGE T&R | 288 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | ADS5292IPFPT | ACTIVE | -40 to 85 | 56.50 | 1ku | HTQFP (PFP) | 80 | View | 250 | SMALL T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 2325 | 25 Jul 2012 |
Application Notes (9)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1217 | 19 Jul 2013 | 3,145 | |||
| 1595 | 10 Jul 2013 | 953 | |||
| 731 | 07 Jun 2013 | 1,834 | |||
| 425 | 09 Oct 2011 | 5,063 | |||
| 1310 | 24 May 2004 | 11,325 | |||
| 56 | 02 Oct 2000 | 3,185 | |||
| 50 | 02 Oct 2000 | 2,433 | |||
| 64 | 02 Oct 2000 | 1,961 | |||
| 95 | 02 Oct 2000 | 2,774 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| ADS5294 IBIS Model | IBIS Model | ZIP | 14 KB | 18 Nov 2011 | 223 views |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| ADS5292 Evaluation Module | ADS5292EVM | Evaluation Modules & Boards |
| TSW2200EVM: Low Cost Portable Power Supply | TSW2200EVM | Evaluation Modules & Boards |
Software (3)
|
TIGAR (Texas Instruments Graphical Evaluation of ADC Response Tool) (Rev. B) (ZIP 3547 KB ) 1,014 views, 23 Apr 2013 |
||
|
TIGAR Support Files (ZIP 262219 KB ) 771 views, 20 Mar 2013 |
||
|
ADS5292EVM GUI Installer (ZIP 116407 KB ) 107 views, 16 Dec 2011 |
Development Tools (2)
| Name | Part# | Type |
|---|---|---|
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Calculation Tools |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Calculation Tools |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Hercules How to Tutorial: 12bit ADC
This video highlights the 12-bit Analog to Digital Converter (ADC) integrated into many Hercules Safety MCUs. |
On-Line Training | On Demand |
|
Survey of Control Topologies for TPS and LM Non-Isolated DC/DC Controllers
This presentation will illustrate and survey each control mode’s operation and switching characteristics. |
On-Line Training | On Demand |
|
LMP91200 Integrated pH Sensor AFE Demo
Demo TI's LMP91200. The first integrated pH sensor circuit that interfaces to all pH sensors. |
On-Line Training | On Demand |
|
LMP91000 Micro-Power Chemical & Gas Sensor AFE Demo
Demo TI LMP91000 Micro-Power Chemical & Gas Sensor AFE. LMP91000 is ideal for micro-power gas and chemical sensing applications. |
On-Line Training | On Demand |
|
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools. |
1-Day Workshops | Mon, 07 Oct 2013 - Thu, 10 Oct 2013 |

Cart 