ADS5400
(ACTIVE) 12-bit, 1000 MSPS ADC with analog input buffer

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Contact TI Distributor or Sales Office
ADS5400IPZP ACTIVE -40 to 85 777.25 | 100u HTQFP (PZP) | 100 View 90 | JEDEC TRAY (10+1) 371 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor ADS5400IPZPR ACTIVE -40 to 85 775.00 | 100u HTQFP (PZP) | 100 View 1000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
CDCE72010   10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner   Clock Jitter Cleaners - Single-Loop PLL    Recommended clocking solution, providing low jitter clock outputs to maximize converter performance.  
ADS54RF63   12-bit, 550 MSPS ADC with Buffered Input and RF Input Sampling Ability   ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS)    12-bit, 550 MSPS ADC with Buffered Input and RF Input Sampling Ability  
LMH6554   2.8 GHz Ultra Linear Fully Differential Amplifier   OPERATIONAL AMPLIFIER - HIGH SPEED AMPLIFIER    Maximize AC performance in high speed data acquisition  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1179 12 Mar 2010

Application Notes (16)

Title Abstract Type Size (KB) Date Views
PDF 1217 19 Jul 2013 3,145
PDF 731 07 Jun 2013 1,834
PDF 529 23 Jan 2013 721
PDF 1143 11 Jan 2012 1,476
PDF 425 09 Oct 2011 5,063
PDF 275 11 Jan 2011 1,818
PDF 327 10 Sep 2010 1,464
PDF 376 28 Apr 2009 1,580
PDF 805 04 Sep 2008 1,541
PDF 424 08 Jun 2008 1,633
PDF 2261 02 Jun 2008 1,515
PDF 1310 24 May 2004 11,325
PDF 56 02 Oct 2000 3,185
PDF 50 02 Oct 2000 2,433
PDF 64 02 Oct 2000 1,961
PDF 95 02 Oct 2000 2,774

User Guides (3)

Title Abstract Type Size (KB) Date Views
ZIP 3979 12 Jun 2012 814
PDF 392 26 Mar 2012 975
PDF 2727 22 Oct 2009 919

Selection & Solution Guides (1)

Title Type Size (KB) Date Views
PDF 6259 11 Jul 2013 20,277

More Literature (3)

Title Type Size (KB) Date Views
ZIP 1580 03 Apr 2012 796
PDF 1046 25 Apr 2011 688
WMV 24019 15 Oct 2009 96

Tools & Software

Models (1)

Title Category Type Size (KB) Date Views
ADS5400 IBIS Model IBIS Model ZIP 39 KB 30 Aug 2010 390 views

Design Kits & Evaluation Modules (6)

Name Part# Type
ADS5400 Evaluation Module ADS5400EVM Evaluation Modules & Boards
High Speed Data Capture and Pattern Generation Platform TSW1400EVM Evaluation Modules & Boards
THS770006 Evaluation Module THS770006EVM Evaluation Modules & Boards
TSW1200 High Speed ADC LVDS Evaluation System TSW1200EVM Evaluation Modules & Boards
TSW2170EVM Crystal Filtered 70MHz Source TSW2170EVM Evaluation Modules & Boards
TSW2200EVM: Low Cost Portable Power Supply TSW2200EVM Evaluation Modules & Boards

Software (2)

TIGAR (Texas Instruments Graphical Evaluation of ADC Response Tool) (Rev. B) 
(ZIP 3547 KB )    1,014 views, 23 Apr 2013  
TIGAR Support Files 
(ZIP 262219 KB )    771 views, 20 Mar 2013  

Development Tools (1)

Name Part# Type
ADC Harmonic Calculator ADC-HARMONIC-CALC Calculation Tools



Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Hercules How to Tutorial: 12bit ADC
This video highlights the 12-bit Analog to Digital Converter (ADC) integrated into many Hercules Safety MCUs.
On-Line Training   On Demand  
Survey of Control Topologies for TPS and LM Non-Isolated DC/DC Controllers
This presentation will illustrate and survey each control mode’s operation and switching characteristics.
On-Line Training   On Demand  
LMP91200 Integrated pH Sensor AFE Demo
Demo TI's LMP91200. The first integrated pH sensor circuit that interfaces to all pH sensors.
On-Line Training   On Demand  
LMP91000 Micro-Power Chemical & Gas Sensor AFE Demo
Demo TI LMP91000 Micro-Power Chemical & Gas Sensor AFE. LMP91000 is ideal for micro-power gas and chemical sensing applications.
On-Line Training   On Demand  
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools.
1-Day Workshops   Mon, 07 Oct 2013 - Thu, 10 Oct 2013  
Click Here
SupplyFrame