Datasheet
- ADS5423: 14-Bit 80 MSPS ADC (Rev. A)
(PDF , 1714 KB) 14 Jan 2010 - View All Technical Documents
Special Note
The PJY package for the ADS5423 will no longer be available past 12/31/2009 and will be replaced by the PGP package. Please contact your local TI sales office for more information and to inquire about a life-time purchase of the ADS5423PJY.
Special Note
The PJY package for the ADS5423 will no longer be available past 12/31/2009 and will be replaced by the PGP package. Please contact your local TI sales office for more information and to inquire about a life-time purchase of the ADS5423PJY.
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Replaced By | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | ADS5423IPGP | ACTIVE | -40 to 85 | 42.00 | 1ku | HTQFP (PGP) | 52 | View | 160 | JEDEC TRAY (10+1) | 379 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | ADS5423IPGPR | ACTIVE | -40 to 85 | 40.00 | 1ku | HTQFP (PGP) | 52 | View | 1000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | ADS5423IPJY | | ADS5423IPGP | -40 to 85 | Contact Distributor | (PJY) | 52 | View | >5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | ADS5423IPJYG3 | | ADS5423IPGP | -40 to 85 | Contact Distributor | (PJY) | 52 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | ADS5423IPJYG4 | | ADS5423IPGP | -40 to 85 | Contact Distributor | (PJY) | 52 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | ADS5423IPJYR | | ADS5423IPGPR | -40 to 85 | Contact Distributor | (PJY) | 52 | View | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | ADS5423IPJYRG3 | | ADS5423IPGPR | -40 to 85 | Contact Distributor | (PJY) | 52 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | ADS5423IPJYRG4 | | ADS5423IPGPR | -40 to 85 | Contact Distributor | (PJY) | 52 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| ADS4145 | 14 bit 125MSPS Low Power ADC | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | 94% power reduction |
| CDCE72010 | 10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner | Clock Jitter Cleaners - Single-Loop PLL | Recommended clocking solution, providing low jitter clock outputs to maximize converter performance. |
| PGA870 | High-Speed Fully Differential Programmable Gain Amplifier | OPERATIONAL AMPLIFIER - HIGH SPEED AMPLIFIER | High Speed Fully Differential Digital Variable Gain Amplifier with -98dBc IMD3 at 100MHz |
| THS4509 | Wideband Operational Amplifier | OPERATIONAL AMPLIFIER - HIGH SPEED AMPLIFIER | THS4509 is recommeded to use as the fully differential pre-amp for ADS5423. |
| CDC7005 | High Performance, Low Phase Noise, Low Skew Clock Synchronizer that Synchronizes Ref Clock to VCXO | Clock Jitter Cleaners - Single-Loop PLL | CDC7005 is recommended to use as the clock source for ADS5423. |
| TMS320C6701 | Floating-Point Digital Signal Processor | Fixed/Floating-point - C67x DSP | |
| TMS320C6711D | Floating-Point Digital Signal Processors | Fixed/Floating-point - C67x DSP | |
| TMS320C6712D | Floating-Point Digital Signal Processors | Fixed/Floating-point - C67x DSP | |
| TMS320C6713B | Floating-Point Digital Signal Processors | Fixed/Floating-point - C67x DSP | |
| TMS320C6727 | Floating-Point Digital Signal Processor | Fixed/Floating-point - C67x DSP | |
| CDCE72010 | 10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner | Clock Jitter Cleaners - Single-Loop PLL | Recommended clocking solution, providing low jitter clock outputs to maximize converter performance. |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1714 | 14 Jan 2010 |
Application Notes (14)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1217 | 19 Jul 2013 | 3,145 | |||
| 731 | 07 Jun 2013 | 1,834 | |||
| 1143 | 11 Jan 2012 | 1,476 | |||
| 425 | 09 Oct 2011 | 5,063 | |||
| 327 | 10 Sep 2010 | 1,464 | |||
| 376 | 28 Apr 2009 | 1,580 | |||
| 424 | 08 Jun 2008 | 1,633 | |||
| 2261 | 02 Jun 2008 | 1,515 | |||
| 310 | 18 Jan 2005 | 317 | |||
| 1310 | 24 May 2004 | 11,325 | |||
| 56 | 02 Oct 2000 | 3,185 | |||
| 50 | 02 Oct 2000 | 2,433 | |||
| 64 | 02 Oct 2000 | 1,961 | |||
| 95 | 02 Oct 2000 | 2,774 |
Selection & Solution Guides (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 6259 | 11 Jul 2013 | 20,277 | ||
| 185 | 05 May 2006 | 789 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| ADS5423/24/33 IBIS Model | IBIS Model | (Multiple Files) | 03 Oct 2008 | 55 views | |
Design Kits & Evaluation Modules (4)
| Name | Part# | Type |
|---|---|---|
| ADS5423 Evaluation Module | ADS5423EVM | Evaluation Modules & Boards |
| High Speed Data Capture and Pattern Generation Platform | TSW1400EVM | Evaluation Modules & Boards |
| THS4509EVM Evaluation Module | THS4509EVM | Evaluation Modules & Boards |
| TSW2200EVM: Low Cost Portable Power Supply | TSW2200EVM | Evaluation Modules & Boards |
Software (2)
|
TIGAR (Texas Instruments Graphical Evaluation of ADC Response Tool) (Rev. B) (ZIP 3547 KB ) 1,014 views, 23 Apr 2013 |
||
|
TIGAR Support Files (ZIP 262219 KB ) 771 views, 20 Mar 2013 |
Development Tools (4)
| Name | Part# | Type |
|---|---|---|
| ADC Harmonic Calculator | ADC-HARMONIC-CALC | Calculation Tools |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Calculation Tools |
| Jitter and SNR Calculator for ADCs | JITTER-SNR-CALC | Calculation Tools |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Calculation Tools |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Hercules How to Tutorial: 12bit ADC
This video highlights the 12-bit Analog to Digital Converter (ADC) integrated into many Hercules Safety MCUs. |
On-Line Training | On Demand |
|
Survey of Control Topologies for TPS and LM Non-Isolated DC/DC Controllers
This presentation will illustrate and survey each control mode’s operation and switching characteristics. |
On-Line Training | On Demand |
|
LMP91200 Integrated pH Sensor AFE Demo
Demo TI's LMP91200. The first integrated pH sensor circuit that interfaces to all pH sensors. |
On-Line Training | On Demand |
|
LMP91000 Micro-Power Chemical & Gas Sensor AFE Demo
Demo TI LMP91000 Micro-Power Chemical & Gas Sensor AFE. LMP91000 is ideal for micro-power gas and chemical sensing applications. |
On-Line Training | On Demand |
|
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools. |
1-Day Workshops | Mon, 07 Oct 2013 - Thu, 10 Oct 2013 |

Cart 