Datasheet
- 14 Bit 80 MSPS Analog-to-Digital Converter
(PDF , 1044 KB) 13 Apr 2006 - View All Technical Documents
Related Products
| Part# | Name | Product Family | Comments |
|---|---|---|---|
| ADS4145 | 14 bit 125MSPS Low Power ADC | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | 94% power reduction |
| CDCE72010 | 10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner | WIRELESS BASE STATION CLOCKS - TRX ADC/DAC FREQUENCY SYNTHERSIZER/JITTER CLEANERS | Recommended clocking solution, providing low jitter clock outputs to maximize converter performance. |
| PGA870 | High-Speed Fully Differential Programmable Gain Amplifier | PGA/VGA - FULLY DIFFERENTIAL PGA (GREATER THAN 50MHZ) | High Speed Fully Differential Digital Variable Gain Amplifier with -98dBc IMD3 at 100MHz |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1044 | 13 Apr 2006 |
Application Notes (10)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1143 | 11 Jan 2012 | 4,160 | |||
| 425 | 09 Oct 2011 | 19,261 | |||
| 424 | 08 Jun 2008 | 1,501 | |||
| 2261 | 02 Jun 2008 | 1,411 | |||
| 1310 | 24 May 2004 | 13,342 | |||
| 56 | 02 Oct 2000 | 2,867 | |||
| 50 | 02 Oct 2000 | 3,420 | |||
| 64 | 02 Oct 2000 | 1,972 | |||
| 95 | 02 Oct 2000 | 2,403 | |||
| 385 | 02 Oct 2000 | 3,416 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| ADS5423/24/33 IBIS Model | IBIS Model | (Multiple Files) | 03 Oct 2008 | 138 views | |
Design Kits & Evaluation Modules (5)
| Name | Part# | Type |
|---|---|---|
| ADC Harmonic Calculator | ADC-HARMONIC-CALC | Calculation Utilities |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Calculation Utilities |
| Jitter and SNR Calculator for ADCs | JITTER-SNR-CALC | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Calculation Utilities |
| ADS5433 Evaluation Module | ADS5433EVM | Development Boards/EVMs |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Intro to Motor Drives and the Motor Signal Chain
This session will focus in on the analog drive section of the motor. |
On-Line Training | On Demand |
|
Signal Switch Solutions
This module will cover TI's Analog, Audio, USB, Video and LAN Switch portfolio. |
On-Line Training | On Demand |
|
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. |
On-Line Training | On Demand |
|
Bluetooth Low Energy and ANT: Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link. |
On-Line Training | On Demand |
|
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics. |
On-Line Training | On Demand |



