ADS5463
(ACTIVE) 12-bit, 500 MSPS Analog-to-Digital Converter with Buffered Input

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support &
Community

Sample & Buy

Free Samples Buy Now Part# Status Price | QTY Package|Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Contact TI Distributor or Sales Office
ADS5463IPFP ACTIVE 135.90 | 1ku HTQFP (PFP) | 80 View 96 | JEDEC TRAY (5+1) 1K - 5K Typical lead time for 1k quantity: 4 to 8 weeks
Contact TI Distributor or Sales Office
ADS5463IPFPG4 ACTIVE 135.90 | 1ku HTQFP (PFP) | 80 View 96 | JEDEC TRAY (5+1) No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
ADS5463IPFPR ACTIVE 133.75 | 1ku HTQFP (PFP) | 80 View 1000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
ADS5463IPFPRG4 ACTIVE 133.75 | 1ku HTQFP (PFP) | 80 View 1000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part# Name Product Family Comments
CDCE72010   10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner   WIRELESS BASE STATION CLOCKS - TRX ADC/DAC FREQUENCY SYNTHERSIZER/JITTER CLEANERS   Recommended clocking solution, providing low jitter clock outputs to maximize converter performance.    
ADS5400   12-bit, 1000 MSPS ADC with analog input buffer   ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS)   12-bit, 1GSPS ADC provides twice the signal bandwidth    

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1907 01 Jul 2009

User Guides (2)

Title Abstract Type Size (KB) Date Views
PDF 4614 20 Aug 2008 616
PDF 1419 21 Nov 2006 1,344

Tools & Software

Models (1)

Title Category Type Size (KB) Date Views
ADS5463 IBIS Model (Rev. C) IBIS Model ZIP 10 KB 23 Jan 2009 192 views

Design Kits & Evaluation Modules (12)

Name Part# Type
ADC Harmonic Calculator ADC-HARMONIC-CALC Calculation Utilities
Anti-Aliasing Calculation Tool for A to D Converters ANTIALIASINGCALC Calculation Utilities
Jitter and SNR Calculator for ADCs JITTER-SNR-CALC Calculation Utilities
Op Amp to ADC Circuit Topology Calculator ADC-INPUT-CALC Calculation Utilities
12-bit, 2.2GSPS Interleaved ADC Evaluation Module ADS54RF63-ADX4 Development Boards/EVMs
14-bit, 800-MSPS Digitizer Solution Evaluation Module ADS5474ADX-EVM Development Boards/EVMs
ADS5463 Evaluation Module ADS5463EVM Development Boards/EVMs
ADS5474 Evaluation Module ADS5474EVM Development Boards/EVMs
ADS54RF63 Evaluation Module ADS54RF63EVM Development Boards/EVMs
High Speed Data Capture and Pattern Generation Platform TSW1400EVM Development Boards/EVMs
THS770006 Evaluation Module THS770006EVM Development Boards/EVMs
TSW1200 High Speed ADC LVDS Evaluation System TSW1200EVM Development Boards/EVMs

Support and Community

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Intro to Motor Drives and the Motor Signal Chain
This session will focus in on the analog drive section of the motor.
On-Line Training   On Demand  
Signal Switch Solutions
This module will cover TI's Analog, Audio, USB, Video and LAN Switch portfolio.
On-Line Training   On Demand  
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. 
On-Line Training   On Demand  
Bluetooth Low Energy and ANT:  Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link.
On-Line Training   On Demand  
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics.
On-Line Training   On Demand  

Click Here