Description & Features
Description
Features
Diagrams
Related End Equipment
Parametrics
Compare with Other Parts
Quality & Environmental Data
Related Products
Sample & Buy
Free Samples
Purchase
Pricing & Packaging
Distributor Inventory
1K Lead Time
Technical Documents
Datasheet
Wikis
Third Party Documents
Application Notes
User Guides
Selection & Solution Guides
White Papers
Errata
More Literature
External Articles
Tools & Software
Circuit Design & Simulation
Models
Design Kits & Evaluation Modules
Reference Designs
Software & Development Tools
TI Design Network
Support & Community
Wikis
Forums
Training & Events
Videos
Blogs
Customer Reviews
Sample & Buy Contact TI Distributor or Sales Office
ADS5474IPFP ACTIVE -40 to 85 162.65 | 1ku HTQFP (PFP)
| 80 View 96 1K - 5K Typical lead time for 1k quantity: 4 to 8 weeks Contact TI Distributor or Sales Office
ADS5474IPFPG4 ACTIVE -40 to 85 162.65 | 1ku HTQFP (PFP)
| 80 View 96 10 Typical lead time for 1k quantity: 4 to 8 weeks Not Available
ADS5474IPFPR ACTIVE -40 to 85 160.50 | 1ku HTQFP (PFP)
| 80 View 1000 No Stock Typical lead time for 1k quantity: 4 to 8 weeks Not Available
ADS5474IPFPRG4 ACTIVE -40 to 85 160.50 | 1ku HTQFP (PFP)
| 80 View 1000 No Stock Typical lead time for 1k quantity: 4 to 8 weeks
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor .
Related Products CDCE72010
10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner
WIRELESS BASE STATION CLOCKS
- TRX ADC/DAC FREQUENCY SYNTHERSIZER/JITTER CLEANERS
Recommended clocking solution, providing low jitter clock outputs to maximize converter performance.
ADS5400
12-bit, 1000 MSPS ADC with analog input buffer
ANALOG TO DIGITAL CONVERTER
- HIGH SPEED ADC (>10MSPS)
12-bit, 1GSPS ADC provides twice the signal bandwidth
THS4509
Wideband Operational Amplifier
OPERATIONAL AMPLIFIER
- FULLY DIFFERENTIAL AMPLIFIER
Driver Amplifier
THS9001
50-MHz to 350-MHz Cascadable Amplifier
VIDEO FUNCTION
- FIXED GAIN
Driver RF Amplifier
CDCM7005
High Performance, Low Phase Noise, Low Skew Clock Synchronizer that Synchronizes Ref Clock to VCXO
ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER
- EXTERNAL VCXO/XTAL OUTPUT
Low jitter clock distribution
THS4520
Rail-to-Rail Output Wideband Fully Differential Amplifier
OPERATIONAL AMPLIFIER
- FULLY DIFFERENTIAL AMPLIFIER
Driver Amplifier
Technical Documents
Datasheet (1)
Title
Type
Size (KB)
Date
Views
PDF
1565
09 Feb 2012
Application Notes (12) PDF 1143 11 Jan 2012 4,296 PDF 425 09 Oct 2011 77,661 PDF 327 10 Sep 2010 2,007 PDF 376 28 Apr 2009 1,831 PDF 424 08 Jun 2008 1,491 PDF 2261 02 Jun 2008 1,374 PDF 1310 24 May 2004 13,560 PDF 56 02 Oct 2000 2,846 PDF 50 02 Oct 2000 3,423 PDF 64 02 Oct 2000 1,922 PDF 95 02 Oct 2000 2,367 PDF 385 02 Oct 2000 3,281
User Guides (2) PDF 4614 20 Aug 2008 590 PDF 1419 21 Nov 2006 1,289
More Literature (1) Title Type Size (KB) Date Views ZIP 1580 03 Apr 2012 183
Design Kits & Evaluation Modules (10)
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use .
http://focus.ti.com/general/docs/event/accesseventaction.tsp?actionId=738&bvproductid=30565