Image shown is for reference only.
Other pin/package combinations may be available.
Samples
|
Pricing/Packaging |
Inventory
Sample or Buy
| Part# | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Sample or Buy |
| ADS54RF63IPFP | ACTIVE | -40 to 85 | 177.00 | 1ku | HTQFP (PFP) | 80 | View | 96 | JEDEC TRAY (10+1) | 668 | Typical lead time for 1k quantity: 4 to 8 weeks |
|
| ADS54RF63IPFPR | ACTIVE | -40 to 85 | 175.00 | 1ku | HTQFP (PFP) | 80 | View | 1000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part# | Name | Product Family | Comments |
| CDCE72010 | 10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner | WIRELESS BASE STATION CLOCKS - TRX ADC/DAC FREQUENCY SYNTHERSIZER/JITTER CLEANERS | Recommended clocking solution, providing low jitter clock outputs to maximize converter performance. |
| ADS5400 | 12-bit, 1000 MSPS ADC with analog input buffer | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | 12-bit, 1GSPS ADC provides twice the signal bandwidth |
| ADS5463 | 12-bit, 500 MSPS Analog-to-Digital Converter with Buffered Input | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. |
| ADS5474 | 14-bit, 400 MSPS Analog-to-Digital Converter with Buffered Input | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. |
| ADS5444 | 13 Bit, 250MSPS ADC | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. |
| ADS5440 | 13 Bit, 210MSPS Pipeline ADC | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. |
| CDCM7005 | High Performance, Low Phase Noise, Low Skew Clock Synchronizer that Synchronizes Ref Clock to VCXO | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER - EXTERNAL VCXO/XTAL OUTPUT | High performance clock synthesizer and jitter cleaner |
| THS9001 | 50-MHz to 350-MHz Cascadable Amplifier | VIDEO FUNCTION - FIXED GAIN | Cascadable RF amplifier |
| THS9000 | 50 MHz to 400 MHz Cascadable Amplifier | VIDEO FUNCTION - FIXED GAIN | Cascadable RF amplifier |
| DAC5682Z | 16-Bit, 1.0 GSPS 2x-4x Interpolating Dual-Channel Digital-To-Analog Converter (DAC) | DIGITAL TO ANALOG CONVERTER - HIGH SPEED DAC (>10MSPS) | Dual 16-bit, 1 GSPS DAC with 1 GSPS input bus |
| DAC5681 | 16-Bit, 1.0 GSPS Digital-To-Analog Converter (DAC) | DIGITAL TO ANALOG CONVERTER - HIGH SPEED DAC (>10MSPS) | 16-bit, 1 GSPS DAC with 1 GSPS input bus |
Technical Documents
Datasheet (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| 1907 | 01 Jul 2009 |
Application Notes (20)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1143 | 11 Jan 2012 | 590 | |||
| 425 | 09 Oct 2011 | 5,242 | |||
| 627 | 16 Sep 2011 | 1,777 | |||
| 1424 | 16 Sep 2011 | 6,216 | |||
| 3921 | 01 Sep 2011 | 271 | |||
| 588 | 15 Nov 2010 | 1,119 | |||
| 1344 | 15 Nov 2010 | 1,240 | |||
| 327 | 10 Sep 2010 | 1,803 | |||
| 302 | 11 Aug 2010 | 946 | |||
| 1470 | 11 Aug 2010 | 1,140 | |||
| 376 | 28 Apr 2009 | 1,467 | |||
| 805 | 04 Sep 2008 | 1,259 | |||
| 424 | 08 Jun 2008 | 1,699 | |||
| 2261 | 02 Jun 2008 | 1,552 | |||
| 1310 | 24 May 2004 | 12,138 | |||
| 56 | 02 Oct 2000 | 3,258 | |||
| 50 | 02 Oct 2000 | 3,504 | |||
| 64 | 02 Oct 2000 | 2,413 | |||
| 95 | 02 Oct 2000 | 2,761 | |||
| 385 | 02 Oct 2000 | 4,284 |
View Application Notes for High Speed ADC (>10MSPS)
User Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| 3941 | 07 Oct 2009 | 822 |
More Literature (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 4772 | 01 Apr 2011 | 499 | |||
| 6339 | 13 Jan 2011 | 448 |
Tools & Software
TI Tools and Software
| Name | Part Number | Software / Tool Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Calculation Utilities |
| Jitter and SNR Calculator for ADCs | JITTER-SNR-CALC | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Calculation Utilities |
| 12-bit, 2.2GSPS Interleaved ADC Evaluation Module | ADS54RF63-ADX4 | Development Boards/EVMs |
| ADS54RF63 Evaluation Module | ADS54RF63EVM | Development Boards/EVMs |
| High Speed Data Capture and Pattern Generation Platform | TSW1400EVM | Development Boards/EVMs |
| TSW1200 High Speed ADC LVDS Evaluation System | TSW1200EVM | Development Boards/EVMs |
Simulation Models
-
IBIS Model
- ADS5463 IBIS Model (Rev. C)
(ZIP 10 KB)
23 Jan 2009 404 views
- ADS5463 IBIS Model (Rev. C)
(ZIP 10 KB)
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
Intro to Motor Drives and the Motor Signal Chain
This session will focus in on the analog drive section of the motor. |
On-Line Training | On Demand |
Discover TI’s latest Operational Amplifiers for Industrial and Consumer markets
This session highlights the latest 36V operational amplifier families. |
On-Line Training | On Demand |
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. |
On-Line Training | On Demand |
Bluetooth Low Energy and ANT: Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link. |
On-Line Training | On Demand |
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics. |
On-Line Training | On Demand |
Customer Tags 
No Tags are Available for this Part Number



