Datasheet
- 14-Bit, 125MSPS Analog-to-Digital Converter (Rev. F)
(PDF , 1814 KB) 08 Feb 2007 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | ADS5500IPAP | ACTIVE | -40 to 85 | 72.74 | 1ku | HTQFP (PAP) | 64 | View | 160 | JEDEC TRAY (10+1) | 1K - 5K | 1k quantity lead time: In stock | Contact Distributor | ADS5500IPAPG4 | ACTIVE | -40 to 85 | 72.74 | 1ku | HTQFP (PAP) | 64 | View | 160 | JEDEC TRAY (10+1) | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | ADS5500IPAPR | ACTIVE | -40 to 85 | 70.74 | 1ku | HTQFP (PAP) | 64 | View | 1000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | ADS5500IPAPRG4 | ACTIVE | -40 to 85 | 70.74 | 1ku | HTQFP (PAP) | 64 | View | 1000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| ADS4145 | 14 bit 125MSPS Low Power ADC | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | Latest 14 bit 125MSPS with 80% power reduction vs ADS5500 |
| PGA870 | High-Speed Fully Differential Programmable Gain Amplifier | OPERATIONAL AMPLIFIER - HIGH SPEED AMPLIFIER | High Speed Fully Differential Digital Variable Gain Amplifier with -98dBc IMD3 at 100MHz |
| LMH6554 | 2.8 GHz Ultra Linear Fully Differential Amplifier | OPERATIONAL AMPLIFIER - HIGH SPEED AMPLIFIER | High Speed Fully Differential Amplifier with Small Signal Bandwidth of 2.8GHz |
| THS4508 | Wideband Fully Differential Amplifier | OPERATIONAL AMPLIFIER - HIGH SPEED AMPLIFIER |
Driving the ADS5500 Differentially See Literature slas459e See applications section of datasheet for an example circuit. |
| THS4511 | Wideband, Low Noise, Low Distortion Fully Differential Amplifier | OPERATIONAL AMPLIFIER - HIGH SPEED AMPLIFIER |
Driving the ADS5500 Differentially (0dB Gain Configuration) See Literature slos471e See applications section of datasheet for an example circuit. |
| CDC7005 | High Performance, Low Phase Noise, Low Skew Clock Synchronizer that Synchronizes Ref Clock to VCXO | Clock Jitter Cleaners - Single-Loop PLL |
Implementing a CDC7005 Low Jitter Clock Solution For High-Speed, High-IF ADC Devices See Literature slwa034 Application Note |
| THS4513 | Wideband, Low Noise, Low Distortion Fully Differential Amplifier | OPERATIONAL AMPLIFIER - HIGH SPEED AMPLIFIER |
Driving the ADS5500 Differentially (10dB Gain Configuration) See Literature slos472e See applications section of datasheet for an example circuit. |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1814 | 08 Feb 2007 |
Application Notes (17)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1217 | 19 Jul 2013 | 3,145 | |||
| 731 | 07 Jun 2013 | 1,834 | |||
| 425 | 09 Oct 2011 | 5,063 | |||
| 327 | 10 Sep 2010 | 1,464 | |||
| 376 | 28 Apr 2009 | 1,580 | |||
| 424 | 08 Jun 2008 | 1,633 | |||
| 2261 | 02 Jun 2008 | 1,515 | |||
| 478 | 10 Oct 2005 | 936 | |||
| 310 | 18 Jan 2005 | 317 | |||
| 738 | 18 Jan 2005 | 310 | |||
| 627 | 25 Jun 2004 | 726 | |||
| 1310 | 24 May 2004 | 11,325 | |||
| 273 | 22 Apr 2004 | 1,342 | |||
| 56 | 02 Oct 2000 | 3,185 | |||
| 50 | 02 Oct 2000 | 2,433 | |||
| 64 | 02 Oct 2000 | 1,961 | |||
| 95 | 02 Oct 2000 | 2,774 |
More Literature (3)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| ZIP | 166 | 19 Jul 2004 | 85 | |
| 167 | 23 Jun 2004 | 109 | ||
| 150 | 02 Mar 2004 | 78 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| ADS55xx IBIS Model (Rev. C) | IBIS Model | ZIP | 343 KB | 20 Nov 2006 | 84 views |
Design Kits & Evaluation Modules (4)
| Name | Part# | Type |
|---|---|---|
| ADS5522 Evaluation Module | ADS5522EVM | Evaluation Modules & Boards |
| FREE DEM-OPA-ADS-SO-1A | DEM-OPA-ADS-SO-1A | Evaluation Modules & Boards |
| THS4509EVM Evaluation Module | THS4509EVM | Evaluation Modules & Boards |
| TSW2200EVM: Low Cost Portable Power Supply | TSW2200EVM | Evaluation Modules & Boards |
Software (1)
|
TSW1000 EVM Gerber Files (ZIP 532 KB ) 58 views, 19 Jul 2004 |
Development Tools (4)
| Name | Part# | Type |
|---|---|---|
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Calculation Tools |
| Jitter and SNR Calculator for ADCs | JITTER-SNR-CALC | Calculation Tools |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Calculation Tools |
| High Speed ADC SPI Programming Tool | HSADC-SPI-UTILITY | Plug-Ins |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Hercules How to Tutorial: 12bit ADC
This video highlights the 12-bit Analog to Digital Converter (ADC) integrated into many Hercules Safety MCUs. |
On-Line Training | On Demand |
|
Survey of Control Topologies for TPS and LM Non-Isolated DC/DC Controllers
This presentation will illustrate and survey each control mode’s operation and switching characteristics. |
On-Line Training | On Demand |
|
LMP91200 Integrated pH Sensor AFE Demo
Demo TI's LMP91200. The first integrated pH sensor circuit that interfaces to all pH sensors. |
On-Line Training | On Demand |
|
LMP91000 Micro-Power Chemical & Gas Sensor AFE Demo
Demo TI LMP91000 Micro-Power Chemical & Gas Sensor AFE. LMP91000 is ideal for micro-power gas and chemical sensing applications. |
On-Line Training | On Demand |
|
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools. |
1-Day Workshops | Mon, 07 Oct 2013 - Thu, 10 Oct 2013 |

Cart 