Datasheet
- 14-Bits 190 MSPS ADC With DDR LVDS/CMOS Outputs (Rev. D)
(PDF , 1934 KB) 07 May 2007 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | ADS5546IRGZR | ACTIVE | -40 to 85 | 96.97 | 100u | VQFN (RGZ) | 48 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | ADS5546IRGZRG4 | ACTIVE | -40 to 85 | 96.97 | 100u | VQFN (RGZ) | 48 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | ADS5546IRGZT | ACTIVE | -40 to 85 | 98.98 | 100u | VQFN (RGZ) | 48 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | Contact Distributor | ADS5546IRGZTG4 | ACTIVE | -40 to 85 | 98.98 | 100u | VQFN (RGZ) | 48 | View | 250 | SMALL T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | PADS5546IRGZT | PREVIEW | -40 to 85 | Contact Distributor | VQFN (RGZ) | 48 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| ADS4149 | 14 bit 250MSPS Low Power ADC | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | Up to 250MSPS with 80% power reduction at 190MSPS |
| CDCE72010 | 10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner | Clock Jitter Cleaners - Single-Loop PLL | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Recommended clocking solution, providing low jitter clock outputs to maximize converter performance. |
| PGA870 | High-Speed Fully Differential Programmable Gain Amplifier | OPERATIONAL AMPLIFIER - HIGH SPEED AMPLIFIER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. High Speed Fully Differential Digital Variable Gain Amplifier with -98dBc IMD3 at 100MHz |
| ADS4146 | 14 bit 160MSPS Low Power ADC | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 160MSPS with 80% power reduction |
| THS4509 | Wideband Operational Amplifier | OPERATIONAL AMPLIFIER - HIGH SPEED AMPLIFIER | |
| OPA847 | Wideband, Ultra-Low Noise,Voltage Feedback Operational Amplifier with Shutdown | OPERATIONAL AMPLIFIER - HIGH SPEED AMPLIFIER | |
| DAC5687 | 16-bit, 500 MSPS 2x-8x Interpolating Dual-Channel Digital-to-Analog Converter (DAC) | DIGITAL TO ANALOG CONVERTER - HIGH SPEED DAC (>10MSPS) | |
| TRF3701 | 0.14 GHz to 1.5 GHz Quadrature Modulator | Broadband RF/IF & Digital Radio - IQ MODULATOR | |
| TRF3702 | 1.5 GHz to 2.5 GHz Quadrature Modulator | Broadband RF/IF & Digital Radio - IQ MODULATOR | |
| CDCE72010 | 10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner | Clock Jitter Cleaners - Single-Loop PLL | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Recommended clocking solution, providing low jitter clock outputs to maximize converter performance. |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1934 | 07 May 2007 |
Application Notes (12)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 425 | 09 Oct 2011 | 8,115 | |||
| 327 | 10 Sep 2010 | 1,668 | |||
| 376 | 28 Apr 2009 | 1,646 | |||
| 805 | 04 Sep 2008 | 1,127 | |||
| 424 | 08 Jun 2008 | 1,271 | |||
| 2261 | 02 Jun 2008 | 1,396 | |||
| 1279 | 28 Jul 2006 | 927 | |||
| 1310 | 24 May 2004 | 11,918 | |||
| 56 | 02 Oct 2000 | 2,703 | |||
| 50 | 02 Oct 2000 | 2,762 | |||
| 64 | 02 Oct 2000 | 1,748 | |||
| 95 | 02 Oct 2000 | 2,393 |
User Guides (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 3046 | 11 Jun 2009 | 480 | |||
| 790 | 03 Jan 2008 | 591 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| ADS5545/46/47/25/27 IBIS Model | IBIS Model | ZIP | 240 KB | 07 Nov 2006 | 60 views |
Design Kits & Evaluation Modules (8)
| Name | Part# | Type |
|---|---|---|
| ADS5517 Evaluation Module | ADS5517EVM | Evaluation Modules & Boards |
| ADS5527 Evaluation Module | ADS5527EVM | Evaluation Modules & Boards |
| ADS5545 Evaluation Module | ADS5545EVM | Evaluation Modules & Boards |
| ADS5546 Evaluation Module | ADS5546EVM | Evaluation Modules & Boards |
| ADS5547 Evaluation Module | ADS5547EVM | Evaluation Modules & Boards |
| High Speed Data Capture and Pattern Generation Platform | TSW1400EVM | Evaluation Modules & Boards |
| TSW1200 High Speed ADC LVDS Evaluation System | TSW1200EVM | Evaluation Modules & Boards |
| TSW2200EVM: Low Cost Portable Power Supply | TSW2200EVM | Evaluation Modules & Boards |
Development Tools (4)
| Name | Part# | Type |
|---|---|---|
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Calculation Tools |
| Jitter and SNR Calculator for ADCs | JITTER-SNR-CALC | Calculation Tools |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Calculation Tools |
| High Speed ADC SPI Programming Tool | HSADC-SPI-UTILITY | Plug-Ins |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Haptics Technologies | Recorded Content | On Demand |
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
See More Training & Events

Cart 