Datasheet
- Microprocessor-Compatible Sampling CMOS A/D Converter
(PDF , 312 KB) 27 Sep 2000 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Replaced By | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | ADS574AU | | ADS774JU | Contact Distributor | SOIC (DW) | 28 | >5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | ADS574AU/1K | | ADS774JU | Contact Distributor | SOIC (DW) | 28 | >5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | ADS574JE | ACTIVE | 17.55 | 1ku | PDIP (NT) | 28 | View | 13 | 104 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | ADS574JEG4 | ACTIVE | 17.55 | 1ku | PDIP (NT) | 28 | View | 13 | 17 | Typical lead time for 1k quantity: 4 to 8 weeks | | ADS574JP | ACTIVE | 20.10 | 1ku | PDIP (NTD) | 28 | View | 13 | >5K | 1k quantity lead time: In stock | Not Available | Not Available | ADS574JP-2 | | ADS574JP | Contact Distributor | PDIP (NTD) | 28 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Contact TI Distributor or Sales Office | | ADS574JPG4 | ACTIVE | 20.10 | 1ku | PDIP (NTD) | 28 | View | 13 | 26 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Not Available | ADS574JU | | ADS774JU | Contact Distributor | SOIC (DW) | 28 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | ADS574JU/1K | | ADS774JU | Contact Distributor | SOIC (DW) | 28 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | ADS574KE | ACTIVE | 20.80 | 1ku | PDIP (NT) | 28 | View | 13 | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | ADS574KEG4 | ACTIVE | 20.80 | 1ku | PDIP (NT) | 28 | View | 13 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | ADS574KP | ACTIVE | 23.30 | 1ku | PDIP (NTD) | 28 | View | 13 | 508 | Typical lead time for 1k quantity: 4 to 8 weeks | Contact TI Distributor or Sales Office | Contact Distributor | ADS574KPG4 | ACTIVE | 23.30 | 1ku | PDIP (NTD) | 28 | View | 13 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Not Available | ADS574KU-2 | | ADS574KP | Contact Distributor | SOIC (DW) | 28 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| ADS774 | Microprocessor-Compatible Sampling CMOS A/D Converter | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 312 | 27 Sep 2000 |
Application Notes (11)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 425 | 09 Oct 2011 | 7,967 | |||
| 215 | 17 Mar 2011 | 1,823 | |||
| 227 | 10 Nov 2010 | 1,182 | |||
| 1310 | 24 May 2004 | 11,885 | |||
| 56 | 02 Oct 2000 | 2,507 | |||
| 50 | 02 Oct 2000 | 2,929 | |||
| 68 | 02 Oct 2000 | 737 | |||
| 64 | 02 Oct 2000 | 1,778 | |||
| 95 | 02 Oct 2000 | 2,366 | |||
| 385 | 02 Oct 2000 | 2,655 | |||
| 54 | 27 Sep 2000 | 403 |
Tools & Software
Development Tools (2)
| Name | Part# | Type |
|---|---|---|
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Calculation Tools |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Calculation Tools |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Hercules How to Tutorial: Force a Clock Monitor Failure | Recorded Content | On Demand |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Haptics Technologies | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
See More Training & Events

Cart 