Datasheet
- 12-BITS, 125/105/80/65 MSPS ADC WITH DDR LVDS and CMOS OUTPUTS (Rev. A)
(PDF , 2257 KB) 04 Dec 2007 - View All Technical Documents
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | ADS6125IRHB25 | ACTIVE | -40 to 85 | 29.55 | 1ku | QFN (RHB) | 32 | View | 25 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | ADS6125IRHBR | ACTIVE | -40 to 85 | 24.55 | 1ku | QFN (RHB) | 32 | View | 3000 | >5K | 1k quantity lead time: In stock | Not Available | | ADS6125IRHBRG4 | ACTIVE | -40 to 85 | 24.55 | 1ku | QFN (RHB) | 32 | View | 3000 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | ADS6125IRHBT | ACTIVE | -40 to 85 | 26.05 | 1ku | QFN (RHB) | 32 | View | 250 | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks | | ADS6125IRHBTG4 | ACTIVE | -40 to 85 | 26.05 | 1ku | QFN (RHB) | 32 | View | 250 | 900 | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part# | Name | Product Family | Comments |
|---|---|---|---|
| ADS4125 | 12 bit 125MSPS Low Power ADC | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | 125MSPS with 65% power reduction |
| CDCE72010 | 10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner | WIRELESS BASE STATION CLOCKS - TRX ADC/DAC FREQUENCY SYNTHERSIZER/JITTER CLEANERS | Recommended clocking solution, providing low jitter clock outputs to maximize converter performance. |
| PGA870 | High-Speed Fully Differential Programmable Gain Amplifier | PGA/VGA - FULLY DIFFERENTIAL PGA (GREATER THAN 50MHZ) | High Speed Fully Differential Digital Variable Gain Amplifier with -98dBc IMD3 at 100MHz |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 2257 | 04 Dec 2007 |
Application Notes (14)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 733 | 27 Feb 2012 | 1,975 | |||
| 425 | 09 Oct 2011 | 77,661 | |||
| 327 | 10 Sep 2010 | 2,007 | |||
| 376 | 28 Apr 2009 | 1,831 | |||
| 805 | 04 Sep 2008 | 1,120 | |||
| 424 | 08 Jun 2008 | 1,491 | |||
| 2261 | 02 Jun 2008 | 1,374 | |||
| 1279 | 28 Jul 2006 | 3,927 | |||
| 1310 | 24 May 2004 | 13,560 | |||
| 56 | 02 Oct 2000 | 2,846 | |||
| 50 | 02 Oct 2000 | 3,423 | |||
| 64 | 02 Oct 2000 | 1,922 | |||
| 95 | 02 Oct 2000 | 2,367 | |||
| 385 | 02 Oct 2000 | 3,281 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| ADS61xx IBIS Model | IBIS Model | ZIP | 915 KB | 25 Aug 2008 | 146 views |
Design Kits & Evaluation Modules (9)
| Name | Part# | Type |
|---|---|---|
| ADC Harmonic Calculator | ADC-HARMONIC-CALC | Calculation Utilities |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Calculation Utilities |
| ADS6125 Evaluation Module | ADS6125EVM | Development Boards/EVMs |
| ADS6145 Evaluation Module | ADS6145EVM | Development Boards/EVMs |
| High Speed Data Capture and Pattern Generation Platform | TSW1400EVM | Development Boards/EVMs |
| Low Cost Data Capture Card | TSW1405EVM | Development Boards/EVMs |
| TSW1200 High Speed ADC LVDS Evaluation System | TSW1200EVM | Development Boards/EVMs |
| High Speed ADC SPI Programming Tool | HSADC-SPI-UTILITY | Utilities/Plug-Ins |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Intro to Motor Drives and the Motor Signal Chain
This session will focus in on the analog drive section of the motor. |
On-Line Training | On Demand |
|
Signal Switch Solutions
This module will cover TI's Analog, Audio, USB, Video and LAN Switch portfolio. |
On-Line Training | On Demand |
|
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. |
On-Line Training | On Demand |
|
Bluetooth Low Energy and ANT: Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link. |
On-Line Training | On Demand |
|
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics. |
On-Line Training | On Demand |



