Datasheet
- QUAD CHANNEL, 12-BIT, 105/80 MSPS ADC WITH SERIAL LVDS INTERFACE (Rev. A)
(PDF , 2977 KB) 18 Jun 2007 - View All Technical Documents
Special Note
View the ADS6000 Family Feature Video Cast Now (link in upper right corner of page)
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | ADS6423IRGC25 | ACTIVE | -40 to 85 | 49.30 | 1ku | VQFN (RGC) | 64 | View | 25 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | ADS6423IRGCR | ACTIVE | -40 to 85 | 44.30 | 1ku | VQFN (RGC) | 64 | View | 2000 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | ADS6423IRGCRG4 | ACTIVE | -40 to 85 | 44.30 | 1ku | VQFN (RGC) | 64 | View | 2000 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | ADS6423IRGCT | ACTIVE | -40 to 85 | 45.80 | 1ku | VQFN (RGC) | 64 | View | 250 | 1K - 5K | 1k quantity lead time: In stock | | ADS6423IRGCTG4 | ACTIVE | -40 to 85 | 45.80 | 1ku | VQFN (RGC) | 64 | View | 250 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part# | Name | Product Family | Comments |
|---|---|---|---|
| CDCE72010 | 10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner | WIRELESS BASE STATION CLOCKS - TRX ADC/DAC FREQUENCY SYNTHERSIZER/JITTER CLEANERS | Recommended clocking solution, providing low jitter clock outputs to maximize converter performance. |
| THS4509 | Wideband Operational Amplifier | OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER | Driver amplifier |
| THS4520 | Rail-to-Rail Output Wideband Fully Differential Amplifier | OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER | Driver amplifier |
| CDCM7005 | High Performance, Low Phase Noise, Low Skew Clock Synchronizer that Synchronizes Ref Clock to VCXO | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER - EXTERNAL VCXO/XTAL OUTPUT | Clocking Distribution |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 2977 | 18 Jun 2007 |
Application Notes (15)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 733 | 27 Feb 2012 | 1,975 | |||
| 425 | 09 Oct 2011 | 77,661 | |||
| 327 | 10 Sep 2010 | 2,007 | |||
| 376 | 28 Apr 2009 | 1,831 | |||
| 805 | 04 Sep 2008 | 1,120 | |||
| 424 | 08 Jun 2008 | 1,491 | |||
| 2261 | 02 Jun 2008 | 1,374 | |||
| 876 | 25 Jul 2007 | 5,063 | |||
| 1279 | 28 Jul 2006 | 3,927 | |||
| 1310 | 24 May 2004 | 13,560 | |||
| 56 | 02 Oct 2000 | 2,846 | |||
| 50 | 02 Oct 2000 | 3,423 | |||
| 64 | 02 Oct 2000 | 1,922 | |||
| 95 | 02 Oct 2000 | 2,367 | |||
| 385 | 02 Oct 2000 | 3,281 |
User Guides (3)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 2728 | 27 Aug 2008 | 1,590 | |||
| 573 | 14 Jan 2008 | 426 | |||
| 2642 | 16 Apr 2007 | 726 |
Tools & Software
Design Kits & Evaluation Modules (9)
| Name | Part# | Type |
|---|---|---|
| ADC Harmonic Calculator | ADC-HARMONIC-CALC | Calculation Utilities |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Calculation Utilities |
| Jitter and SNR Calculator for ADCs | JITTER-SNR-CALC | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Calculation Utilities |
| ADS6423 Evaluation Module | ADS6423EVM | Development Boards/EVMs |
| High Speed Data Capture and Pattern Generation Platform | TSW1400EVM | Development Boards/EVMs |
| Low Cost Data Capture Card | TSW1405EVM | Development Boards/EVMs |
| TSW1200 High Speed ADC LVDS Evaluation System | TSW1200EVM | Development Boards/EVMs |
| High Speed ADC SPI Programming Tool | HSADC-SPI-UTILITY | Utilities/Plug-Ins |
Software & Development Tools (2)
| Name | Part# | Type |
|---|---|---|
| TSW1200 Capture Card GUI Installer | TSW1200GUI-SW | Analysis Software |
| Modeling the ADS6XXX Family of LVDs Buffer through IBIS (Rev. A) (ZIP 559 KB ) 141 views, 19 May 2009 | ||
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Intro to Motor Drives and the Motor Signal Chain
This session will focus in on the analog drive section of the motor. |
On-Line Training | On Demand |
|
Signal Switch Solutions
This module will cover TI's Analog, Audio, USB, Video and LAN Switch portfolio. |
On-Line Training | On Demand |
|
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. |
On-Line Training | On Demand |
|
Bluetooth Low Energy and ANT: Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link. |
On-Line Training | On Demand |
|
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics. |
On-Line Training | On Demand |



