Datasheet
- QUAD CHANNEL, 14-BIT, 125/105/80/65 MSPS ADC WITH SERIAL LVDS OUTPUTS (Rev. B)
(PDF , 3368 KB) 16 Dec 2009 - View All Technical Documents
Special Note
View the ADS6000 Family Feature Video Cast Now (link in upper right corner of page)
Related End Equipment
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | ADS6445IRGC25 | ACTIVE | -40 to 85 | 127.00 | 1ku | VQFN (RGC) | 64 | View | 25 | SMALL T&R | 10 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | ADS6445IRGCR | ACTIVE | -40 to 85 | 117.00 | 1ku | VQFN (RGC) | 64 | View | 2000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | ADS6445IRGCRG4 | ACTIVE | -40 to 85 | 117.00 | 1ku | VQFN (RGC) | 64 | View | 2000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Contact TI Distributor or Sales Office | | ADS6445IRGCT | ACTIVE | -40 to 85 | 118.50 | 1ku | VQFN (RGC) | 64 | View | 250 | SMALL T&R | 572 | Typical lead time for 1k quantity: 4 to 8 weeks | Contact TI Distributor or Sales Office | Contact Distributor | ADS6445IRGCTG4 | ACTIVE | -40 to 85 | 118.50 | 1ku | VQFN (RGC) | 64 | View | 250 | SMALL T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| THS4509 | Wideband Operational Amplifier | OPERATIONAL AMPLIFIER - HIGH SPEED AMPLIFIER | Driver amplifier |
| THS4520 | Rail-to-Rail Output Wideband Fully Differential Amplifier | OPERATIONAL AMPLIFIER - HIGH SPEED AMPLIFIER | Driver amplifier |
| CDCM7005 | High Performance, Low Phase Noise, Low Skew Clock Synchronizer that Synchronizes Ref Clock to VCXO | Clock Jitter Cleaners - Single-Loop PLL | Clocking Distribution |
| CDCE72010 | 10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner | Clock Jitter Cleaners - Single-Loop PLL | 10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 3368 | 16 Dec 2009 |
Application Notes (14)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1215 | 10 Jun 2013 | 273 | |||
| 731 | 07 Jun 2013 | 232 | |||
| 425 | 09 Oct 2011 | 7,179 | |||
| 327 | 10 Sep 2010 | 1,666 | |||
| 376 | 28 Apr 2009 | 2,016 | |||
| 424 | 08 Jun 2008 | 1,411 | |||
| 2261 | 02 Jun 2008 | 1,460 | |||
| 876 | 25 Jul 2007 | 4,957 | |||
| 1279 | 28 Jul 2006 | 1,028 | |||
| 1310 | 24 May 2004 | 12,271 | |||
| 56 | 02 Oct 2000 | 3,074 | |||
| 50 | 02 Oct 2000 | 2,792 | |||
| 64 | 02 Oct 2000 | 1,917 | |||
| 95 | 02 Oct 2000 | 2,491 |
User Guides (4)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| ZIP | 3979 | 12 Jun 2012 | 671 | ||
| 2728 | 27 Aug 2008 | 779 | |||
| 573 | 14 Jan 2008 | 246 | |||
| 2642 | 16 Apr 2007 | 432 |
Tools & Software
Design Kits & Evaluation Modules (6)
| Name | Part# | Type |
|---|---|---|
| ADS6445 Evaluation Module | ADS6445EVM | Evaluation Modules & Boards |
| High Speed Data Capture and Pattern Generation Platform | TSW1400EVM | Evaluation Modules & Boards |
| Low Cost Data Capture Card | TSW1405EVM | Evaluation Modules & Boards |
| TSW1200 High Speed ADC LVDS Evaluation System | TSW1200EVM | Evaluation Modules & Boards |
| TSW2170EVM Crystal Filtered 70MHz Source | TSW2170EVM | Evaluation Modules & Boards |
| TSW2200EVM: Low Cost Portable Power Supply | TSW2200EVM | Evaluation Modules & Boards |
Software (3)
|
TIGAR (Texas Instruments Graphical Evaluation of ADC Response Tool) (Rev. B) (ZIP 3547 KB ) 823 views, 23 Apr 2013 |
||
|
TIGAR Support Files (ZIP 262219 KB ) 663 views, 20 Mar 2013 |
||
|
Modeling the ADS6XXX Family of LVDs Buffer through IBIS (Rev. A) (ZIP 559 KB ) 92 views, 19 May 2009 |
Development Tools (4)
| Name | Part# | Type |
|---|---|---|
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Calculation Tools |
| Jitter and SNR Calculator for ADCs | JITTER-SNR-CALC | Calculation Tools |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Calculation Tools |
| TSW1200 Capture Card GUI Installer | TSW1200GUI-SW | Circuit Design & Simulation |
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||

Cart 