Datasheet
- 1.2-V 12/10/8-Bit 200-KSPS/100-KSPS MICRO-POWER MINIATURE ADC s/Serial Interface
(PDF , 1124 KB) 01 Jul 2005 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | ADS7866IDBVR | ACTIVE | -40 to 85 | 1.25 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | ADS7866IDBVRG4 | ACTIVE | -40 to 85 | 1.25 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | ADS7866IDBVT | ACTIVE | -40 to 85 | 1.45 | 1ku | SOT-23 (DBV) | 6 | View | 250 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock | Contact Distributor | ADS7866IDBVTG4 | ACTIVE | -40 to 85 | 1.45 | 1ku | SOT-23 (DBV) | 6 | View | 250 | SMALL T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| ADS7867 | 1.2V, 10 bit 240KSPS, Serial ADC | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 10 bit equivalent device |
| ADS7868 | 1.2V, 8 bit 280KSPS, Serial ADC | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 8 bit equivalent device |
| ADS7886 | 2.35V-5.25V, 12 bit, 1MSPS, Serial ADC | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Faster upgrade for the ADS7866 |
| OPA835 | Ultra Low Power, Rail to Rail Out, Negative Rail In, VFB Amplifier | OPERATIONAL AMPLIFIER - LOW POWER AMP | 250uA, rail to rail O/P, SE, VFB amp driver |
| THS4281 | Very Low-Power High Speed Rail-To-Rail Input/Output Voltage Feedback Operational Amplifier | OPERATIONAL AMPLIFIER - HIGH SPEED AMPLIFIER | 750uA, rail to rail I/P and O/P VFB amp driver |
| OPA365 | 2.2V, 50MHz, Low-Noise, Single-Supply Rail-to-Rail Operational Amplifier | OPERATIONAL AMPLIFIER - HIGH SPEED AMPLIFIER | OPERATIONAL AMPLIFIER |
| OPA333 | 1.8V, 17µA, microPower, Precision, Zero Drift CMOS Op Amp | OPERATIONAL AMPLIFIER - ZERO DRIFT PRECISION AMPLIFIER | OPERATIONAL AMPLIFIER |
| REF5025 | Low Noise, Very Low Drift, Precision Voltage Reference | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1124 | 01 Jul 2005 |
Application Notes (11)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 425 | 09 Oct 2011 | 8,228 | |||
| 215 | 17 Mar 2011 | 1,841 | |||
| 227 | 10 Nov 2010 | 1,192 | |||
| Multiple Files | 10 Jul 2006 | 215 | |||
| Multiple Files | 15 Jun 2006 | 171 | |||
| 1310 | 24 May 2004 | 11,908 | |||
| 56 | 02 Oct 2000 | 2,699 | |||
| 50 | 02 Oct 2000 | 2,786 | |||
| 64 | 02 Oct 2000 | 1,747 | |||
| 95 | 02 Oct 2000 | 2,388 | |||
| 385 | 02 Oct 2000 | 2,690 |
Tools & Software
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| ADS7866EVM Evaluation Module | ADS7866EVM | Evaluation Modules & Boards |
Development Tools (2)
| Name | Part# | Type |
|---|---|---|
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Calculation Tools |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Calculation Tools |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Haptics Technologies | Recorded Content | On Demand |
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
See More Training & Events

Cart 