Datasheet
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | ADS8321E/250 | ACTIVE | -40 to 85 | 5.95 | 1ku | VSSOP (DGK) | 8 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | | ADS8321E/250G4 | ACTIVE | -40 to 85 | 5.95 | 1ku | VSSOP (DGK) | 8 | View | 250 | SMALL T&R | 760 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | ADS8321E/2K5 | ACTIVE | -40 to 85 | 5.15 | 1ku | VSSOP (DGK) | 8 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | ADS8321E/2K5G4 | ACTIVE | -40 to 85 | 5.15 | 1ku | VSSOP (DGK) | 8 | View | 2500 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | | ADS8321EB/250 | ACTIVE | -40 to 85 | 6.70 | 1ku | VSSOP (DGK) | 8 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | Contact Distributor | ADS8321EB/250G4 | ACTIVE | -40 to 85 | 6.70 | 1ku | VSSOP (DGK) | 8 | View | 250 | SMALL T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | ADS8321EB/2K5 | ACTIVE | -40 to 85 | 5.95 | 1ku | VSSOP (DGK) | 8 | View | 2500 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | ADS8321EB/2K5G4 | ACTIVE | -40 to 85 | 5.95 | 1ku | VSSOP (DGK) | 8 | View | 2500 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| ADS8317 | 16-Bit, Pseudo Bipolar, Fully Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. Equivalent device with higher sampling rate (200kSPS) |
| ADS8343 | 16-Bit, 4-Channel Serial Output Sampling Analog-To-Digital Converter | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. 2-differential input equivalent device |
| ADS8345 | 16-Bit, 8-Channel Serial Output Sampling Analog-to-Digital Converter | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. 4-differential input equivalent device |
| ADS8326 | 16-Bit, Pseudo Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. Equivalent device at higher sampling rate (250kSPS) with pseudo differential input configuration |
| THS4521 | Very low power rail-to-rail output fully differential amplifier | OPERATIONAL AMPLIFIER - HIGH SPEED AMPLIFIER | 1.14mA, rail to rail O/P fully differential ADC driver |
| TPS7A3001 | Vin -3V to -36V, -200mA, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO |
The negative-voltage TPS7A3001 LDO, when paired with the positive voltage TPS7A4901 LDO, provides designers with a total solution for powering precision analog applications. These LDOs feature ultra-high PSRR performance with output noise as low as 16 �Vrms
and are designed to power noise-sensitive applications. Please look at ti.com/pmp5863. See Literature slvt170 See Literature SLVT170, Power management for Precision Analog |
| TPS7A4901 | Vin 3V to 36V, 150mA, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO |
The negative-voltage TPS7A3001 LDO, when paired with the positive voltage TPS7A4901 LDO, provides designers with a total solution for powering precision analog applications. These LDOs feature ultra-high PSRR performance with output noise as low as 16 �Vrms
and are designed to power noise-sensitive applications. Please look at ti.com/pmp5863. See Literature slvt170 See Literature SLVT170, Power management for Precision Analog |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 599 | 16 Sep 2004 |
Application Notes (20)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 425 | 09 Oct 2011 | 8,228 | |||
| 215 | 17 Mar 2011 | 1,841 | |||
| 227 | 10 Nov 2010 | 1,192 | |||
| Multiple Files | 04 Oct 2009 | 559 | |||
| 1459 | 04 Oct 2009 | 903 | |||
| Multiple Files | 14 Jul 2009 | 562 | |||
| Multiple Files | 14 Jul 2009 | 1,155 | |||
| Multiple Files | 01 May 2009 | 812 | |||
| Multiple Files | 01 May 2009 | 252 | |||
| Multiple Files | 15 Mar 2006 | 152 | |||
| 177 | 10 Oct 2005 | 1,338 | |||
| Multiple Files | 28 Jul 2004 | 156 | |||
| 1310 | 24 May 2004 | 11,908 | |||
| Multiple Files | 28 Apr 2004 | 107 | |||
| Multiple Files | 02 Dec 2003 | 114 | |||
| 56 | 02 Oct 2000 | 2,699 | |||
| 50 | 02 Oct 2000 | 2,786 | |||
| 64 | 02 Oct 2000 | 1,747 | |||
| 95 | 02 Oct 2000 | 2,388 | |||
| 385 | 02 Oct 2000 | 2,690 |
Tools & Software
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| ADCPro(TM) Analog-to-Digital Converter Evaluation Software | ADCPRO | Evaluation Modules & Boards |
| ADS8321 Performance Development Kit | ADS8321EVM-PDK | Evaluation Modules & Boards |
Software (1)
|
Data Converter Plug-in for Code Composer Studio (Rev. D) (ZIP 5199 KB ) 943 views, 05 May 2008 |
Development Tools (4)
| Name | Part# | Type |
|---|---|---|
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Calculation Tools |
| Jitter and SNR Calculator for ADCs | JITTER-SNR-CALC | Calculation Tools |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Calculation Tools |
| DCPFREETOOL Software Plug-In to Code Composer Studio | DCPFREETOOL | Plug-Ins |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Haptics Technologies | Recorded Content | On Demand |
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
See More Training & Events

Cart 