Datasheet
- 16-Bit, High-Speed, 2.7V to 5V microPower Sampling A/D Converter (Rev. C)
(PDF , 1367 KB) 13 Aug 2007 - View All Technical Documents
Related End Equipment
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | ADS8325IBDGKR | ACTIVE | 6.80 | 1ku | VSSOP (DGK) | 8 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | ADS8325IBDGKRG4 | ACTIVE | 6.80 | 1ku | VSSOP (DGK) | 8 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | ADS8325IBDGKT | ACTIVE | 7.70 | 1ku | VSSOP (DGK) | 8 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | | ADS8325IBDGKTG4 | ACTIVE | 7.70 | 1ku | VSSOP (DGK) | 8 | View | 250 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | | ADS8325IBDRBR | ACTIVE | -40 to 85 | 6.80 | 1ku | SON (DRB) | 8 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | ADS8325IBDRBRG4 | ACTIVE | -40 to 85 | 6.80 | 1ku | SON (DRB) | 8 | View | 2500 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | ADS8325IBDRBT | ACTIVE | -40 to 85 | 7.70 | 1ku | SON (DRB) | 8 | View | 250 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock | Contact Distributor | ADS8325IBDRBTG4 | ACTIVE | -40 to 85 | 7.70 | 1ku | SON (DRB) | 8 | View | 250 | SMALL T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | ADS8325IDGKR | ACTIVE | 5.90 | 1ku | VSSOP (DGK) | 8 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | ADS8325IDGKRG4 | ACTIVE | 5.90 | 1ku | VSSOP (DGK) | 8 | View | 2500 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Contact TI Distributor or Sales Office | | ADS8325IDGKT | ACTIVE | 6.80 | 1ku | VSSOP (DGK) | 8 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | Contact TI Distributor or Sales Office | Contact Distributor | ADS8325IDGKTG4 | ACTIVE | 6.80 | 1ku | VSSOP (DGK) | 8 | View | 250 | SMALL T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | ADS8325IDRBR | ACTIVE | -40 to 85 | 5.90 | 1ku | SON (DRB) | 8 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | ADS8325IDRBRG4 | ACTIVE | -40 to 85 | 5.90 | 1ku | SON (DRB) | 8 | View | 2500 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | ADS8325IDRBT | ACTIVE | -40 to 85 | 6.80 | 1ku | SON (DRB) | 8 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | Contact Distributor | ADS8325IDRBTG4 | ACTIVE | -40 to 85 | 6.80 | 1ku | SON (DRB) | 8 | View | 250 | SMALL T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| ADS8326 | 16-Bit, Pseudo Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. Has a higher sampling rate (250kSPS) |
| ADS8317 | 16-Bit, Pseudo Bipolar, Fully Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. Has a differential input configuration at 200kSPS |
| ADS8327 | 2.7V~5.5V, 16 Bit 500KSPS Serial ADC | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. Has a higher sampling rate (500kSPS) |
| OPA333 | 1.8V, 17µA, microPower, Precision, Zero Drift CMOS Op Amp | OPERATIONAL AMPLIFIER - ZERO DRIFT PRECISION AMPLIFIER | |
| INA159 | High-Speed, Precision Gain of 0.2 Level Translation Difference Amplifier | AMPLIFIERS AND LINEAR - DIFFERENCE AMPLIFIER |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1367 | 13 Aug 2007 |
Application Notes (16)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 425 | 09 Oct 2011 | 8,206 | |||
| 215 | 17 Mar 2011 | 1,828 | |||
| 227 | 10 Nov 2010 | 1,174 | |||
| 204 | 18 Apr 2006 | 782 | |||
| Multiple Files | 15 Mar 2006 | 150 | |||
| Multiple Files | 28 Jul 2004 | 155 | |||
| 125 | 14 Jun 2004 | 1,385 | |||
| 1310 | 24 May 2004 | 11,835 | |||
| Multiple Files | 28 Apr 2004 | 108 | |||
| Multiple Files | 02 Dec 2003 | 112 | |||
| Multiple Files | 27 Jun 2003 | 101 | |||
| 56 | 02 Oct 2000 | 2,666 | |||
| 50 | 02 Oct 2000 | 2,800 | |||
| 64 | 02 Oct 2000 | 1,752 | |||
| 95 | 02 Oct 2000 | 2,387 | |||
| 385 | 02 Oct 2000 | 2,677 |
Tools & Software
Design Kits & Evaluation Modules (3)
| Name | Part# | Type |
|---|---|---|
| ADCPro(TM) Analog-to-Digital Converter Evaluation Software | ADCPRO | Evaluation Modules & Boards |
| ADS8325 Evaluation Module | ADS8325EVM | Evaluation Modules & Boards |
| ADS8325 Performance Development Kit | ADS8325EVM-PDK | Evaluation Modules & Boards |
Software (1)
|
Data Converter Plug-in for Code Composer Studio (Rev. D) (ZIP 5199 KB ) 949 views, 05 May 2008 |
Development Tools (4)
| Name | Part# | Type |
|---|---|---|
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Calculation Tools |
| Jitter and SNR Calculator for ADCs | JITTER-SNR-CALC | Calculation Tools |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Calculation Tools |
| DCPFREETOOL Software Plug-In to Code Composer Studio | DCPFREETOOL | Plug-Ins |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Haptics Technologies | Recorded Content | On Demand |
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
See More Training & Events

Cart 