Datasheet
- 16-Bit, High-Speed, 2.7V to 5V, microPower Sampling Analog-to-Digital Converter (Rev. C)
(PDF , 1261 KB) 30 Sep 2009 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | ADS8326IBDGKR | ACTIVE | -40 to 85 | 6.95 | 1ku | VSSOP (DGK) | 8 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | ADS8326IBDGKRG4 | ACTIVE | -40 to 85 | 6.95 | 1ku | VSSOP (DGK) | 8 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | ADS8326IBDGKT | ACTIVE | -40 to 85 | 7.70 | 1ku | VSSOP (DGK) | 8 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | Contact Distributor | ADS8326IBDGKTG4 | ACTIVE | -40 to 85 | 7.70 | 1ku | VSSOP (DGK) | 8 | View | 250 | SMALL T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | ADS8326IBDRBR | ACTIVE | -40 to 85 | 6.95 | 1ku | SON (DRB) | 8 | View | 3000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | ADS8326IBDRBT | ACTIVE | -40 to 85 | 7.70 | 1ku | SON (DRB) | 8 | View | 250 | SMALL T&R | 458 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | ADS8326IDGKR | ACTIVE | -40 to 85 | 5.00 | 1ku | VSSOP (DGK) | 8 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | ADS8326IDGKRG4 | ACTIVE | -40 to 85 | 5.00 | 1ku | VSSOP (DGK) | 8 | View | 2500 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | ADS8326IDGKT | ACTIVE | -40 to 85 | 5.75 | 1ku | VSSOP (DGK) | 8 | View | 250 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock | Contact Distributor | ADS8326IDGKTG4 | ACTIVE | -40 to 85 | 5.75 | 1ku | VSSOP (DGK) | 8 | View | 250 | SMALL T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | ADS8326IDRBR | ACTIVE | -40 to 85 | 5.00 | 1ku | SON (DRB) | 8 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | ADS8326IDRBT | ACTIVE | -40 to 85 | 5.75 | 1ku | SON (DRB) | 8 | View | 250 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| ADS8327 | 2.7V~5.5V, 16 Bit 500KSPS Serial ADC | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Equivalent device with Higher sampling rate (0.5MSPS) |
| ADS8328 | 2.7V~5.5V, 16 bit 500KSPS Serial ADC w 2-to-1 MUX | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 2 channel device with higher sampling rate (0.5MSPS) |
| ADS8329 | 2.7V~5.5V, 16 Bit 1MSPS Serial ADC | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Device with Higher Samplng rate (1MSPS) |
| OPA830 | Low-Power, Single-Supply Operational Amplifier | OPERATIONAL AMPLIFIER - HIGH SPEED AMPLIFIER | The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. 1ch, 250 MHz, single-supply 3.9mA/ch low power VFB |
| OPA2830 | Dual, Low-Power, Single-Supply Wideband Operational Amplifier | OPERATIONAL AMPLIFIER - HIGH SPEED AMPLIFIER | The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. 2ch, 250 MHz, single-supply 3.9mA/ch low power VFB |
| OPA836 | Very Low Power, Rail to Rail out, Negative Rail in, VFB Op Amp | OPERATIONAL AMPLIFIER - HIGH SPEED AMPLIFIER | The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. 1mA, rail to rail O/P, SE, VFB amp driver |
| OPA365 | 2.2V, 50MHz, Low-Noise, Single-Supply Rail-to-Rail Operational Amplifier | OPERATIONAL AMPLIFIER - HIGH SPEED AMPLIFIER | OPERATIONAL AMPLIFIER |
| OPA333 | 1.8V, 17µA, microPower, Precision, Zero Drift CMOS Op Amp | OPERATIONAL AMPLIFIER - ZERO DRIFT PRECISION AMPLIFIER | OPERATIONAL AMPLIFIER |
| REF5025 | Low Noise, Very Low Drift, Precision Voltage Reference | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
| OPA320 | Precision, 20MHz, 0.9pA Ib, RRIO, CMOS Operational Amplifier | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | Precision 16-bit, 250kSPS Signal Chain Solution |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1261 | 30 Sep 2009 |
Application Notes (12)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 425 | 09 Oct 2011 | 5,063 | |||
| 3027 | 15 Jul 2011 | 1,484 | |||
| 265 | 17 Jun 2011 | 1,115 | |||
| 1954 | 17 Jun 2011 | 726 | |||
| 215 | 17 Mar 2011 | 1,909 | |||
| 227 | 10 Nov 2010 | 1,181 | |||
| Multiple Files | 15 Mar 2006 | 688 | |||
| 1310 | 24 May 2004 | 11,325 | |||
| 56 | 02 Oct 2000 | 3,185 | |||
| 50 | 02 Oct 2000 | 2,433 | |||
| 64 | 02 Oct 2000 | 1,961 | |||
| 95 | 02 Oct 2000 | 2,774 |
Selection & Solution Guides (4)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 6259 | 11 Jul 2013 | 20,277 | ||
| 4838 | 02 May 2013 | 5,683 | ||
| 4801 | 10 Apr 2013 | 5,683 | ||
| 3594 | 10 Apr 2013 | 5,023 |
Tools & Software
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| ADCPro(TM) Analog-to-Digital Converter Evaluation Software | ADCPRO | Evaluation Modules & Boards |
| ADS8326EVM Evaluation Module | ADS8326EVM | Evaluation Modules & Boards |
Development Tools (3)
| Name | Part# | Type |
|---|---|---|
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Calculation Tools |
| Jitter and SNR Calculator for ADCs | JITTER-SNR-CALC | Calculation Tools |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Calculation Tools |
Related End Equipment
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Hercules How to Tutorial: 12bit ADC
This video highlights the 12-bit Analog to Digital Converter (ADC) integrated into many Hercules Safety MCUs. |
On-Line Training | On Demand |
|
Survey of Control Topologies for TPS and LM Non-Isolated DC/DC Controllers
This presentation will illustrate and survey each control mode’s operation and switching characteristics. |
On-Line Training | On Demand |
|
LMP91200 Integrated pH Sensor AFE Demo
Demo TI's LMP91200. The first integrated pH sensor circuit that interfaces to all pH sensors. |
On-Line Training | On Demand |
|
LMP91000 Micro-Power Chemical & Gas Sensor AFE Demo
Demo TI LMP91000 Micro-Power Chemical & Gas Sensor AFE. LMP91000 is ideal for micro-power gas and chemical sensing applications. |
On-Line Training | On Demand |
|
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools. |
1-Day Workshops | Mon, 07 Oct 2013 - Thu, 10 Oct 2013 |

Cart 