Datasheet
- Low Power, 16-Bit, 500-kHz, Single/Dual Unipolar Input, ADC w/Serial I/F (Rev. E)
(PDF , 1854 KB) 27 Jan 2011 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | ADS8327IBPW | ACTIVE | -40 to 85 | 7.60 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | >5K | 1k quantity lead time: In stock | | ADS8327IBPWG4 | ACTIVE | -40 to 85 | 7.60 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | 266 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | ADS8327IBPWR | ACTIVE | -40 to 85 | 6.50 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | ADS8327IBPWRG4 | ACTIVE | -40 to 85 | 6.50 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | ADS8327IBRSAR | ACTIVE | -40 to 85 | 6.50 | 1ku | QFN (RSA) | 16 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | ADS8327IBRSARG4 | ACTIVE | -40 to 85 | 6.50 | 1ku | QFN (RSA) | 16 | View | 3000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | ADS8327IBRSAT | ACTIVE | -40 to 85 | 7.35 | 1ku | QFN (RSA) | 16 | View | 250 | SMALL T&R | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks | Contact Distributor | ADS8327IBRSATG4 | ACTIVE | -40 to 85 | 7.35 | 1ku | QFN (RSA) | 16 | View | 250 | SMALL T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | ADS8327IPW | ACTIVE | -40 to 85 | 6.60 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | 684 | Typical lead time for 1k quantity: 4 to 8 weeks | Contact Distributor | ADS8327IPWG4 | ACTIVE | -40 to 85 | 6.60 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | ADS8327IPWR | ACTIVE | -40 to 85 | 5.50 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | ADS8327IPWRG4 | ACTIVE | -40 to 85 | 5.50 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | ADS8327IRSAR | ACTIVE | -40 to 85 | 5.50 | 1ku | QFN (RSA) | 16 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | ADS8327IRSARG4 | ACTIVE | -40 to 85 | 5.50 | 1ku | QFN (RSA) | 16 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | ADS8327IRSAT | ACTIVE | -40 to 85 | 6.35 | 1ku | QFN (RSA) | 16 | View | 250 | SMALL T&R | 791 | Typical lead time for 1k quantity: 4 to 8 weeks | Contact Distributor | ADS8327IRSATG4 | ACTIVE | -40 to 85 | 6.35 | 1ku | QFN (RSA) | 16 | View | 250 | SMALL T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| ADS8328 | 2.7V~5.5V, 16 bit 500KSPS Serial ADC w 2-to-1 MUX | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 2 channel equivalent device |
| ADS8329 | 2.7V~5.5V, 16 Bit 1MSPS Serial ADC | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Has a Higher sampling rate (1MSPS) |
| ADS8326 | 16-Bit, Pseudo Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Has a lower sampling rate (250kSPS) |
| OPA830 | Low-Power, Single-Supply Operational Amplifier | OPERATIONAL AMPLIFIER - HIGH SPEED AMPLIFIER | The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. 1ch, 250 MHz, single-supply 3.9mA/ch low power VFB |
| OPA2830 | Dual, Low-Power, Single-Supply Wideband Operational Amplifier | OPERATIONAL AMPLIFIER - HIGH SPEED AMPLIFIER | The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. 2ch, 250 MHz, single-supply 3.9mA/ch low power VFB |
| OPA836 | Very Low Power, Rail to Rail out, Negative Rail in, VFB Op Amp | OPERATIONAL AMPLIFIER - HIGH SPEED AMPLIFIER | The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. 1mA, rail to rail O/P, SE, VFB amp driver |
| OPA365 | 2.2V, 50MHz, Low-Noise, Single-Supply Rail-to-Rail Operational Amplifier | OPERATIONAL AMPLIFIER - HIGH SPEED AMPLIFIER | OPERATIONAL AMPLIFIER |
| OPA333 | 1.8V, 17µA, microPower, Precision, Zero Drift CMOS Op Amp | OPERATIONAL AMPLIFIER - ZERO DRIFT PRECISION AMPLIFIER | OPERATIONAL AMPLIFIER |
| REF5025 | Low Noise, Very Low Drift, Precision Voltage Reference | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1854 | 27 Jan 2011 |
Application Notes (9)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 425 | 09 Oct 2011 | 8,235 | |||
| 215 | 17 Mar 2011 | 1,847 | |||
| 227 | 10 Nov 2010 | 1,183 | |||
| Multiple Files | 18 Dec 2006 | 357 | |||
| 1310 | 24 May 2004 | 11,904 | |||
| 56 | 02 Oct 2000 | 2,705 | |||
| 50 | 02 Oct 2000 | 2,763 | |||
| 64 | 02 Oct 2000 | 1,746 | |||
| 95 | 02 Oct 2000 | 2,388 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| ADS8327 IBIS Model | IBIS Model | ZIP | 80 KB | 28 Sep 2011 | 165 views |
Development Tools (4)
| Name | Part# | Type |
|---|---|---|
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Calculation Tools |
| Jitter and SNR Calculator for ADCs | JITTER-SNR-CALC | Calculation Tools |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Calculation Tools |
| DCPFREETOOL Software Plug-In to Code Composer Studio | DCPFREETOOL | Plug-Ins |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Haptics Technologies | Recorded Content | On Demand |
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
See More Training & Events

Cart 