Datasheet
- Low-Power, 16-Bit, 500kSPS, 4-/8-Channel Unipolar Input ADCs w/Serial Interface (Rev. B)
(PDF , 1194 KB) 21 Dec 2010 - View All Technical Documents
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | ADS8331IBPW | ACTIVE | -40 to 85 | 7.30 | 1ku | TSSOP (PW) | 24 | View | 60 | BULK | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | ADS8331IBPWR | ACTIVE | -40 to 85 | 6.25 | 1ku | TSSOP (PW) | 24 | View | 2000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | ADS8331IBRGER | ACTIVE | -40 to 85 | 6.50 | 1ku | VQFN (RGE) | 24 | View | 3000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | | ADS8331IBRGET | ACTIVE | -40 to 85 | 7.30 | 1ku | VQFN (RGE) | 24 | View | 250 | SMALL T&R | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks | | ADS8331IPW | ACTIVE | -40 to 85 | 6.30 | 1ku | TSSOP (PW) | 24 | View | 60 | TUBE | 742 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | ADS8331IPWR | ACTIVE | -40 to 85 | 5.25 | 1ku | TSSOP (PW) | 24 | View | 2000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | ADS8331IRGER | ACTIVE | -40 to 85 | 5.50 | 1ku | VQFN (RGE) | 24 | View | 3000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | | ADS8331IRGET | ACTIVE | -40 to 85 | 6.30 | 1ku | VQFN (RGE) | 24 | View | 250 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part# | Name | Product Family | Comments |
|---|---|---|---|
| ADS8330 | 2.7V-5.5V, 16 Bit 1MSPS Serial ADC w 2-to-1 MUX | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | 2-channel higher speed (1MSPS) option |
| TPS7A3001 | Vin -3V to -36V, -200mA, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator | LINEAR REGULATORS - SINGLE CHANNEL LDO | The negative-voltage TPS7A3001 LDO, when paired with the positive voltage TPS7A4901 LDO, provides designers with a total solution for powering precision analog applications. These LDOs feature ultra-high PSRR performance with output noise as low as 16 �Vrms
and are designed to power noise-sensitive applications. Please look at ti.com/pmp5863. See Literature slvt170 See Literature SLVT170, Power management for Precision Analog |
| TPS7A4901 | Vin 3V to 36V, 150mA, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator | LINEAR REGULATORS - SINGLE CHANNEL LDO | The negative-voltage TPS7A3001 LDO, when paired with the positive voltage TPS7A4901 LDO, provides designers with a total solution for powering precision analog applications. These LDOs feature ultra-high PSRR performance with output noise as low as 16 �Vrms
and are designed to power noise-sensitive applications. Please look at ti.com/pmp5863. See Literature slvt170 See Literature SLVT170, Power management for Precision Analog |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1194 | 21 Dec 2010 |
Application Notes (9)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 425 | 09 Oct 2011 | 19,261 | |||
| 215 | 17 Mar 2011 | 1,482 | |||
| 227 | 10 Nov 2010 | 1,221 | |||
| 1310 | 24 May 2004 | 13,342 | |||
| 56 | 02 Oct 2000 | 2,867 | |||
| 50 | 02 Oct 2000 | 3,420 | |||
| 64 | 02 Oct 2000 | 1,972 | |||
| 95 | 02 Oct 2000 | 2,403 | |||
| 385 | 02 Oct 2000 | 3,416 |
User Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 958 | 11 May 2011 | 975 |
More Literature (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 221 | 11 May 2011 | 2,603 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| ADS8331, ADS8332 IBIS Model | IBIS Model | ZIP | 79 KB | 08 Jan 2010 | 127 views |
Design Kits & Evaluation Modules (5)
| Name | Part# | Type |
|---|---|---|
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Calculation Utilities |
| Jitter and SNR Calculator for ADCs | JITTER-SNR-CALC | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Calculation Utilities |
| ADS8331 Evaluation Module | ADS8331EVM | Development Boards/EVMs |
| ADS8332 Evaluation Module | ADS8332EVM | Development Boards/EVMs |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Intro to Motor Drives and the Motor Signal Chain
This session will focus in on the analog drive section of the motor. |
On-Line Training | On Demand |
|
Signal Switch Solutions
This module will cover TI's Analog, Audio, USB, Video and LAN Switch portfolio. |
On-Line Training | On Demand |
|
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. |
On-Line Training | On Demand |
|
Bluetooth Low Energy and ANT: Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link. |
On-Line Training | On Demand |
|
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics. |
On-Line Training | On Demand |



