Datasheet
- Dual, 500kSPS, 16-Bit, 2+2 Channel, Simultaneous Sampling A/D Converter (Rev. E)
(PDF , 1142 KB) 14 Aug 2007 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | ADS8361IDBQ | ACTIVE | -40 to 125 | 11.03 | 1ku | SSOP (DBQ) | 24 | View | 50 | TUBE | >5K | 1k quantity lead time: In stock | | ADS8361IDBQG4 | ACTIVE | -40 to 125 | 11.03 | 1ku | SSOP (DBQ) | 24 | View | 50 | TUBE | 652 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | ADS8361IDBQR | ACTIVE | -40 to 125 | 9.19 | 1ku | SSOP (DBQ) | 24 | View | 2500 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | | ADS8361IDBQRG4 | ACTIVE | -40 to 125 | 9.19 | 1ku | SSOP (DBQ) | 24 | View | 2500 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | ADS8361IRHBR | ACTIVE | -40 to 125 | 9.19 | 1ku | VQFN (RHB) | 32 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | ADS8361IRHBRG4 | ACTIVE | -40 to 125 | 9.19 | 1ku | VQFN (RHB) | 32 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | ADS8361IRHBT | ACTIVE | -40 to 125 | 10.57 | 1ku | VQFN (RHB) | 32 | View | 250 | SMALL T&R | 658 | For lead times contact TI Authorized Distributor or local TI sales office | Contact Distributor | ADS8361IRHBTG4 | ACTIVE | -40 to 125 | 10.57 | 1ku | VQFN (RHB) | 32 | View | 250 | SMALL T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| ADS8365 | 16-Bit 250kSPS 6-Ch Simultaneous Sampling SAR ADC | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. 6-channel simultaneous sampling device |
| ADS7864 | 500kHz, 12-Bit, 6-Channel Simultaneous Sampling Analog-To-Digital Converter | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. 3x2 configuration (6-channel) simultaneous sampling device |
| ADS8364 | 16-Bit 250 kSPS 6 ADCs, Parallel Out, W/6 x FIFO W/6 Ch. | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. 6-channel simultaneous sampling device |
| ADS7863 | Dual, 2MSPS, 12-Bit, 3+3 or 2+2 Channel, Simultaneous Sampling Analog-To-Digital SAR Converter | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. 12-bit equivalent device with higher sampling rate (1.5MSPS) |
| THS4521 | Very low power rail-to-rail output fully differential amplifier | OPERATIONAL AMPLIFIER - HIGH SPEED AMPLIFIER | 1.14mA, rail to rail O/P fully differential ADC driver |
| OPA365 | 2.2V, 50MHz, Low-Noise, Single-Supply Rail-to-Rail Operational Amplifier | OPERATIONAL AMPLIFIER - HIGH SPEED AMPLIFIER | |
| TPS7A3001 | Vin -3V to -36V, -200mA, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO |
The negative-voltage TPS7A3001 LDO, when paired with the positive voltage TPS7A4901 LDO, provides designers with a total solution for powering precision analog applications. These LDOs feature ultra-high PSRR performance with output noise as low as 16 �Vrms
and are designed to power noise-sensitive applications. Please look at ti.com/pmp5863. See Literature slvt170 See Literature SLVT170, Power management for Precision Analog |
| TPS7A4901 | Vin 3V to 36V, 150mA, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO |
The negative-voltage TPS7A3001 LDO, when paired with the positive voltage TPS7A4901 LDO, provides designers with a total solution for powering precision analog applications. These LDOs feature ultra-high PSRR performance with output noise as low as 16 �Vrms
and are designed to power noise-sensitive applications. Please look at ti.com/pmp5863. See Literature slvt170 See Literature SLVT170, Power management for Precision Analog |
| TMS320F2810 | 32-Bit Digital Signal Controller with Flash | C2000 32-bit Real-time Control MCUs - C28x Fixed-point MCUs | |
| TMS320F2812 | 32-Bit Digital Signal Controller with Flash | C2000 32-bit Real-time Control MCUs - C28x Fixed-point MCUs |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1142 | 14 Aug 2007 |
Application Notes (14)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 425 | 09 Oct 2011 | 5,063 | |||
| 215 | 17 Mar 2011 | 1,909 | |||
| 227 | 10 Nov 2010 | 1,181 | |||
| Multiple Files | 19 Jul 2006 | 647 | |||
| 218 | 17 Jul 2006 | 554 | |||
| 1310 | 24 May 2004 | 11,325 | |||
| Multiple Files | 10 Feb 2003 | 1,170 | |||
| Multiple Files | 04 Feb 2003 | 713 | |||
| Multiple Files | 05 Dec 2002 | 842 | |||
| 199 | 28 Aug 2002 | 630 | |||
| 56 | 02 Oct 2000 | 3,185 | |||
| 50 | 02 Oct 2000 | 2,433 | |||
| 64 | 02 Oct 2000 | 1,961 | |||
| 95 | 02 Oct 2000 | 2,774 |
User Guides (4)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1098 | 19 May 2011 | 929 | |||
| 375 | 20 Mar 2009 | 2,415 | |||
| 422 | 27 May 2004 | 2,415 | |||
| 9 | 10 Jan 2003 | 549 |
Selection & Solution Guides (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 821 | 17 Jul 2013 | 4,102 | ||
| 6259 | 11 Jul 2013 | 20,277 |
Tools & Software
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| 5-6K Interface Evaluation Module | 5-6KINTERFACE | Evaluation Modules & Boards |
| ADS8361 Evaluation Module | ADS8361EVM | Evaluation Modules & Boards |
Software (1)
|
Data Converter Plug-in for Code Composer Studio (Rev. D) (ZIP 5199 KB ) 1,148 views, 05 May 2008 |
Development Tools (4)
| Name | Part# | Type |
|---|---|---|
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Calculation Tools |
| Jitter and SNR Calculator for ADCs | JITTER-SNR-CALC | Calculation Tools |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Calculation Tools |
| DCPFREETOOL Software Plug-In to Code Composer Studio | DCPFREETOOL | Plug-Ins |
Related End Equipment
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Hercules How to Tutorial: 12bit ADC
This video highlights the 12-bit Analog to Digital Converter (ADC) integrated into many Hercules Safety MCUs. |
On-Line Training | On Demand |
|
Survey of Control Topologies for TPS and LM Non-Isolated DC/DC Controllers
This presentation will illustrate and survey each control mode’s operation and switching characteristics. |
On-Line Training | On Demand |
|
LMP91200 Integrated pH Sensor AFE Demo
Demo TI's LMP91200. The first integrated pH sensor circuit that interfaces to all pH sensors. |
On-Line Training | On Demand |
|
LMP91000 Micro-Power Chemical & Gas Sensor AFE Demo
Demo TI LMP91000 Micro-Power Chemical & Gas Sensor AFE. LMP91000 is ideal for micro-power gas and chemical sensing applications. |
On-Line Training | On Demand |
|
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools. |
1-Day Workshops | Mon, 07 Oct 2013 - Thu, 10 Oct 2013 |

Cart 