ADS8363
(ACTIVE) 16-bit 1MSPS 4x2/2x2 Simultaneous Sampling SAR ADC

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
ADS8363SRHBR ACTIVE -40 to 125 9.95 | 1ku QFN (RHB) | 32 View 3000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
ADS8363SRHBT ACTIVE -40 to 125 11.45 | 1ku QFN (RHB) | 32 View 250 | SMALL T&R 1K - 5K Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
ADS7263   14-bit 1MSPS 4x2/2x2 Simultaneous Sampling SAR ADC   ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS)   The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.  14-bit pin-compatible equivalent  
ADS7223   12-bit 1MSPS 4x2/2x2 Simultaneous Sampling SAR ADC   ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS)   The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.  12-bit pin-compatible equivalent  
TPS7A3001   Vin -3V to -36V, -200mA, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator   LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO    The negative-voltage TPS7A3001 LDO, when paired with the positive voltage TPS7A4901 LDO, provides designers with a total solution for powering precision analog applications. These LDOs feature ultra-high PSRR performance with output noise as low as 16 �Vrms and are designed to power noise-sensitive applications. Please look at ti.com/pmp5863.
See Literature slvt170  See Literature SLVT170, Power management for Precision Analog  
TPS7A4901   Vin 3V to 36V, 150mA, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator   LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO    The negative-voltage TPS7A3001 LDO, when paired with the positive voltage TPS7A4901 LDO, provides designers with a total solution for powering precision analog applications. These LDOs feature ultra-high PSRR performance with output noise as low as 16 �Vrms and are designed to power noise-sensitive applications. Please look at ti.com/pmp5863.
See Literature slvt170  See Literature SLVT170, Power management for Precision Analog  

Technical Documents

Datasheet (1)

User Guides (1)

Title Abstract Type Size (KB) Date Views
PDF 2299 11 Jan 2011 1,026

Selection & Solution Guides (2)

Title Type Size (KB) Date Views
PDF 3397 24 May 2012 4,312
PDF 4037 26 Oct 2012 24,815

More Literature (1)

Title Type Size (KB) Date Views
PDF 727 15 Oct 2012 7,868

Tools & Software

Models (1)

Title Category Type Size (KB) Date Views
ADS7223, ADS7263 ADS8363 IBIS Model IBIS Model ZIP 41 KB 24 Mar 2010 212 views

Design Kits & Evaluation Modules (1)

Name Part# Type
ADS8363 Evaluation Module ADS8363EVM Evaluation Modules & Boards

Development Tools (2)

Name Part# Type
Anti-Aliasing Calculation Tool for A to D Converters ANTIALIASINGCALC Calculation Tools
Op Amp to ADC Circuit Topology Calculator ADC-INPUT-CALC Calculation Tools

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Haptics Technologies Recorded Content   On Demand  
Technology Day Toronto In-Person   11 Nov 2013  
Technology Day Detroit In-Person   26 Sep 2013  
Technology Day Boston In-Person   19 Sep 2013  
Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop In-Person   11 Jun 2013  


See More Training & Events
Click Here
SupplyFrame