Datasheet
- 16-Bit, 2-MSPS, LVDS Serial Interface, SAR ADC.
(PDF , 1614 KB) 06 Oct 2005 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | ADS8410IBRGZR | ACTIVE | -40 to 85 | 19.80 | 1ku | VQFN (RGZ) | 48 | View | 2500 | 696 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | ADS8410IBRGZRG4 | ACTIVE | -40 to 85 | 19.80 | 1ku | VQFN (RGZ) | 48 | View | 2500 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | ADS8410IBRGZT | ACTIVE | -40 to 85 | 21.40 | 1ku | VQFN (RGZ) | 48 | View | 250 | 1K - 5K | 1k quantity lead time: In stock | Contact Distributor | ADS8410IBRGZTG4 | ACTIVE | -40 to 85 | 21.40 | 1ku | VQFN (RGZ) | 48 | View | 250 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | ADS8410IRGZR | ACTIVE | -40 to 85 | 11.77 | 1ku | VQFN (RGZ) | 48 | View | 2500 | 171 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | ADS8410IRGZRG4 | ACTIVE | -40 to 85 | 11.77 | 1ku | VQFN (RGZ) | 48 | View | 2500 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | ADS8410IRGZT | ACTIVE | -40 to 85 | 13.38 | 1ku | VQFN (RGZ) | 48 | View | 250 | >5K | 1k quantity lead time: In stock | Contact Distributor | ADS8410IRGZTG4 | ACTIVE | -40 to 85 | 13.38 | 1ku | VQFN (RGZ) | 48 | View | 250 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| ADS8413 | 16-bit, Unipolar Diff Input, 2MSPS Sampling rate, 4.75V to 5.25V ADC with LVDS Serial Interface | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Has a differential input interface |
| THS4131 | Fully Differential Input/Output Low Noise Amplifier | OPERATIONAL AMPLIFIER - HIGH SPEED AMPLIFIER | OPERATIONAL AMLIFIER |
| THS4130 | Fully Differential Input/Output Low Noise Amplifier With Shutdown | OPERATIONAL AMPLIFIER - HIGH SPEED AMPLIFIER | OPERATIONAL AMLIFIER |
| REF5040 | Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1614 | 06 Oct 2005 |
Application Notes (13)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 425 | 09 Oct 2011 | 7,967 | |||
| 215 | 17 Mar 2011 | 1,823 | |||
| 227 | 10 Nov 2010 | 1,182 | |||
| 2884 | 08 Jun 2006 | 476 | |||
| 3239 | 22 May 2006 | 377 | |||
| 2113 | 15 Feb 2006 | 409 | |||
| 773 | 02 Dec 2005 | 356 | |||
| 1310 | 24 May 2004 | 11,885 | |||
| 56 | 02 Oct 2000 | 2,507 | |||
| 50 | 02 Oct 2000 | 2,929 | |||
| 64 | 02 Oct 2000 | 1,778 | |||
| 95 | 02 Oct 2000 | 2,366 | |||
| 385 | 02 Oct 2000 | 2,655 |
Tools & Software
Development Tools (3)
| Name | Part# | Type |
|---|---|---|
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Calculation Tools |
| Jitter and SNR Calculator for ADCs | JITTER-SNR-CALC | Calculation Tools |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Calculation Tools |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Hercules How to Tutorial: Force a Clock Monitor Failure | Recorded Content | On Demand |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Haptics Technologies | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
See More Training & Events

Cart 