Datasheet
- 16-Bit 1-MSPS Differential Input, Micropower Samp Analog-to-Digital Converter
(PDF , 1375 KB) 27 Sep 2006 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | ADS8472IBRGZR | ACTIVE | -40 to 85 | 18.95 | 1ku | VQFN (RGZ) | 48 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | ADS8472IBRGZRG4 | ACTIVE | -40 to 85 | 18.95 | 1ku | VQFN (RGZ) | 48 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | ADS8472IBRGZT | ACTIVE | -40 to 85 | 20.45 | 1ku | VQFN (RGZ) | 48 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | Contact Distributor | ADS8472IBRGZTG4 | ACTIVE | -40 to 85 | 20.45 | 1ku | VQFN (RGZ) | 48 | View | 250 | SMALL T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | ADS8472IRGZR | ACTIVE | -40 to 85 | 13.45 | 1ku | VQFN (RGZ) | 48 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | ADS8472IRGZRG4 | ACTIVE | -40 to 85 | 13.45 | 1ku | VQFN (RGZ) | 48 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | ADS8472IRGZT | ACTIVE | -40 to 85 | 14.95 | 1ku | VQFN (RGZ) | 48 | View | 250 | SMALL T&R | 657 | For lead times contact TI Authorized Distributor or local TI sales office | Contact Distributor | ADS8472IRGZTG4 | ACTIVE | -40 to 85 | 14.95 | 1ku | VQFN (RGZ) | 48 | View | 250 | SMALL T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| ADS8481 | 18 Bit 1MSPS parallel ADC W/Ref | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 18 bit device. Has a serial input interface |
| ADS8482 | 18 Bit 1MSPS Parallel ADC W/Ref, Pseudo Bipolar, Fully Differential Input | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 18 bit equivalent device |
| ADS8484 | 18 Bit 1.25MSPS Parallel ADC W/Ref, Pseudo Bipolar, Fully Differential Input | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 18 bit equivalent device. Has a better sampling rate (1.25MSPS) |
| THS4131 | Fully Differential Input/Output Low Noise Amplifier | OPERATIONAL AMPLIFIER - HIGH SPEED AMPLIFIER | OPERATIONAL AMLIFIER |
| TPS7A3001 | Vin -3V to -36V, -200mA, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO |
The negative-voltage TPS7A3001 LDO, when paired with the positive voltage TPS7A4901 LDO, provides designers with a total solution for powering precision analog applications. These LDOs feature ultra-high PSRR performance with output noise as low as 16 �Vrms
and are designed to power noise-sensitive applications. Please look at ti.com/pmp5863. See Literature slvt170 See Literature SLVT170, Power management for Precision Analog |
| THS4130 | Fully Differential Input/Output Low Noise Amplifier With Shutdown | OPERATIONAL AMPLIFIER - HIGH SPEED AMPLIFIER | OPERATIONAL AMLIFIER |
| TPS7A4901 | Vin 3V to 36V, 150mA, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO |
The negative-voltage TPS7A3001 LDO, when paired with the positive voltage TPS7A4901 LDO, provides designers with a total solution for powering precision analog applications. These LDOs feature ultra-high PSRR performance with output noise as low as 16 �Vrms
and are designed to power noise-sensitive applications. Please look at ti.com/pmp5863. See Literature slvt170 See Literature SLVT170, Power management for Precision Analog |
| REF5040 | Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
| THS4520 | Rail-to-Rail Output Wideband Fully Differential Amplifier | OPERATIONAL AMPLIFIER - HIGH SPEED AMPLIFIER | THS4520 meets the requirements of fully differential input, SNR, THD and settling time for the SAR type ADC ADS8472 |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1375 | 27 Sep 2006 |
Application Notes (8)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 425 | 09 Oct 2011 | 5,063 | |||
| 215 | 17 Mar 2011 | 1,909 | |||
| 227 | 10 Nov 2010 | 1,181 | |||
| 1310 | 24 May 2004 | 11,325 | |||
| 56 | 02 Oct 2000 | 3,185 | |||
| 50 | 02 Oct 2000 | 2,433 | |||
| 64 | 02 Oct 2000 | 1,961 | |||
| 95 | 02 Oct 2000 | 2,774 |
Selection & Solution Guides (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 6259 | 11 Jul 2013 | 20,277 | ||
| 4801 | 10 Apr 2013 | 5,683 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| ADS8472 IBIS Model | IBIS Model | ZIP | 757 KB | 17 May 2011 | 332 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| ADS8472EVM Evaluation Module | ADS8472EVM | Evaluation Modules & Boards |
Development Tools (4)
| Name | Part# | Type |
|---|---|---|
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Calculation Tools |
| Jitter and SNR Calculator for ADCs | JITTER-SNR-CALC | Calculation Tools |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Calculation Tools |
| DCPFREETOOL Software Plug-In to Code Composer Studio | DCPFREETOOL | Plug-Ins |
Related End Equipment
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Hercules How to Tutorial: 12bit ADC
This video highlights the 12-bit Analog to Digital Converter (ADC) integrated into many Hercules Safety MCUs. |
On-Line Training | On Demand |
|
Survey of Control Topologies for TPS and LM Non-Isolated DC/DC Controllers
This presentation will illustrate and survey each control mode’s operation and switching characteristics. |
On-Line Training | On Demand |
|
LMP91200 Integrated pH Sensor AFE Demo
Demo TI's LMP91200. The first integrated pH sensor circuit that interfaces to all pH sensors. |
On-Line Training | On Demand |
|
LMP91000 Micro-Power Chemical & Gas Sensor AFE Demo
Demo TI LMP91000 Micro-Power Chemical & Gas Sensor AFE. LMP91000 is ideal for micro-power gas and chemical sensing applications. |
On-Line Training | On Demand |
|
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools. |
1-Day Workshops | Mon, 07 Oct 2013 - Thu, 10 Oct 2013 |

Cart 