Datasheet
- 12-, 14-, 16-Bit, Eight-Channel, Simultaneous Sampling ADCs (Rev. A)
(PDF , 1111 KB) 04 Oct 2011 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | ADS8528SPM | ACTIVE | -40 to 125 | 11.40 | 1ku | LQFP (PM) | 64 | View | 160 | TUBE | 118 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | ADS8528SPMR | ACTIVE | -40 to 125 | 9.50 | 1ku | LQFP (PM) | 64 | View | 1000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | ADS8528SRGCR | ACTIVE | -40 to 125 | 9.50 | 1ku | VQFN (RGC) | 64 | View | 2000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | ADS8528SRGCT | ACTIVE | -40 to 125 | 10.95 | 1ku | VQFN (RGC) | 64 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| ADS8568 | 16-Bit, 8-Channel, Simultaneous Sampling, Bipolar Input ADC | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. 16-Bit, 8-Channel, Simultaneous Sampling, Bipolar Input ADC |
| ADS8548 | 14-Bit, 8-Channel, Simultaneous Sampling, Bipolar Input ADC | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. 14-Bit, 8-Channel, Simultaneous Sampling, Bipolar Input ADC |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1111 | 04 Oct 2011 |
Application Notes (8)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 3366 | 21 Nov 2012 | 832 | |||
| 425 | 09 Oct 2011 | 5,063 | |||
| 215 | 17 Mar 2011 | 1,909 | |||
| 1310 | 24 May 2004 | 11,325 | |||
| 56 | 02 Oct 2000 | 3,185 | |||
| 50 | 02 Oct 2000 | 2,433 | |||
| 64 | 02 Oct 2000 | 1,961 | |||
| 95 | 02 Oct 2000 | 2,774 |
Selection & Solution Guides (3)
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| ADS8568, ADS8548, ADS8528 IBIS Model (Rev. B) | IBIS Model | ZIP | 81 KB | 28 Sep 2011 | 390 views |
Development Tools (2)
| Name | Part# | Type |
|---|---|---|
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Calculation Tools |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Calculation Tools |
Related End Equipment
- Protection Relays
- Power Quality Measurement
- Multi-Axis Motor Control
- Programmable Logic Controllers
- Industrial Data Acquisition
All trademarks are the property of their respective owners.
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Hercules How to Tutorial: 12bit ADC
This video highlights the 12-bit Analog to Digital Converter (ADC) integrated into many Hercules Safety MCUs. |
On-Line Training | On Demand |
|
Survey of Control Topologies for TPS and LM Non-Isolated DC/DC Controllers
This presentation will illustrate and survey each control mode’s operation and switching characteristics. |
On-Line Training | On Demand |
|
LMP91200 Integrated pH Sensor AFE Demo
Demo TI's LMP91200. The first integrated pH sensor circuit that interfaces to all pH sensors. |
On-Line Training | On Demand |
|
LMP91000 Micro-Power Chemical & Gas Sensor AFE Demo
Demo TI LMP91000 Micro-Power Chemical & Gas Sensor AFE. LMP91000 is ideal for micro-power gas and chemical sensing applications. |
On-Line Training | On Demand |
|
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools. |
1-Day Workshops | Mon, 07 Oct 2013 - Thu, 10 Oct 2013 |

Cart 