Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | ADS8556IPM | ACTIVE | -40 to 125 | 14.95 | 1ku | LQFP (PM) | 64 | View | 160 | JEDEC TRAY (5+1) | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | ADS8556IPMR | ACTIVE | -40 to 125 | 12.95 | 1ku | LQFP (PM) | 64 | View | 1000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| ADS8365 | 16-Bit 250kSPS 6-Ch Simultaneous Sampling SAR ADC | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 16 bit Unipolar 6 ch simultaneously sampling SAR ADC |
| ADS7863 | Dual, 2MSPS, 12-Bit, 3+3 or 2+2 Channel, Simultaneous Sampling Analog-To-Digital SAR Converter | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 12 bit Unipolar simultaneously sampling SAR ADC with up to 6 inputs |
| OPA211 | 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | |
| TPS7A3001 | Vin -3V to -36V, -200mA, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO |
The negative-voltage TPS7A3001 LDO, when paired with the positive voltage TPS7A4901 LDO, provides designers with a total solution for powering precision analog applications. These LDOs feature ultra-high PSRR performance with output noise as low as 16 �Vrms
and are designed to power noise-sensitive applications. Please look at ti.com/pmp5863. See Literature slvt170 See Literature SLVT170, Power management for Precision Analog |
| OPA827 | Low-Noise, High-Precision, JFET-Input Operational Amplifier | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | |
| TPS7A4901 | Vin 3V to 36V, 150mA, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO |
The negative-voltage TPS7A3001 LDO, when paired with the positive voltage TPS7A4901 LDO, provides designers with a total solution for powering precision analog applications. These LDOs feature ultra-high PSRR performance with output noise as low as 16 �Vrms
and are designed to power noise-sensitive applications. Please look at ti.com/pmp5863. See Literature slvt170 See Literature SLVT170, Power management for Precision Analog |
| REF5025 | Low Noise, Very Low Drift, Precision Voltage Reference | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 912 | 23 Jan 2012 |
Application Notes (10)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1278 | 27 Aug 2012 | 640 | |||
| 425 | 09 Oct 2011 | 7,941 | |||
| 215 | 17 Mar 2011 | 1,823 | |||
| 187 | 02 Sep 2010 | 2,302 | |||
| 1310 | 24 May 2004 | 11,848 | |||
| 56 | 02 Oct 2000 | 2,500 | |||
| 50 | 02 Oct 2000 | 2,923 | |||
| 64 | 02 Oct 2000 | 1,774 | |||
| 95 | 02 Oct 2000 | 2,355 | |||
| 385 | 02 Oct 2000 | 2,650 |
Selection & Solution Guides (2)
More Literature (3)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| WMV | 14789 | 12 Aug 2010 | 206 | |
| WMV | 23882 | 28 Apr 2010 | 216 | |
| WMV | 24400 | 28 Apr 2010 | 158 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| ADS8555/6/7/8 IBIS Model (Rev. B) | IBIS Model | ZIP | 80 KB | 14 Dec 2010 | 200 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| ADS8556 Evaluation Module | ADS8556EVM | Evaluation Modules & Boards |
Development Tools (3)
| Name | Part# | Type |
|---|---|---|
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Calculation Tools |
| Jitter and SNR Calculator for ADCs | JITTER-SNR-CALC | Calculation Tools |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Calculation Tools |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Haptics Technologies | Recorded Content | On Demand |
| Sensors and the Analog Interface | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
| Technology Day Minneapolis | In-Person | 01 May 2013 |
See More Training & Events

Cart
