Datasheet
- 12-, 14-, 16-Bit, Eight-Channel, Simultaneous Sampling ADCs (Rev. A)
(PDF , 1111 KB) 04 Oct 2011 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | ADS8568SPM | ACTIVE | -40 to 125 | 19.10 | 1ku | LQFP (PM) | 64 | View | 160 | 415 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | ADS8568SPMR | ACTIVE | -40 to 125 | 15.90 | 1ku | LQFP (PM) | 64 | View | 1000 | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | ADS8568SRGCR | ACTIVE | -40 to 125 | 15.90 | 1ku | VQFN (RGC) | 64 | View | 2000 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | ADS8568SRGCT | ACTIVE | -40 to 125 | 18.30 | 1ku | VQFN (RGC) | 64 | View | 250 | 1K - 5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| ADS8548 | 14-Bit, 8-Channel, Simultaneous Sampling, Bipolar Input ADC | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. 14-Bit, 8-Channel, Simultaneous Sampling, Bipolar Input ADC |
| ADS8528 | 12-Bit, 8-Channel, Simultaneous Sampling, Bipolar Input ADC | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. 12-Bit, 8-Channel, Simultaneous Sampling, Bipolar Input ADC |
| TPS7A3001 | Vin -3V to -36V, -200mA, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO |
The negative-voltage TPS7A3001 LDO, when paired with the positive voltage TPS7A4901 LDO, provides designers with a total solution for powering precision analog applications. These LDOs feature ultra-high PSRR performance with output noise as low as 16 �Vrms
and are designed to power noise-sensitive applications. Please look at ti.com/pmp5863. See Literature slvt170 See Literature SLVT170, Power management for Precision Analog |
| TPS7A4901 | Vin 3V to 36V, 150mA, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO |
The negative-voltage TPS7A3001 LDO, when paired with the positive voltage TPS7A4901 LDO, provides designers with a total solution for powering precision analog applications. These LDOs feature ultra-high PSRR performance with output noise as low as 16 �Vrms
and are designed to power noise-sensitive applications. Please look at ti.com/pmp5863. See Literature slvt170 See Literature SLVT170, Power management for Precision Analog |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1111 | 04 Oct 2011 |
Application Notes (9)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 3366 | 21 Nov 2012 | 642 | |||
| 425 | 09 Oct 2011 | 7,941 | |||
| 215 | 17 Mar 2011 | 1,823 | |||
| 1310 | 24 May 2004 | 11,848 | |||
| 56 | 02 Oct 2000 | 2,500 | |||
| 50 | 02 Oct 2000 | 2,923 | |||
| 64 | 02 Oct 2000 | 1,774 | |||
| 95 | 02 Oct 2000 | 2,355 | |||
| 385 | 02 Oct 2000 | 2,650 |
Selection & Solution Guides (3)
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| ADS8568, ADS8548, ADS8528 IBIS Model (Rev. B) | IBIS Model | ZIP | 81 KB | 28 Sep 2011 | 213 views |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| ADCPro(TM) Analog-to-Digital Converter Evaluation Software | ADCPRO | Evaluation Modules & Boards |
| ADS8568 Performance Demonstration Kit | ADS8568EVM-PDK | Evaluation Modules & Boards |
Development Tools (2)
| Name | Part# | Type |
|---|---|---|
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Calculation Tools |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Calculation Tools |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Hercules How to Tutorial: Force a Clock Monitor Failure | Recorded Content | On Demand |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Haptics Technologies | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
See More Training & Events

Cart 