Datasheet
- 12-Bit, 1MSPS, 4-/8-Chan, Bipolar-Input, SAR ADC w/ Software-Selectable Ranges (Rev. A)
(PDF , 1688 KB) 03 Aug 2011 - View All Technical Documents
Device Uses
- Industrial Process Controls (PLC)
- Data Acquisition Systems
- High-Speed, Closed-Loop Systems
- Digital Power Supplies
SPI is a trademark of Motorola.
All other trademarks are the property of their respective owners.
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | ADS8634SRGER | ACTIVE | -40 to 125 | 2.85 | 1ku | VQFN (RGE) | 24 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | | ADS8634SRGET | ACTIVE | -40 to 125 | 3.30 | 1ku | VQFN (RGE) | 24 | View | 250 | SMALL T&R | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part# | Name | Product Family | Comments |
|---|---|---|---|
| ADS8638 | 12-bit, 8-Channel, Bipolar SAR with software selectable input ranges | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| ADS7950 | 12 bit, 1 MSPS, 4 ch, single ended, micro power, sr i/f, SAR ADC | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| OPA140 | 11MHz, Single Supply, Low Noise, Precision, Rail-to-Rail Output, JFET Amplifier | PRECISION AMPLIFIER - LOW INPUT BIAS CURRENT/FET INPUT | Low Noise, Very Low Drift, Precision Voltage Reference |
| REF5025 | Low Noise, Very Low Drift, Precision Voltage Reference | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | Low Noise, Very Low Drift, Precision Voltage Reference |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1688 | 03 Aug 2011 |
Application Notes (8)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 425 | 09 Oct 2011 | 19,261 | |||
| 215 | 17 Mar 2011 | 1,482 | |||
| 1310 | 24 May 2004 | 13,342 | |||
| 56 | 02 Oct 2000 | 2,867 | |||
| 50 | 02 Oct 2000 | 3,420 | |||
| 64 | 02 Oct 2000 | 1,972 | |||
| 95 | 02 Oct 2000 | 2,403 | |||
| 385 | 02 Oct 2000 | 3,416 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| ADS8634 IBIS Model | IBIS Model | ZIP | 63 KB | 31 May 2011 | 114 views |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Calculation Utilities |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Intro to Motor Drives and the Motor Signal Chain
This session will focus in on the analog drive section of the motor. |
On-Line Training | On Demand |
|
Signal Switch Solutions
This module will cover TI's Analog, Audio, USB, Video and LAN Switch portfolio. |
On-Line Training | On Demand |
|
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. |
On-Line Training | On Demand |
|
Bluetooth Low Energy and ANT: Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link. |
On-Line Training | On Demand |
|
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics. |
On-Line Training | On Demand |



