ADS8699 (ACTIVE)

18-Bit 100kSPS Single-Supply SAR ADC Data Acquisition System With Programmable Bipolar Input Ranges

18-Bit 100kSPS Single-Supply SAR ADC Data Acquisition System With Programmable Bipolar Input Ranges - ADS8699
 

Description

The ADS8691, ADS8695, and ADS8699 devices belong to a family of integrated data acquisition system based on a successive approximation (SAR) analog-to-digital converter (ADC). The devices feature a high-speed, high-precision SAR ADC, integrated analog front-end (AFE) input driver circuit, overvoltage protection circuit up to ±20 V, and an on-chip 4.096-V reference with extremely low temperature drift.

The devices operate on a single 5-V analog supply, but support true bipolar input ranges of ±12.288 V, ±6.144 V, ±10.24 V, ±5.12 V, and ±2.56 V, as well as unipolar input ranges of 0 V to 12.288 V, 0 V to 10.24 V, 0 V to 6.144 V, and 0 V to 5.12 V. The gain and offset errors are accurately trimmed within the specified values for each input range to ensure high dc precision. The input range selection is done by software programming of the device internal registers. The devices offer a high resistive input impedance (≥ 1 MΩ) irrespective of the selected input range.

The multiSPI digital interface is backward-compatible to the traditional SPI protocol. Additionally, configurable features simplify interface to a wide range of host controllers.

Features

  • 18-Bit ADC with Integrated Analog Front-End
  • High Speed:
    • ADS8691: 1 MSPS
    • ADS8695: 500 kSPS
    • ADS8699: 100 kSPS
  • Software Programmable Input Ranges:
    • Bipolar Ranges: ±12.288 V, ±10.24 V, ±6.144 V, ±5.12 V, and ±2.56 V
    • Unipolar Ranges: 0 V–12.288 V, 0 V–10.24 V, 0 V–6.144 V, and 0 V–5.12 V
  • 5-V Analog Supply: 1.65-V to 5-V I/O Supply
  • Constant Resistive Input Impedance ≥ 1 MΩ
  • Input Overvoltage Protection: Up to ±20 V
  • On-Chip, 4.096-V Reference with Low Drift
  • Excellent Performance:
    • DNL: ±0.6 LSB; INL: ±1.75 LSB
    • SNR: 92.5 dB; THD: –110 dB
  • ALARM → High, Low Thresholds per Channel
  • multiSPI™ Interface with Daisy-Chain
  • Extended Industrial Temperature Range:
    –40°C to +125°C

View more

Parametrics Compare all products in Precision ADCs (<=10MSPS)

 
Resolution (Bits)
Sample Rate (Max) (kSPS)
# Input Channels
Interface
Operating Temperature Range (C)
Package Group
Approx. Price (US$)
Power Consumption (Typ) (mW)
Package Size: mm2:W x L (PKG)
Architecture
Input Type
Multi-Channel Configuration
Reference Mode
Features
Input Range (Max) (V)
Input Range (Min) (V)
Analog Voltage AVDD (Min) (V)
Analog Voltage AVDD (Max) (V)
Digital Supply (Min) (V)
Digital Supply (Max) (V)
INL (Max) (+/-LSB)
SINAD (dB)
SNR (dB)
THD (Typ) (dB)
Sample Rate (Max) (MSPS)
ADS8699 ADS8661 ADS8665 ADS8671 ADS8675 ADS8681 ADS8685 ADS8689 ADS8691 ADS8695
18    12    12    14    14    16    16    16    18    18   
100    125    500    1000    500    1000    500    100    1000    500   
1    1    1    1    1    1    1    1    1    1   
SPI    SPI    SPI    SPI    SPI    SPI    SPI    SPI    SPI    SPI   
-40 to 125    -40 to 125    -40 to 125    -40 to 125    -40 to 125    -40 to 125    -40 to 125    -40 to 125    -40 to 125    -40 to 125   
TSSOP
WQFN   
TSSOP
WQFN   
TSSOP
WQFN   
TSSOP
WQFN   
TSSOP
WQFN   
TSSOP
WQFN   
TSSOP
WQFN   
TSSOP
WQFN   
TSSOP
WQFN   
TSSOP
WQFN   
3.20 | 1ku    2.00 | 1ku    1.50 | 1ku    2.85 | 1ku    2.15 | 1ku    4.10 | 1ku    3.10 | 1ku    2.40 | 1ku    5.30 | 1ku    4.60 | 1ku   
21    36    25    34    27    42    29    21    42    29   
16TSSOP: 32 mm2: 6.4 x 5(TSSOP)
16WQFN: 16 mm2: 4 x 4(WQFN)   
16TSSOP: 32 mm2: 6.4 x 5(TSSOP)
16WQFN: 16 mm2: 4 x 4(WQFN)   
16TSSOP: 32 mm2: 6.4 x 5(TSSOP)
16WQFN: 16 mm2: 4 x 4(WQFN)   
16TSSOP: 32 mm2: 6.4 x 5(TSSOP)
16WQFN: 16 mm2: 4 x 4(WQFN)   
16TSSOP: 32 mm2: 6.4 x 5(TSSOP)
16WQFN: 16 mm2: 4 x 4(WQFN)   
16TSSOP: 32 mm2: 6.4 x 5(TSSOP)
16WQFN: 16 mm2: 4 x 4(WQFN)   
16TSSOP: 32 mm2: 6.4 x 5(TSSOP)
16WQFN: 16 mm2: 4 x 4(WQFN)   
16TSSOP: 32 mm2: 6.4 x 5(TSSOP)
16WQFN: 16 mm2: 4 x 4(WQFN)   
16TSSOP: 32 mm2: 6.4 x 5(TSSOP)
16WQFN: 16 mm2: 4 x 4(WQFN)   
16TSSOP: 32 mm2: 6.4 x 5(TSSOP)
16WQFN: 16 mm2: 4 x 4(WQFN)   
SAR    SAR    SAR    SAR    SAR    SAR    SAR    SAR    SAR    SAR   
Single-Ended    Single-Ended    Single-Ended    Single-Ended    Single-Ended    Single-Ended    Single-Ended    Single-Ended    Single-Ended    Single-Ended   
N/A    N/A    N/A    N/A    N/A    N/A    N/A    N/A    N/A    N/A   
Ext
Int   
Ext
Int   
Ext
Int   
Ext
Int   
Ext
Int   
Ext
Int   
Ext
Int   
Ext
Int   
Ext
Int   
Int   
Oscillator
Over-Voltage Protection
PGA   
Oscillator
Over-Voltage Protection
PGA   
Oscillator
Over-Voltage Protection
PGA   
Oscillator
Over-Voltage Protection
PGA   
Oscillator
Over-Voltage Protection
PGA   
Oscillator
Over-Voltage Protection
PGA   
Oscillator
Over-Voltage Protection
PGA   
Oscillator
Over-Voltage Protection
PGA   
Oscillator
Over-Voltage Protection
PGA   
Oscillator
Over-Voltage Protection
PGA   
12.288    12.288    12.288    12.288    12.288    12.288    12.288    12.288    12.288    12.288   
-12.288    -12.288    -12.288    -12.288    -12.288    -12.288    -12.288    -12.288    -12.288    -12.288   
4.75    4.75    4.75    4.75    4.75    4.75    4.75    5.25    4.75    4.75   
5.25    5.25    5.25    5.25    5.25    5.25    5.25    4.75    5.25    5.25   
1.65    1.65    1.65    1.65    1.65    1.65    1.65    1.65    1.65    1.65   
5.25    5.25    5.25    5.25    5.25    5.25    5.25    5.25    5.25    5.25   
3    0.35    0.35    0.75    0.75    1.2    1.2    1.2    3.25    3   
92.5    73.4    73.4    84.5    84.5    90    92    92    92.5    92.5   
92.5    73.5    73.5    84.5    84.5    90.5    92    92    92.5    92.5   
-110    -102    -102    -105    -105    -102    -112    -112    -110    -110   
0.1    1    0.5    1    0.5    1    0.5    0.1    1    0.5   

Featured tools and software