AFE5804
- 8-Channel Complete Analog Front-End:
- LNA, VCA, PGA, LPF, and ADC
- Mode Control for Power/Noise Optimization:
- Low Noise (Full-Channel):
0.89nV/√Hz (TGC Mode I)
1.23nV/√Hz (TGC Mode II)
1.03nV/√Hz (PW Mode) - Ultra-Low Power:
101mW/Channel (TGC Mode II)
65mW/Channel (CW Mode)
- Low Noise (Full-Channel):
- Low-Noise Pre-Amp (LNA):
- 0.75nV/√Hz
- 20dB Fixed Gain
- 280mVPP Linear Input Range
- Variable-Gain Amplifier:
- Gain Control Range: 46dB
- PGA Gain Settings: 20dB, 25dB, 27dB, 30dB
- Low-Pass Filter:
- Selectable BW: 12.5MHz, 17MHz
- 2nd-Order, Bessel
- Gain Error: ±0.5dB
- Channel Matching: ±0.25dB
- Clamping
- Fast Overload Recovery: Two Clock Cycles
- 12-Bit Analog-to-Digital Converter:
- 10MSPS to 50MSPS
- 69dB SNR at 10MHz
- Serial LVDS Interface
- Integrated CW Switch Matrix
- 15mm × 9mm, 135-BGA Package:
- Pb-Free (RoHS-Compliant) and Green
The AFE5804 is a complete analog front-end device specifically designed for ultrasound systems that require low power and small size.
The AFE5804 consists of eight channels, including a low-noise amplifier (LNA), voltage-controlled attenuator (VCA), programmable gain amplifier (PGA), low-pass filter (LPF), and a 12-bit analog-to-digital converter (ADC) with low voltage differential signaling (LVDS) data outputs.
The LNA gain is set for 20dB gain and has excellent noise and signal handling capabilities, including fast overload recovery. VCA gain can vary over a 46dB range with a 0V to 1.2V control voltage common to all channels of the AFE5804.
The PGA can be programmed for gains of 20dB, 25dB, 27dB, and 30dB. The internal low-pass filter can also be programmed to 12.5MHz or 17MHz.
The LVDS outputs of the ADC reduce the number of interface lines to an ASIC or FPGA, thereby enabling the high system integration densities desired for portable systems. The ADC can either be operated with internal or external references. The ADC also features a signal-to-noise ratio (SNR) enhancement mode that can be useful at high gains.
The AFE5804 is available in a 15mm × 9mm, 135-ball BGA package that is Pb-free (RoHS-compliant) and green. It is specified for operation from 0°C to +85°C.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | Fully-Integrated, 8-Ch Analog Front-End for Ultrasound 0.89nV/Hz, 12-Bit, 40MSPS datasheet (Rev. C) | 27 Oct 2011 | |
EVM User's guide | AFE5804EVM (Rev. A) | 05 Mar 2015 | ||
User guide | TSW1250EVM: High-Speed LVDS Deserializer and Analysis System (Rev. F) | 20 Jan 2012 | ||
More literature | Ultrasound flyer (Rev. A) | 22 Sep 2011 | ||
More literature | Ultrasound flyer | 15 Mar 2011 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DATACONVERTERPRO-SW — High Speed Data Converter Pro GUI Installer, v5.20
This high-speed data converter pro GUI is a PC (Windows® XP/7/10 compatible) program designed to aid in evaluation of most TI high-speed data converter [analog-to-digital converter (ADC) and digital-to-analog converter (DAC)] and analog front-end (AFE) platforms. Designed to support the entire (...)
Supported products & hardware
Products
High-speed DACs (>10 MSPS)
Transmitters
Receivers
High-speed ADCs (≥10 MSPS)
Ultrasound AFEs
RF-sampling transceivers
Hardware development
Evaluation board
Software
Support software
SLOC231 — TSW1250EVM Software
Supported products & hardware
Products
Ultrasound AFEs
Hardware development
Evaluation board
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | Download |
---|---|---|
NFBGA (ZCF) | 135 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.