Datasheet
- Fully Integrated, 8-Channel Ultrasound Analog Front End, Passive CW (Rev. C)
(PDF , 1160 KB) 03 May 2013 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | AFE5807ZCF | ACTIVE | 0 to 85 | 54.00 | 1ku | NFBGA (ZCF) | 135 | View | 160 | JEDEC TRAY (5+1) | 55 | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| AFE5808 | 8-channel Analog Front End with Passive CW Mixer for Ultrasound | ANALOG FRONT END - ULTRASOUND | The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. Same functionality and pinout to AFE5807 with lower noise at 0.75 nV/rtHz and ADC with 77 dBFS SNR. |
| AFE5808 | 8-channel Analog Front End with Passive CW Mixer for Ultrasound | ANALOG FRONT END - ULTRASOUND | The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. Same functionality and pinout to AFE5807 with lower noise at 0.75 nV/rtHz and ADC with 77 dBFS SNR. |
| AFE5805 | 8-Channel Analog Front-End for Ultrasound | ANALOG FRONT END - ULTRASOUND | |
| AFE5804 | 8-Channel Analog Front-End for Ultrasound | ANALOG FRONT END - ULTRASOUND | |
| AFE5851 | 16-channel VGA with ADC | ANALOG FRONT END - ULTRASOUND | |
| AFE5801 | 8-channel VGA with ADC | ANALOG FRONT END - ULTRASOUND | |
| TX810 | 8-Channel, Programmable T/R Switch for Ultrasound | SWITCHES AND MULTIPLEXERS - ANALOG SWITCH OR MULTIPLEXER (greater than 5V) |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1160 | 03 May 2013 |
User Guides (3)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 6072 | 20 Jan 2012 | 798 | |||
| 25561 | 05 Dec 2011 | 132 | |||
| 16562 | 14 Dec 2010 | 377 |
Selection & Solution Guides (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 6259 | 11 Jul 2013 | 20,277 | ||
| 3424 | 02 May 2013 | 6,318 |
More Literature (3)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 461 | 22 Sep 2011 | 1,675 | ||
| 184 | 15 Mar 2011 | 1,675 | ||
| WMV | 10729 | 13 Sep 2010 | 63 |
Tools & Software
Models (6)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| AFE5807 PSpice Transient Model | PSpice Model | ZIP | 45 KB | 13 Mar 2012 | 197 views |
| AFE5807 PSpice Model (Rev. A) | PSpice Model | ZIP | 74 KB | 13 Mar 2012 | 193 views |
| AFE5807 TINA-TI Transient Reference Design | TINA-TI Reference Design | TSC | 63 KB | 13 Mar 2012 | 85 views |
| AFE5807 TINA-TI Reference Design | TINA-TI Reference Design | TSC | 106 KB | 13 Mar 2012 | 87 views |
| AFE5807 TINA-TI Transient Spice Model | TINA-TI Spice Model | ZIP | 35 KB | 13 Mar 2012 | 187 views |
| AFE5807 TINA-TI Spice Model | TINA-TI Spice Model | ZIP | 63 KB | 13 Mar 2012 | 179 views |
Software (2)
|
AFE5807EVM GUI INSTALLER (Rev. C) (ZIP 116597 KB ) 77 views, 16 Jan 2012 |
||
|
AFE5807/8EVM GUI Software (Rev. A) (ZIP 90935 KB ) 357 views, 14 Feb 2011 |
Related End Equipment
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Survey of Control Topologies for TPS and LM Non-Isolated DC/DC Controllers
This presentation will illustrate and survey each control mode’s operation and switching characteristics. |
On-Line Training | On Demand |
|
LMP91200 Integrated pH Sensor AFE Demo
Demo TI's LMP91200. The first integrated pH sensor circuit that interfaces to all pH sensors. |
On-Line Training | On Demand |
|
LMP91000 Micro-Power Chemical & Gas Sensor AFE Demo
Demo TI LMP91000 Micro-Power Chemical & Gas Sensor AFE. LMP91000 is ideal for micro-power gas and chemical sensing applications. |
On-Line Training | On Demand |
|
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools. |
1-Day Workshops | Mon, 07 Oct 2013 - Thu, 10 Oct 2013 |
|
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications. |
1-Day Workshops | Thu, 10 Oct 2013 - Thu, 07 Nov 2013 |

Cart 