Datasheet
- Fully Integrated, 8-Channel Ultrasound Analog Front End with Passive CW Mixer, (Rev. C)
(PDF , 1445 KB) 29 Jan 2013 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | AFE5809ZCF | ACTIVE | 0 to 85 | 87.00 | 1ku | NFBGA (ZCF) | 135 | View | 160 | TUBE | 212 | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| AFE5808A | Fully Integrated, 8 Channel Ultrasound Analog Front End with Passive CW Mixer | ANALOG FRONT END - ULTRASOUND | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Does not includes a Digital I/Q Demodulator |
| AFE5807 | 8-channel Analog Front End with Passive CW Mixer for Ultrasound | ANALOG FRONT END - ULTRASOUND | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Lower power, does not include Digital I/Q Demodulator |
| AFE5808A | Fully Integrated, 8 Channel Ultrasound Analog Front End with Passive CW Mixer | ANALOG FRONT END - ULTRASOUND | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Does not includes a Digital I/Q Demodulator |
| AFE5807 | 8-channel Analog Front End with Passive CW Mixer for Ultrasound | ANALOG FRONT END - ULTRASOUND | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Lower power, does not include Digital I/Q Demodulator |
| AFE5805 | 8-Channel Analog Front-End for Ultrasound | ANALOG FRONT END - ULTRASOUND | |
| AFE5804 | 8-Channel Analog Front-End for Ultrasound | ANALOG FRONT END - ULTRASOUND | |
| TX810 | 8-Channel, Programmable T/R Switch for Ultrasound | SWITCHES AND MULTIPLEXERS - ANALOG SWITCH OR MULTIPLEXER (greater than 5V) |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1445 | 29 Jan 2013 |
Tools & Software
Models (6)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| AFE5809 PSpice Model | PSpice Model | ZIP | 74 KB | 08 Aug 2012 | 479 views |
| AFE5809 PSpice Transient Model | PSpice Model | ZIP | 46 KB | 08 Aug 2012 | 135 views |
| AFE5809 TINA-TI Reference Design | TINA-TI Reference Design | TSC | 106 KB | 08 Aug 2012 | 132 views |
| AFE5809 TINA-TI Transient Reference Design | TINA-TI Reference Design | TSC | 63 KB | 08 Aug 2012 | 138 views |
| AFE5809 TINA-TI Spice Model | TINA-TI Spice Model | ZIP | 63 KB | 08 Aug 2012 | 246 views |
| AFE5809 TINA-TI Transient Spice Model | TINA-TI Spice Model | ZIP | 35 KB | 08 Aug 2012 | 139 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| AFE5809 Evaluation Module | AFE5809EVM | Evaluation Modules & Boards |
Software (1)
|
AFE5809EVM GUI (Rev. B) (ZIP 179655 KB ) 451 views, 06 May 2013 |
Related End Equipment
- Medical Ultrasound Imaging
- Nondestructive Evaluation Equipments
- Sonar applications
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Survey of Control Topologies for TPS and LM Non-Isolated DC/DC Controllers
This presentation will illustrate and survey each control mode’s operation and switching characteristics. |
On-Line Training | On Demand |
|
LMP91200 Integrated pH Sensor AFE Demo
Demo TI's LMP91200. The first integrated pH sensor circuit that interfaces to all pH sensors. |
On-Line Training | On Demand |
|
LMP91000 Micro-Power Chemical & Gas Sensor AFE Demo
Demo TI LMP91000 Micro-Power Chemical & Gas Sensor AFE. LMP91000 is ideal for micro-power gas and chemical sensing applications. |
On-Line Training | On Demand |
|
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools. |
1-Day Workshops | Mon, 07 Oct 2013 - Thu, 10 Oct 2013 |
|
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications. |
1-Day Workshops | Thu, 10 Oct 2013 - Thu, 07 Nov 2013 |

Cart 