Datasheet
- Analog Front End Wideband Mixed-Signal Transceiver. (Rev. B)
(PDF , 1780 KB) 16 Mar 2012 - View All Technical Documents
Related End Equipment
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | AFE7222IRGC25 | ACTIVE | -40 to 85 | 24.50 | 1ku | VQFN (RGC) | 64 | View | 25 | 225 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | AFE7222IRGCR | ACTIVE | -40 to 85 | 19.50 | 1ku | VQFN (RGC) | 64 | View | 2000 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | AFE7222IRGCT | ACTIVE | -40 to 85 | 22.45 | 1ku | VQFN (RGC) | 64 | View | 250 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part# | Name | Product Family | Comments |
|---|---|---|---|
| CDCE62005 | 5/10 Outputs Clock Generator/Jitter Cleaner with Integrated Dual VCO | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER - INTERNAL VCO OUTPUT | |
| TRF370333 | 350 MHz to 4.0 GHz Quadrature Modulator, 3.3V common-mode voltage | Broadband RF/IF & Digital Radio - IQ MODULATOR | |
| TRF372017 | 300 MHz to 4.8GHz Quadrature Modulator with integrated wideband PLL/VCO | Broadband RF/IF & Digital Radio - IQ MODULATOR | |
| TRF371125 | 0.7 - 4.0 GHz Wide Bandwidth Integrated Direct Down Conversion Receiver | Broadband RF/IF & Digital Radio - IQ DEMODULATOR | |
| LMH6521 | High Performance Dual DVGA | PGA/VGA - FULLY DIFFERENTIAL PGA (GREATER THAN 50MHZ) |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1780 | 16 Mar 2012 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| AFE7222 IBIS Model | IBIS Model | ZIP | 91 KB | 07 Dec 2011 | 148 views |
Design Kits & Evaluation Modules (4)
| Name | Part# | Type |
|---|---|---|
| AFE7222 Evaluation Module | AFE7222EVM | Development Boards/EVMs |
| AFE7225 Evaluation Module | AFE7225EVM | Development Boards/EVMs |
| High Speed Data Capture and Pattern Generation Platform | TSW1400EVM | Development Boards/EVMs |
| Low Cost Pattern Generator Card | TSW1406EVM | Development Boards/EVMs |
TI Design Network (1)
| Name | Company | Headquarters Location | Type |
|---|---|---|---|
| FMC30RF | 4DSP, LLC | United States | Daughter Cards |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Intro to Motor Drives and the Motor Signal Chain
This session will focus in on the analog drive section of the motor. |
On-Line Training | On Demand |
|
Signal Switch Solutions
This module will cover TI's Analog, Audio, USB, Video and LAN Switch portfolio. |
On-Line Training | On Demand |
|
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. |
On-Line Training | On Demand |
|
Bluetooth Low Energy and ANT: Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link. |
On-Line Training | On Demand |
|
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics. |
On-Line Training | On Demand |



