AM26C31
(ACTIVE) Quadruple Differential Line Driver

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Replaced By Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Contact TI Distributor or Sales Office
AM26C31CD ACTIVE   0 to 70 0.70 | 1ku SOIC (D) | 16 View 40 | TUBE >5K 1k quantity lead time: In stock
Not Available Not Available AM26C31CDBLE OBSOLETE AM26C31CDBR 0 to 70 Contact Distributor SSOP (DB) | 16     No Stock For lead times contact TI Authorized Distributor or local TI sales office
Contact TI Distributor or Sales Office
AM26C31CDBR ACTIVE   0 to 70 0.65 | 1ku SSOP (DB) | 16 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
Contact TI Distributor or Sales Office Contact Distributor AM26C31CDBRE4 ACTIVE   0 to 70 0.65 | 1ku SSOP (DB) | 16 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Contact TI Distributor or Sales Office Contact Distributor AM26C31CDBRG4 ACTIVE   0 to 70 0.65 | 1ku SSOP (DB) | 16 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Contact TI Distributor or Sales Office
AM26C31CDE4 ACTIVE   0 to 70 0.70 | 1ku SOIC (D) | 16 View 40 | TUBE 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office
Contact TI Distributor or Sales Office
AM26C31CDG4 ACTIVE   0 to 70 0.70 | 1ku SOIC (D) | 16 View 40 | TUBE 535 For lead times contact TI Authorized Distributor or local TI sales office
Contact TI Distributor or Sales Office
AM26C31CDR ACTIVE   0 to 70 0.60 | 1ku SOIC (D) | 16 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Contact Distributor AM26C31CDRE4 ACTIVE   0 to 70 0.60 | 1ku SOIC (D) | 16 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Contact Distributor AM26C31CDRG4 ACTIVE   0 to 70 0.60 | 1ku SOIC (D) | 16 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Contact TI Distributor or Sales Office
AM26C31CN ACTIVE   0 to 70 0.65 | 1ku PDIP (N) | 16 View 25 | TUBE >5K 1k quantity lead time: In stock
Contact TI Distributor or Sales Office
AM26C31CNE4 ACTIVE   0 to 70 0.65 | 1ku PDIP (N) | 16 View 25 | TUBE 650 For lead times contact TI Authorized Distributor or local TI sales office
Not Available
AM26C31CNSR ACTIVE   0 to 70 0.60 | 1ku SO (NS) | 16 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor AM26C31CNSRE4 ACTIVE   0 to 70 0.60 | 1ku SO (NS) | 16 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor AM26C31CNSRG4 ACTIVE   0 to 70 0.60 | 1ku SO (NS) | 16 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Contact TI Distributor or Sales Office
AM26C31ID ACTIVE   -40 to 85 0.75 | 1ku SOIC (D) | 16 View 40 | TUBE >5K 1k quantity lead time: In stock
Not Available Not Available AM26C31IDBLE OBSOLETE AM26C31IDBR -40 to 85 Contact Distributor SSOP (DB) | 16     No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
AM26C31IDBR ACTIVE   -40 to 85 0.65 | 1ku SSOP (DB) | 16 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
AM26C31IDBRE4 ACTIVE   -40 to 85 0.65 | 1ku SSOP (DB) | 16 View 2000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor AM26C31IDBRG4 ACTIVE   -40 to 85 0.65 | 1ku SSOP (DB) | 16 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Contact TI Distributor or Sales Office
AM26C31IDE4 ACTIVE   -40 to 85 0.75 | 1ku SOIC (D) | 16 View 40 | TUBE 1K - 5K 1k quantity lead time: In stock
Contact TI Distributor or Sales Office
AM26C31IDG4 ACTIVE   -40 to 85 0.75 | 1ku SOIC (D) | 16 View 40 | TUBE 1K - 5K 1k quantity lead time: In stock
Contact TI Distributor or Sales Office
AM26C31IDR ACTIVE   -40 to 85 0.65 | 1ku SOIC (D) | 16 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
AM26C31IDRE4 ACTIVE   -40 to 85 0.65 | 1ku SOIC (D) | 16 View 2500 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor AM26C31IDRG4 ACTIVE   -40 to 85 0.65 | 1ku SOIC (D) | 16 View 2500 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Contact TI Distributor or Sales Office
AM26C31IN ACTIVE   -40 to 85 0.70 | 1ku PDIP (N) | 16 View 25 | TUBE >5K 1k quantity lead time: In stock
Contact TI Distributor or Sales Office
AM26C31INE4 ACTIVE   -40 to 85 0.70 | 1ku PDIP (N) | 16 View 25 | TUBE 187 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
AM26C31INSR ACTIVE   -40 to 85 0.70 | 1ku SO (NS) | 16 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor AM26C31INSRG4 ACTIVE   -40 to 85 0.70 | 1ku SO (NS) | 16 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
AM26C31IPW ACTIVE   -40 to 85 0.70 | 1ku TSSOP (PW) | 16 View 90 | TUBE >5K 1k quantity lead time: In stock
Not Available Contact Distributor AM26C31IPWE4 ACTIVE   -40 to 85 0.70 | 1ku TSSOP (PW) | 16 View 90 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
AM26C31IPWG4 ACTIVE   -40 to 85 0.70 | 1ku TSSOP (PW) | 16 View 90 | TUBE 810 For lead times contact TI Authorized Distributor or local TI sales office
AM26C31IPWR ACTIVE   -40 to 85 0.60 | 1ku TSSOP (PW) | 16 View 2000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Contact Distributor AM26C31IPWRG4 ACTIVE   -40 to 85 0.60 | 1ku TSSOP (PW) | 16 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
AM26C31QD ACTIVE   -40 to 125 0.80 | 1ku SOIC (D) | 16 View 40 | TUBE 1K - 5K Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
AM26C31QDG4 ACTIVE   -40 to 125 0.80 | 1ku SOIC (D) | 16 View 40 | TUBE 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor AM26C31QDR ACTIVE   -40 to 125 0.65 | 1ku SOIC (D) | 16 View 2500 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Contact TI Distributor or Sales Office
AM26C31QDRG4 ACTIVE   -40 to 125 0.65 | 1ku SOIC (D) | 16 View 2500 | LARGE T&R 1K - 5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
AM26LV31   Low-Voltage High-Speed Quadruple Differential Line Driver   INTERFACE - RS-422    
AM26LV32   Low-Voltage High-Speed Quadruple Differential Line Receiver   INTERFACE - RS-422    

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1146 13 Oct 2011

Selection & Solution Guides (2)

Title Type Size (KB) Date Views
PDF 9707 08 Jan 2013 18,649
PDF 7985 28 Jan 2011 13,373


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Click Here