AM26LS33A-SP (ACTIVE)

QML Class V Quadruple Differential Line Receivers

QML Class V Quadruple Differential Line Receivers - AM26LS33A-SP
Datasheet
 

Radiation Studies
View TID Radiation Report (typical performance): 25kRad(Si) [ELDERS]

Description

The AM26LS33A is a quadruple differential line receiver for balanced and unbalanced digital data transmission. The enable function is common to all four receivers and offers a choice of active-high or active-low input. The 3-state outputs permit connection directly to a bus-organized system. Fail-safe design ensures that, if the inputs are open, the outputs always are high.

Compared to the AM26LS33, the AM26LS33A incorporates an additional stage of amplification to improve sensitivity. The input impedance has been increased, resulting in less loading of the bus line. The additional stage has increased propagation delay; however, this does not affect interchangeability in most applications.

The AM26LS33A is characterized for operation over the temperature range of –55°C to 125°C.

Features

  • AM26LS33A Devices Meet or Exceed the Requirements of ANSI TIA/EIA-422-B,
    TIA/EIA-423-B, and ITU Recommendations V.10 and V.11
  • ±15-V Common-Mode Range With ±500-mV Sensitivity
  • Input Hysteresis . . . 50 mV Typical
  • Operate From a Single 5-V Supply
  • Low-Power Schottky Circuitry
  • 3-State Outputs
  • Complementary Output-Enable Inputs
  • Input Impedance . . . 12 k Minimum
  • Designed to Be Interchangeable With Advanced Micro Device AM26LS33™
  • QML-V Qualified, SMD 5962-78020
  • Military Temperature Range (–55°C to 125°C)
  • Rad-Tolerant: 25 kRad (Si) TID(1)

(1) Radiation tolerance is a typical value based upon initial device qualification with dose rate = 10 mrad/sec. Radiation Lot Acceptance Testing is available - contact factory for details.

View more

Parametrics Compare all products in Differential Driver/Receiver (non RS422/485)

 
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Rating
AM26LS33A-SP
-55 to 125   
CDIP   
See datasheet (CDIP)   
Space   

Other qualified versions of AM26LS33A-SP

Version Part Number Definition
Military AM26LS33AM QML certified for Military and Defense Applications
Catalog AM26LS33A TI's standard catalog product