AM3351 (ACTIVE)

Sitara Processor: ARM Cortex-A8, 1Gb Ethernet, Display

Sitara Processor: ARM Cortex-A8, 1Gb Ethernet, Display - AM3351
 

Description

The AM335x microprocessors, based on the ARM Cortex-A8 processor, are enhanced with image, graphics processing, peripherals and industrial interface options such as EtherCAT and PROFIBUS. The devices support high-level operating systems (HLOS). Linux® and Android™ are available free of charge from TI.

The AM335x microprocessor contain the subsystems shown in Figure 1-1 and a brief description of each follows:

The microprocessor unit (MPU) subsystem is based on the ARM Cortex-A8 processor and the PowerVR SGX™ Graphics Accelerator subsystem provides 3D graphics acceleration to support display and gaming effects.

The PRU-ICSS is separate from the ARM core, allowing independent operation and clocking for greater efficiency and flexibility. The PRU-ICSS enables additional peripheral interfaces and real-time protocols such as EtherCAT, PROFINET, EtherNet/IP, PROFIBUS, Ethernet Powerlink, Sercos, and others. Additionally, the programmable nature of the PRU-ICSS, along with its access to pins, events and all system-on-chip (SoC) resources, provides flexibility in implementing fast, real-time responses, specialized data handling operations, custom peripheral interfaces, and in offloading tasks from the other processor cores of SoC.

Features

  • Up to 1-GHz Sitara™ ARM® Cortex®-A8 32-Bit
    RISC Processor
    • NEON™ SIMD Coprocessor
    • 32KB of L1 Instruction and 32KB of Data Cache
      With Single-Error Detection (Parity)
    • 256KB of L2 Cache With Error Correcting Code
      (ECC)
    • 176KB of On-Chip Boot ROM
    • 64KB of Dedicated RAM
    • Emulation and Debug - JTAG
    • Interrupt Controller (up to 128 Interrupt
      Requests)
  • On-Chip Memory (Shared L3 RAM)
    • 64KB of General-Purpose On-Chip Memory
      Controller (OCMC) RAM
    • Accessible to All Masters
    • Supports Retention for Fast Wakeup
  • External Memory Interfaces (EMIF)
    • mDDR(LPDDR), DDR2, DDR3, DDR3L
      Controller:
      • mDDR: 200-MHz Clock (400-MHz Data
        Rate)
      • DDR2: 266-MHz Clock (532-MHz Data Rate)
      • DDR3: 400-MHz Clock (800-MHz Data Rate)
      • DDR3L: 400-MHz Clock (800-MHz Data
        Rate)
      • 16-Bit Data Bus
      • 1GB of Total Addressable Space
      • Supports One x16 or Two x8 Memory Device
        Configurations
    • General-Purpose Memory Controller (GPMC)
      • Flexible 8-Bit and 16-Bit Asynchronous
        Memory Interface With up to Seven Chip
        Selects (NAND, NOR, Muxed-NOR, SRAM)
      • Uses BCH Code to Support 4-, 8-, or 16-Bit
        ECC
      • Uses Hamming Code to Support 1-Bit ECC
    • Error Locator Module (ELM)
      • Used in Conjunction With the GPMC to
        Locate Addresses of Data Errors from
        Syndrome Polynomials Generated Using a
        BCH Algorithm
      • Supports 4-, 8-, and 16-Bit per 512-Byte
        Block Error Location Based on BCH
        Algorithms
  • Programmable Real-Time Unit Subsystem and
    Industrial Communication Subsystem (PRU-ICSS)
    • Supports Protocols such as EtherCAT®,
      PROFIBUS, PROFINET, EtherNet/IP™, and
      More
    • Two Programmable Real-Time Units (PRUs)
      • 32-Bit Load/Store RISC Processor Capable
        of Running at 200 MHz
      • 8KB of Instruction RAM With Single-Error
        Detection (Parity)
      • 8KB of Data RAM With Single-Error
        Detection (Parity)
      • Single-Cycle 32-Bit Multiplier With 64-Bit
        Accumulator
      • Enhanced GPIO Module Provides Shift-
        In/Out Support and Parallel Latch on
        External Signal
    • 12KB of Shared RAM With Single-Error
      Detection (Parity)
    • Three 120-Byte Register Banks Accessible by
      Each PRU
    • Interrupt Controller (INTC) for Handling System
      Input Events
    • Local Interconnect Bus for Connecting Internal
      and External Masters to the Resources Inside
      the PRU-ICSS
    • Peripherals Inside the PRU-ICSS:
      • One UART Port With Flow Control Pins,
        Supports up to 12 Mbps
      • One Enhanced Capture (eCAP) Module
      • Two MII Ethernet Ports that Support
        Industrial Ethernet, such as EtherCAT
      • One MDIO Port
  • Power, Reset, and Clock Management (PRCM)
    Module
    • Controls the Entry and Exit of Stand-By and
      Deep-Sleep Modes
    • Responsible for Sleep Sequencing, Power
      Domain Switch-Off Sequencing, Wake-Up
      Sequencing, and Power Domain Switch-On
      Sequencing
    • Clocks
      • Integrated 15- to 35-MHz High-Frequency
        Oscillator Used to Generate a Reference
        Clock for Various System and Peripheral
        Clocks
      • Supports Individual Clock Enable and
        Disable Control for Subsystems and
        Peripherals to Facilitate Reduced Power
        Consumption
      • Five ADPLLs to Generate System Clocks
        (MPU Subsystem, DDR Interface, USB and
        Peripherals [MMC and SD, UART, SPI, I2C],
        L3, L4, Ethernet, GFX [SGX530], LCD Pixel
        Clock)
    • Power
      • Two Nonswitchable Power Domains (Real-
        Time Clock [RTC], Wake-Up Logic
        [WAKEUP])
      • Three Switchable Power Domains (MPU
        Subsystem [MPU], SGX530 [GFX],
        Peripherals and Infrastructure [PER])
      • Implements SmartReflex™ Class 2B for
        Core Voltage Scaling Based On Die
        Temperature, Process Variation, and
        Performance (Adaptive Voltage Scaling
        [AVS])
      • Dynamic Voltage Frequency Scaling (DVFS)
  • Real-Time Clock (RTC)
    • Real-Time Date (Day-Month-Year-Day of Week)
      and Time (Hours-Minutes-Seconds) Information
    • Internal 32.768-kHz Oscillator, RTC Logic and
      1.1-V Internal LDO
    • Independent Power-on-Reset
      (RTC_PWRONRSTn) Input
    • Dedicated Input Pin (EXT_WAKEUP) for
      External Wake Events
    • Programmable Alarm Can be Used to Generate
      Internal Interrupts to the PRCM (for Wakeup) or
      Cortex-A8 (for Event Notification)
    • Programmable Alarm Can be Used With
      External Output (PMIC_POWER_EN) to Enable
      the Power Management IC to Restore Non-RTC
      Power Domains
  • Peripherals
    • Up to Two USB 2.0 High-Speed OTG Ports
      With Integrated PHY
    • Up to Two Industrial Gigabit Ethernet MACs (10,
      100, 1000 Mbps)
      • Integrated Switch
      • Each MAC Supports MII, RMII, RGMII, and
        MDIO Interfaces
      • Ethernet MACs and Switch Can Operate
        Independent of Other Functions
      • IEEE 1588v2 Precision Time Protocol (PTP)
    • Up to Two Controller-Area Network (CAN) Ports
      • Supports CAN Version 2 Parts A and B
    • Up to Two Multichannel Audio Serial Ports
      (McASPs)
      • Transmit and Receive Clocks up to 50 MHz
      • Up to Four Serial Data Pins per McASP Port
        With Independent TX and RX Clocks
      • Supports Time Division Multiplexing (TDM),
        Inter-IC Sound (I2S), and Similar Formats
      • Supports Digital Audio Interface
        Transmission (SPDIF, IEC60958-1, and
        AES-3 Formats)
      • FIFO Buffers for Transmit and Receive (256
        Bytes)
    • Up to Six UARTs
      • All UARTs Support IrDA and CIR Modes
      • All UARTs Support RTS and CTS Flow
        Control
      • UART1 Supports Full Modem Control
    • Up to Two Master and Slave McSPI Serial
      Interfaces
      • Up to Two Chip Selects
      • Up to 48 MHz
    • Up to Three MMC, SD, SDIO Ports
      • 1-, 4- and 8-Bit MMC, SD, SDIO Modes
      • MMCSD0 has Dedicated Power Rail for
        1.8-V or 3.3-V Operation
      • Up to 48-MHz Data Transfer Rate
      • Supports Card Detect and Write Protect
      • Complies With MMC4.3, SD, SDIO 2.0
        Specifications
    • Up to Three I2C Master and Slave Interfaces
      • Standard Mode (up to 100 kHz)
      • Fast Mode (up to 400 kHz)
    • Up to Four Banks of General-Purpose I/O
      (GPIO) Pins
      • 32 GPIO Pins per Bank (Multiplexed With
        Other Functional Pins)
      • GPIO Pins Can be Used as Interrupt Inputs
        (up to Two Interrupt Inputs per Bank)
    • Up to Three External DMA Event Inputs that can
      Also be Used as Interrupt Inputs
    • Eight 32-Bit General-Purpose Timers
      • DMTIMER1 is a 1-ms Timer Used for
        Operating System (OS) Ticks
      • DMTIMER4–DMTIMER7 are Pinned Out
    • One Watchdog Timer
    • SGX530 3D Graphics Engine
      • Tile-Based Architecture Delivering up to 20
        Million Polygons per Second
      • Universal Scalable Shader Engine (USSE) is
        a Multithreaded Engine Incorporating Pixel
        and Vertex Shader Functionality
      • Advanced Shader Feature Set in Excess of
        Microsoft VS3.0, PS3.0, and OGL2.0
      • Industry Standard API Support of Direct3D
        Mobile, OGL-ES 1.1 and 2.0, OpenVG 1.0,
        and OpenMax
      • Fine-Grained Task Switching, Load
        Balancing, and Power Management
      • Advanced Geometry DMA-Driven Operation
        for Minimum CPU Interaction
      • Programmable High-Quality Image Anti-
        Aliasing
      • Fully Virtualized Memory Addressing for OS
        Operation in a Unified Memory Architecture
    • LCD Controller
      • Up to 24-Bit Data Output; 8 Bits per Pixel
        (RGB)
      • Resolution up to 2048 × 2048 (With Maximum 126-MHz Pixel Clock)
      • Integrated LCD Interface Display Driver
        (LIDD) Controller
      • Integrated Raster Controller
      • Integrated DMA Engine to Pull Data from the
        External Frame Buffer Without Burdening the
        Processor via Interrupts or a Firmware Timer
      • 512-Word Deep Internal FIFO
      • Supported Display Types:
        • Character Displays - Uses LIDD
          Controller to Program these Displays
        • Passive Matrix LCD Displays - Uses LCD
          Raster Display Controller to Provide
          Timing and Data for Constant Graphics
          Refresh to a Passive Display
        • Active Matrix LCD Displays - Uses
          External Frame Buffer Space and the
          Internal DMA Engine to Drive Streaming
          Data to the Panel
    • 12-Bit Successive Approximation Register
      (SAR) ADC
      • 200K Samples per Second
      • Input can be Selected from any of the Eight
        Analog Inputs Multiplexed Through an 8:1
        Analog Switch
      • Can be Configured to Operate as a 4-Wire,
        5-Wire, or 8-Wire Resistive Touch Screen
        Controller (TSC) Interface
    • Up to Three 32-Bit eCAP Modules
      • Configurable as Three Capture Inputs or
        Three Auxiliary PWM utputs
    • Up to Three Enhanced High-Resolution PWM
      Modules (eHRPWMs)
      • Dedicated 16-Bit Time-Base Counter With
        Time and Frequency Controls
      • Configurable as Six Single-Ended, Six Dual-
        Edge Symmetric, or Three Dual-Edge
        Asymmetric Outputs
    • Up to Three 32-Bit Enhanced Quadrature
      Encoder Pulse (eQEP) Modules
  • Device Identification
    • Contains Electrical Fuse Farm (FuseFarm) of
      Which Some Bits are Factory Programmable
      • Production ID
      • Device Part Number (Unique JTAG ID)
      • Device Revision (Readable by Host ARM)
  • Debug Interface Support
    • JTAG and cJTAG for ARM (Cortex-A8 and
      PRCM), PRU-ICSS Debug
    • Supports Device Boundary Scan
    • Supports IEEE 1500
  • DMA
    • On-Chip Enhanced DMA Controller (EDMA) has
      Three Third-Party Transfer Controllers
      (TPTCs) and One Third-Party Channel Controller
      (TPCC), Which Supports up to 64
      Programmable Logical Channels and Eight
      QDMA Channels. EDMA is Used for:
      • Transfers to and from On-Chip Memories
      • Transfers to and from External Storage
        (EMIF, GPMC, Slave Peripherals)
  • Inter-Processor Communication (IPC)
    • Integrates Hardware-Based Mailbox for IPC and
      Spinlock for Process Synchronization Between
      Cortex-A8, PRCM, and PRU-ICSS
      • Mailbox Registers that Generate Interrupts
        • Four Initiators (Cortex-A8, PRCM, PRU0, PRU1)
      • Spinlock has 128 Software-Assigned Lock Registers
  • Security
    • Crypto Hardware Accelerators (AES, SHA,
      RNG)
    • Secure Boot
  • Boot Modes
    • Boot Mode is Selected Through Boot
      Configuration Pins Latched on the Rising Edge
      of the PWRONRSTn Reset Input Pin
  • Packages:
    • 298-Pin S-PBGA-N298 Via Channel Package
      (ZCE Suffix), 0.65-mm Ball Pitch
    • 324-Pin S-PBGA-N324 Package
      (ZCZ Suffix), 0.80-mm Ball Pitch

View more

Parametrics Compare all products in AM335x

 
Arm MHz (Max.)
Serial I/O
Co-Processor(s)
Graphics Acceleration
EMAC
Industrial Protocols
Security Enabler
Operating Temperature Range (C)
Approx. Price (US$)
DRAM
AM3351 AM3352 AM3354 AM3356 AM3357 AM3358 AM3359
300
600   
300
600
800
1000   
300
600
800
1000   
300
600
800   
300
600
800   
600
800
1000   
800   
I2C
SPI
UART
USB   
CAN
I2C
SPI
UART
USB   
CAN
I2C
SPI
UART
USB   
CAN
I2C
SPI
UART
USB   
CAN
I2C
SPI
UART
USB   
CAN
I2C
SPI
UART
USB   
CAN
I2C
SPI
UART
USB   
      PRU-ICSS    PRU-ICSS    PRU-ICSS    PRU-ICSS   
    1 3D        1 3D    1 3D   
10/100/1000    2-Port 1Gb Switch    2-Port 10/100 PRU EMAC
2-Port 1Gb Switch   
2-Port 10/100 PRU EMAC
2-Port 1Gb Switch   
2-Port 10/100 PRU EMAC
2-Port 1Gb Switch   
2-Port 10/100 PRU EMAC
2-Port 1Gb Switch   
2-Port 10/100 PRU EMAC
2-Port 1Gb Switch   
      EtherNet/IP
PROFIBUS
PROFINET RT/IRT
SERCOS III   
EtherCAT
EtherNet/IP
PROFIBUS
PROFINET RT/IRT
SERCOS III   
EtherNet/IP
PROFIBUS
PROFINET RT/IRT
SERCOS III   
EtherCAT
EtherNet/IP
PROFIBUS
PROFINET RT/IRT
SERCOS III   
Cryptographic acceleration
Debug security
Initial secure programming
Secure boot
Software IP protection   
Cryptographic acceleration
Debug security
Initial secure programming
Secure boot
Software IP protection   
Cryptographic acceleration
Debug security
Initial secure programming
Secure boot
Software IP protection   
Cryptographic acceleration
Debug security
Initial secure programming
Secure boot
Software IP protection   
Cryptographic acceleration
Debug security
Initial secure programming
Secure boot
Software IP protection   
Cryptographic acceleration
Debug security
Initial secure programming
Secure boot
Software IP protection   
Cryptographic acceleration
Debug security
Initial secure programming
Secure boot
Software IP protection   
-40 to 105
0 to 90   
-40 to 105
-40 to 125
-40 to 90
0 to 90   
-40 to 105
-40 to 90
0 to 90   
-40 to 105
-40 to 90
0 to 90   
-40 to 105
-40 to 90   
-40 to 105
0 to 90   
-40 to 105   
4.96 | 1ku    5.98 | 1ku    6.58 | 1ku    7.45 | 1ku    11.23 | 1ku    7.12 | 1ku    13.69 | 1ku   
DDR2
DDR3
DDR3L
LPDDR   
DDR2
DDR3
DDR3L
LPDDR   
DDR2
DDR3
DDR3L
LPDDR   
DDR2
DDR3
DDR3L
LPDDR   
DDR2
DDR3
DDR3L
LPDDR   
DDR2
DDR3
DDR3L
LPDDR   
DDR2
DDR3
DDR3L
LPDDR