Datasheet
- Sitara AM335x ARM Cortex-A8 Microprocessors (MPUs) (Rev. F)
(PDF , 2872 KB) 15 Apr 2013 - Sitara AM335x ARM Cortex-A8 Microprocessors Silicon Errata (Revs 2.1, 2.0, 1.0) (Rev. E)
(PDF , 171 KB) 15 Apr 2013 - AM335x ARM Cortex-A8 Microprocessors (MPUs) Technical Reference Manual (Rev. H)
(HTM , 8 KB) 15 Apr 2013 - AM335x Thermal Considerations
(HTM , 8 KB) 15 Apr 2013 - View All Technical Documents
Other Support Links
- Electronic Tablet Reference Design
- AM335x Wiki Page
- AM335x Product Selection Guide
- AM335x Android Guide
- AM335x Linux Software Developer’s Guide
- AM335x HW Design Guide
- AM335x Forums
Related End Equipment
- 3-D Printer
- Automated External Defibrillator
- CPAP Machine
- Currency Counter
- E-Bike
- GPS: Personal Navigation Device
- HMI (Human Machine Interface)
- In-Home Display
- Infusion Pump
- Internet Radio Player
- Network-Attached Storage (NAS)
- Patient Monitoring
- Personal Digital Assistant (PDA)
- Point of Sale
- Portable Data Terminal
- Power Quality Meter
- Printer
- Programmable Logic Controller
- Refrigerator
- Smart E-Meter: AMR/AMI
- Telehealth Aggregation Manager
- Telehealth Aggregation Manager with Video Output
- Ventilator
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | AM3354BZCE60 | ACTIVE | 0 to 90 | 9.95 | 1ku | NFBGA (ZCE) | 298 | 160 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | AM3354BZCEA60 | ACTIVE | -40 to 105 | 11.94 | 1ku | NFBGA (ZCE) | 298 | View | 160 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | AM3354BZCED60 | ACTIVE | -40 to 90 | 11.44 | 1ku | NFBGA (ZCE) | 298 | View | 160 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | AM3354BZCZ100 | ACTIVE | 0 to 90 | 16.42 | 1ku | NFBGA (ZCZ) | 324 | View | 126 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | AM3354BZCZ60 | ACTIVE | 0 to 90 | 10.95 | 1ku | NFBGA (ZCZ) | 324 | View | 126 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | AM3354BZCZ80 | ACTIVE | 0 to 90 | 12.94 | 1ku | NFBGA (ZCZ) | 324 | View | 126 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | AM3354BZCZA100 | ACTIVE | -40 to 105 | 18.41 | 1ku | NFBGA (ZCZ) | 324 | View | 126 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | AM3354BZCZA60 | ACTIVE | -40 to 105 | 12.94 | 1ku | NFBGA (ZCZ) | 324 | View | 126 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | AM3354BZCZA80 | ACTIVE | -40 to 105 | 14.93 | 1ku | NFBGA (ZCZ) | 324 | View | 126 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | AM3354BZCZD60 | ACTIVE | -40 to 90 | 12.44 | 1ku | NFBGA (ZCZ) | 324 | View | 126 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | AM3354BZCZD80 | ACTIVE | -40 to 90 | 14.43 | 1ku | NFBGA (ZCZ) | 324 | View | 126 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | AM3354ZCED50 | ACTIVE | -40 to 90 | 11.44 | 1ku | NFBGA (ZCE) | 298 | View | 160 | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | AM3354ZCZ60 | ACTIVE | 0 to 90 | 10.95 | 1ku | NFBGA (ZCZ) | 324 | View | 126 | 132 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | AM3354ZCZ80 | ACTIVE | 0 to 90 | 14.43 | 1ku | NFBGA (ZCZ) | 324 | View | 126 | 1K - 5K | 1k quantity lead time: In stock | Not Available | | AM3354ZCZD72 | ACTIVE | -40 to 90 | 14.43 | 1ku | NFBGA (ZCZ) | 324 | View | 126 | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| AM3359 | Sitara ARM Cortex-A8 Microprocessor | ARM Cortex-A8 Core - AM335x ARM Cortex-A8 | Fully software and pin compatible superset devices with samples available now (15x15 ZCZ package). |
| AM3358 | Sitara ARM Cortex-A8 Microprocessor | ARM Cortex-A8 Core - AM335x ARM Cortex-A8 | Fully software and pin compatible superset devices with samples available now (13x13 ZCE package). |
| AM3352 | Sitara ARM Cortex-A8 Microprocessor | ARM Cortex-A8 Core - AM335x ARM Cortex-A8 | |
| AM3356 | Sitara ARM Cortex-A8 Microprocessor | ARM Cortex-A8 Core - AM335x ARM Cortex-A8 | |
| AM3357 | Sitara ARM Cortex-A8 Microprocessor | ARM Cortex-A8 Core - AM335x ARM Cortex-A8 | |
| AM3358 | Sitara ARM Cortex-A8 Microprocessor | ARM Cortex-A8 Core - AM335x ARM Cortex-A8 | Fully software and pin compatible superset devices with samples available now (13x13 ZCE package). |
| AM3359 | Sitara ARM Cortex-A8 Microprocessor | ARM Cortex-A8 Core - AM335x ARM Cortex-A8 | Fully software and pin compatible superset devices with samples available now (15x15 ZCZ package). |
| TPS65910A | Integrated Power Management IC w/ 4 DC/DCs, 8 LDOs and RTC in 6x6mm QFN | POWER MANAGEMENT - POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS | |
| WL1271-TYPETN | WLAN 802.11 b/g/n and Bluetooth® v4.0 BLE Module from Murata | Mesh and IP Networks - Wi-Fi (IEEE 802.11 / WLAN) |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 2872 | 15 Apr 2013 |
Application Notes (8)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 13 Feb 2013 | |||||
| 31 Jan 2013 | |||||
| 31 Jan 2013 | |||||
| 31 Jan 2013 | |||||
| 15 Jan 2013 | |||||
| 15 Jan 2013 | |||||
| 15 Jan 2013 | |||||
| 16 | 15 Apr 2013 | 1,415 |
User Guides (4)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 137 | 15 May 2013 | 3,391 | |||
| 18534 | 15 Apr 2013 | 20,748 | |||
| 371 | 19 Feb 2013 | 3,068 | |||
| 426 | 02 Oct 2012 | 1,530 |
Selection & Solution Guides (2)
White Papers (10)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 152 | 14 Mar 2013 | 2,886 | ||
| 335 | 16 Nov 2012 | 1,792 | ||
| 76 | 27 Sep 2012 | 1,671 | ||
| 654 | 13 Jun 2012 | 4,420 | ||
| 273 | 30 May 2012 | 1,074 | ||
| 2563 | 11 Apr 2012 | 1,398 | ||
| 667 | 05 Mar 2012 | 2,107 | ||
| 605 | 22 Feb 2012 | 4,955 | ||
| 113 | 14 Feb 2012 | 1,120 | ||
| 2679 | 17 Nov 2011 | 3,501 |
More Literature (5)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 3683 | 22 Apr 2013 | 1,191 | ||
| 234 | 12 Dec 2012 | 2,289 | ||
| 721 | 21 Nov 2011 | 2,938 | ||
| 386 | 17 Nov 2011 | 2,069 | ||
| 675 | 31 Oct 2011 | 2,289 |
Tools & Software
Models (4)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| AM335x ZCZ BSDL Model | BSDL Model | ZIP | 7 KB | 31 Oct 2011 | 507 views |
| AM335x ZCE BSDL Model | BSDL Model | ZIP | 7 KB | 31 Oct 2011 | 603 views |
| AM335x ZCE IBIS Model | IBIS Model | ZIP | 12502 KB | 12 Jan 2012 | 665 views |
| AM335x ZCZ IBIS Model (Rev. B) | IBIS Model | ZIP | 12503 KB | 12 Jan 2012 | 682 views |
Design Kits & Evaluation Modules (5)
| Name | Part# | Type |
|---|---|---|
| WL1271 Wi-Fi and Bluetooth daughter card for EVMs with a COM Connector | TMDXWL1271COM6M | Daughter Cards |
| AM335x Evaluation Module | TMDXEVM3358 | Evaluation Modules & Boards |
| AM335x Starter Kit | TMDSSK3358 | Evaluation Modules & Boards |
| BeagleBone Black Development Board | BEAGLEBK | Evaluation Modules & Boards |
| BeagleBone Development Board | BEAGLEBN | Evaluation Modules & Boards |
Software (5)
| Name | Part# | Type |
|---|---|---|
| Android Development Kit for Sitara Microprocessors | ANDROIDSDK-SITARA | Software Development Kits (SDK) |
| Linux EZ Software Development Kit (EZSDK) for Sitara™ ARM® Microprocessors | LINUXEZSDK-SITARA | Software Development Kits (SDK) |
| Windows® Embedded Compact and CE Software Development Kit (SDK) for Cortex™-A8-based Processors | WINCESDK-A8 | Software Development Kits (SDK) |
| Cryptography for TI Devices | CRYPTO | Software Libraries |
| StarterWare for ARM® based TI microprocessors | STARTERWARE-SITARA | Software Libraries |
Development Tools (3)
| Name | Part# | Type |
|---|---|---|
| Clock Tree Tool for Sitara™ ARM® Processors | CLOCKTREETOOL | Calculation Tools |
| Pin Mux Utility for ARM(R) Microprocessors | PINMUXTOOL | Calculation Tools |
| Power Estimation Tool (PET) | POWEREST | Calculation Tools |
TI Design Network (4)
| Name | Company | Headquarters Location | Type |
|---|---|---|---|
| Architech Pengwyn- low cost Single-Board Computer based on Texas Instruments Sitara AM 3354 A | Silica | Germany | Development Kits |
| BeagleBone | BeagleBoard.org | United States | Evaluation Modules & Boards |
| Nucleus® | Mentor Graphics Corporation | United States | Operating Systems (OS/RTOS) |
| QNX Neutrino RTOS | QNX Software Systems | Canada | Operating Systems (OS/RTOS) |
Reference Designs (1)
| Description | Part # | Company |
|---|---|---|
| Enterprise Tablet Reference Design Kit | AM335X-TAB | Texas Instruments |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Designing an embedded system with TI`s ARM Cortex-A8 processor running Linux | Online | 02 May 2013 - 08 Aug 2014 |
| Getting Started with the Enterprise Tablet Reference Design | Recorded Content | On Demand |
| How to Install the AM37x Software Development Kit (SDK) | Recorded Content | On Demand |
| AM335x Starter Kit Overview | Recorded Content | On Demand |
| Industrial Automation Solutions Overview | Recorded Content | On Demand |
See More Training & Events

Cart 