Datasheet
- AM335x ARM Cortex-A8 Microprocessors (MPUs) (Rev. C)
(PDF , 2430 KB) 19 Apr 2012 - AM335x ARM Cortex-A8 Microprocessors (MPUs) Silicon Errata (Silicon Rev. 1.0) (Rev. A)
(PDF , 100 KB) 19 Apr 2012 - AM335x ARM Cortex-A8 Microprocessors (MPUs) Technical Reference Manual (Rev. E)
(PDF , 16494 KB) 02 May 2012 - AM335x Device Evaluation Guide
(PDF , 37 KB) 31 Oct 2011 - View All Technical Documents
Other Support Links
- Processors Wiki Main Page
- AM335x Product Selection Guide
- AM335x Android Guide
- AM335x Linux Software Developer’s Guide
- AM335x HW Design Guide
- AM335x Forums
Related End Equipment
- Automated External Defibrillator
- Barcode Scanner
- CPAP Machine
- Currency Counter
- E-Bike
- GPS: Personal Navigation Device
- In-Home Display
- Infusion Pump
- Internet Radio Player
- Network-Attached Storage (NAS)
- Patient Monitoring
- Personal Digital Assistant (PDA)
- Power Quality Meter
- Printer
- Programmable Logic Controller
- RF4CE Remote Control
- Refrigerator
- Single Board Computer for HMI
- Telehealth Aggregation Manager
- Telehealth Aggregation Manager with Video Output
- Ventilator
Software & Tools
Models (4)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| AM335x ZCZ BSDL Model | BSDL Model | ZIP | 7 KB | 31 Oct 2011 | 458 views |
| AM335x ZCE BSDL Model | BSDL Model | ZIP | 7 KB | 31 Oct 2011 | 400 views |
| AM335x ZCE IBIS Model | IBIS Model | IBS | 35812 KB | 12 Jan 2012 | 545 views |
| AM335x ZCZ IBIS Model (Rev. B) | IBIS Model | IBS | 35818 KB | 12 Jan 2012 | 593 views |
Design Kits & Evaluation Modules (4)
| Name | Part# | Type |
|---|---|---|
| AM335x Evaluation Module | TMDXEVM3358 | Development Boards/EVMs |
| WL1271 Wi-Fi and Bluetooth daughter card for EVMs with a COM Connector | TMDXWL1271COM6M | Development Boards/EVMs |
| AM3359 Industrial Development Kit (IDK) | TMDXIDK3359 | Development Platforms |
| Pin Mux Utility for ARM(R) Microprocessors | PINMUXTOOL | Utilities/Plug-Ins |
Software & Development Tools (5)
| Name | Part# | Type |
|---|---|---|
| Adobe Flash Plug-In - Evaluation and Demo for TI ARM CortexA8 Devices | ADOBEFLASH-A8 | Application Software |
| Android Development Kit for Sitara Microprocessors | ANDROIDSDK-SITARA | Software Development Kit (SDK) |
| Linux EZ Software Development Kit (EZSDK) for Sitara™ ARM® Microprocessors | LINUXEZSDK-SITARA | Software Development Kit (SDK) |
| Sitara™ SYS/BIOS Industrial Software Development Kit (SDK) for ARM® Cortex™ A8 based Processors | SYSBIOSSDK-IND-SITARA | Software Development Kit (SDK) |
| StarterWare for ARM® based TI microprocessors | STARTERWARE-SITARA | Software Development Kit (SDK) |
Reference Designs (1)
| Description | Part# | Company |
|---|---|---|
| Powering the AM335x with the TPS650250 | PR1067.1 | Texas Instruments |
Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | AM3357ZCZD27 | PREVIEW | -40 to 90 | 14.15 | 1ku | NFBGA (ZCZ) | 324 | 126 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | AM3357ZCZD60 | PREVIEW | -40 to 90 | 16.85 | 1ku | NFBGA (ZCZ) | 324 | 126 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | AM3357ZCZD72 | PREVIEW | -40 to 90 | 19.50 | 1ku | NFBGA (ZCZ) | 324 | 126 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part# | Name | Product Family | Comments |
|---|---|---|---|
| AM3359 | ARM Cortex-A8 Microprocessor | Sitara ARM Cortex-A8 and ARM9 Microprocessors - AM33x ARM Cortex-A8 | Fully software and pin compatible superset devices with samples available now (15x15 ZCZ package). |
| AM3352 | ARM Cortex-A8 Microprocessor | Sitara ARM Cortex-A8 and ARM9 Microprocessors - AM33x ARM Cortex-A8 | |
| AM3354 | ARM Cortex-A8 Microprocessor | Sitara ARM Cortex-A8 and ARM9 Microprocessors - AM33x ARM Cortex-A8 | |
| AM3356 | ARM Cortex-A8 Microprocessor | Sitara ARM Cortex-A8 and ARM9 Microprocessors - AM33x ARM Cortex-A8 | |
| AM3358 | ARM Cortex-A8 Microprocessor | Sitara ARM Cortex-A8 and ARM9 Microprocessors - AM33x ARM Cortex-A8 | |
| AM3359 | ARM Cortex-A8 Microprocessor | Sitara ARM Cortex-A8 and ARM9 Microprocessors - AM33x ARM Cortex-A8 | Fully software and pin compatible superset devices with samples available now (15x15 ZCZ package). |
| TPS65910A | Integrated Power Management IC w/ 4 DC/DCs, 8 LDOs and RTC in 6x6mm QFN | POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS - PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER | |
| TPS65217 | Single Chip Power Solution for Battery Powered Systems | POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS - PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER | |
| WL1271-TYPETN | WLAN 802.11 b/g/n and Bluetooth® v4.0 BLE Module from Murata | Mesh and IP Networks - Wi-Fi (IEEE 802.11 / WLAN) |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 2430 | 19 Apr 2012 |
Application Notes (10)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 38 | 31 Oct 2011 | 1,876 | |||
| 37 | 31 Oct 2011 | 1,723 | |||
| 37 | 31 Oct 2011 | 2,633 | |||
| 37 | 31 Oct 2011 | 4,714 | |||
| 37 | 31 Oct 2011 | 927 | |||
| 37 | 31 Oct 2011 | 918 | |||
| 37 | 31 Oct 2011 | 1,079 | |||
| 37 | 31 Oct 2011 | 1,051 | |||
| 37 | 24 Jun 2010 | 2,585 | |||
| 37 | 03 Jun 2010 | 1,080 |
User Guides (3)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 226 | 18 May 2012 | 2,788 | ||
| 16494 | 02 May 2012 | 13,577 | ||
| 139 | 03 Feb 2012 | 2,892 |
White Papers (5)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 2563 | 11 Apr 2012 | 1,171 | ||
| 667 | 05 Mar 2012 | 2,368 | ||
| 605 | 22 Feb 2012 | 6,459 | ||
| 113 | 14 Feb 2012 | 1,561 | ||
| 2679 | 17 Nov 2011 | 3,474 |
More Literature (3)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 721 | 21 Nov 2011 | 3,920 | ||
| 386 | 17 Nov 2011 | 3,267 | ||
| 675 | 31 Oct 2011 | 1,148 |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Texas Instruments' Training Lab - ARM Tech Conference 2010
This self-paced training course provides an introduction to the various components that make up the C66x KeyStone devices. |
On-Line Training | On Demand |
|
Fundamentals of DSPs: Part 2 - A Filter Application
Join this session to learn more about DSP Fundamentals and more about filters. |
On-Line Training | On Demand |
|
Introduction of the Sitara family of ARM microprocessors
Gerard Andrews provides an introduction to TI's new Sitara ARM microprocessor product family. |
Video | On Demand |
|
Demonstration of the Sitara AM3517 graphics capabilities
Demo of the AM3517 graphics capabilities with the integrated POWERVR SGX graphics engine |
Video | On Demand |
|
Virtual Conference: ARM® core based solutions from Texas Instruments
In this Virtual Conference TI provides details about its ARM-based processors, Microcontrollers and SoCs products. |
Webcasts | Sat, 23 Jun 2012 - Wed, 01 Jan 2020 |



