Datasheet
- AM3517/05 Sitara ARM Microprocessors (Rev. D)
(PDF , 2023 KB) 28 Mar 2012 - AM3517/05 ARM Microprocessor Silicon Errata (Rev. B)
(PDF , 169 KB) 14 Jul 2010 - AM35x ARM Microprocessor Technical Reference Manual Version B (Rev. B)
(PDF , 17491 KB) 07 Jul 2010 - AM35x Overview
(HTM , 8 KB) 18 May 2010 - View All Technical Documents
Related End Equipment
- Barcode Scanner
- CPAP Machine
- ECG Electrocardiogram
- Infusion Pump
- Internet Radio Player
- Patient Monitoring
- Programmable Logic Controller
- Single Board Computer for HMI
- Software Defined Radio (SDR)
- Telehealth Aggregation Manager with Video Output
- Ultrasound System
- Video Doorbell
- Video Doorbell / Baby Monitor
Software & Tools
Models (4)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| AM35x ZCN BSDL Model (Rev. A) | BSDL Model | ZIP | 11 KB | 19 Jun 2010 | 385 views |
| AM35x ZER BSDL Model | BSDL Model | ZIP | 10 KB | 20 May 2010 | 312 views |
| AM35x ZER IBIS Model (Rev. A) | IBIS Model | ZIP | 1431 KB | 03 Sep 2010 | 271 views |
| AM35x ZCN IBIS Model (Rev. A) | IBIS Model | (Multiple Files) | 19 Jun 2010 | 204 views | |
Design Kits & Evaluation Modules (4)
| Name | Part# | Type |
|---|---|---|
| Power Estimation Tool (PET) | POWEREST | Calculation Utilities |
| AM3517 Evaluation Module (EVM) | TMDSEVM3517 | Development Boards/EVMs |
| FlashTool for AM35x, AM37x, DM37x and OMAP35x Devices | FLASHTOOL | Utilities/Plug-Ins |
| Pin Mux Utility for ARM(R) Microprocessors | PINMUXTOOL | Utilities/Plug-Ins |
Software & Development Tools (8)
| Name | Part# | Type |
|---|---|---|
| Adobe Flash Plug-In - Evaluation and Demo for TI ARM CortexA8 Devices | ADOBEFLASH-A8 | Application Software |
| Android Cryptography for ARM-based Microprocessors | ARMCRYPTO-ANDROID | Application Software |
| DEMO - AM35xApplication Example & Demo Code | DEMOAPP-AM35X | Application Software |
| Linux(TM) Cryptography for ARM-based Microprocessors | ARMCRYPTO | Application Software |
| SYS/BIOS Real-Time Operating System (RTOS) | SYSBIOS | Operating Systems (OS/RTOS) |
| Android Development Kit for Sitara Microprocessors | ANDROIDSDK-SITARA | Software Development Kit (SDK) |
| Linux EZ Software Development Kit (EZSDK) for Sitara™ ARM® Microprocessors | LINUXEZSDK-SITARA | Software Development Kit (SDK) |
| Windows® Embedded Compact and CE Software Development Kit (SDK) for Cortex™-A8-based Processors | WINCESDK-A8 | Software Development Kit (SDK) |
TI Design Network (5)
Showing 5 of 99 Software and Tools | View all
| Name | Company | Headquarters Location | Type |
|---|---|---|---|
| INTEGRITY | Green Hills Software | United States | Operating Systems (OS/RTOS) |
| Nucleus® | Mentor Graphics Corporation | United States | Operating Systems (OS/RTOS) |
| QNX Neutrino RTOS | QNX Software Systems | Canada | Operating Systems (OS/RTOS) |
| RidgeRun EVM Licensed Linux SDK | RidgeRun, LLC | United States | Operating Systems (OS/RTOS) |
| LinuxLink - Embedded Linux Solution | Timesys | United States | Operating Systems (OS/RTOS) |
Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | AM3517AZCN | ACTIVE | 0 to 90 | 15.85 | 1ku | NFBGA (ZCN) | 491 | 90 | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | AM3517AZCNA | ACTIVE | -40 to 105 | 19.05 | 1ku | NFBGA (ZCN) | 491 | 90 | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | AM3517AZCNAC | ACTIVE | -40 to 105 | 19.05 | 1ku | NFBGA (ZCN) | 491 | 90 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | AM3517AZCNC | ACTIVE | 0 to 90 | 15.85 | 1ku | NFBGA (ZCN) | 491 | 90 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | AM3517AZER | ACTIVE | 0 to 90 | 15.85 | 1ku | BGA (ZER) | 484 | 60 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | AM3517AZERA | ACTIVE | -40 to 105 | 19.05 | 1ku | BGA (ZER) | 484 | 60 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | AM3517AZERAC | ACTIVE | -40 to 105 | 19.05 | 1ku | BGA (ZER) | 484 | 300 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | AM3517AZERC | ACTIVE | 0 to 90 | 15.85 | 1ku | BGA (ZER) | 484 | 60 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | XAM3517AZCN | | 0 to 90 | NFBGA (ZCN) | 491 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 2023 | 28 Mar 2012 |
Application Notes (9)
| Title | Abstract | Type | Size (KB) | Date | Views | TI Recommends |
|---|---|---|---|---|---|---|
| 37 | 31 Oct 2011 | 1,116 | ||||
| 37 | 24 Jun 2010 | 2,637 | ||||
| 19 | 24 May 2010 | 670 | ||||
| Multiple Files | 24 May 2010 | 588 | ||||
| 19 | 24 May 2010 | 597 | ||||
| 19 | 18 May 2010 | 909 | ||||
| 19 | 18 May 2010 | 469 | ||||
| 19 | 18 May 2010 | 468 | ||||
| 84 | 08 Apr 2010 | 449 |
User Guides (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 17491 | 07 Jul 2010 | 3,848 |
Selection & Solution Guides (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 764 | 10 Nov 2009 | 4,052 |
White Papers (5)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 605 | 22 Feb 2012 | 6,328 | ||
| 190 | 09 Oct 2011 | 950 | ||
| 330 | 19 May 2011 | 3,257 | ||
| 92 | 26 Oct 2010 | 1,024 | ||
| 77 | 11 Mar 2008 | 4,051 |
Errata (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 169 | 14 Jul 2010 | 1,428 |
More Literature (7)
| Title | Type | Size (KB) | Date | Views | TI Recommends |
|---|---|---|---|---|---|
| WMV | 221371 | 08 Jun 2010 | 351 | ||
| MP4 | 396347 | 08 Jun 2010 | 298 | ||
| WMV | 7714 | 24 May 2010 | 272 | ||
| MP4 | 5831 | 24 May 2010 | 228 | ||
| MP4 | 17896 | 22 Oct 2009 | 218 | ||
| 59 | 21 Oct 2009 | 1,067 | |||
| 53 | 21 Oct 2009 | 1,919 |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Wikis
| Topics | Category | Last modified | Views |
|---|---|---|---|
| AM35x Overview | AM35x | 23 Jan 2012 12:00 AM | 25,227 |
| AM3517 | AM35x | 09 Aug 2010 12:00 AM | 1,299 |
| GSG: AM35x EVM Overview | Sitara, GSG, AM35xHW | 22 May 2010 12:00 AM | 14,025 |
| AM35x Getting Started Guide | Sitara, AM35x, GSG | 22 Jun 2010 12:00 AM | 23,098 |
| Cortex-A8 | AM37x, AM35x, Cortex-A8, OMAP35x, Linux, AM335x | 11 May 2012 12:00 AM | 85,064 |
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Texas Instruments' Training Lab - ARM Tech Conference 2010
This self-paced training course provides an introduction to the various components that make up the C66x KeyStone devices. |
On-Line Training | On Demand |
|
Demo of TI's Motor Control Industrial Automation System Solution
TI’s Industrial Automation demo showcases a full solution including Human Machine Interface (HMI). |
On-Line Training | On Demand |
|
How to Navigate the CCSv4 Home Page
Learn how to navigate the CCSv4 Home Page in this short video. |
On-Line Training | On Demand |
|
Introduction to TI's ARM MPU Platform featuring ARM Cortex-A8
This session provides an overview of the ARM-based MPU options and guides you through the decision-making process. |
On-Line Training | On Demand |
|
TI Sitara ™AM335x ARM® Processors and Mentor Embedded Nucleus OS
1 hour webinar event discussing the user experience resulting from TI’s new Sitara AM335x processor and Mentor Nucleus RTOS. |
Webcasts | Fri, 15 Jun 2012 - Thu, 24 May 2012 |



