Datasheet
- AM3874, AM3871 Sitara ARM Processors (Rev. B)
(PDF , 2410 KB) 14 Sep 2012 - AM387x Sitara ARM Microprocessors (MPUs) Errata (Silicon Revisions 3.0, 2.1) (Rev. C)
(PDF , 203 KB) 15 Apr 2013 - AM387x Sitara ARM Processors Technical Reference Manual (Rev. C)
(PDF , 15992 KB) 03 Apr 2013 - View All Technical Documents
Software & Tools
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| AM387x CYE BSDL Model | BSDL Model | ZIP | 21 KB | 28 Oct 2011 | 1,620 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| DM814x /AM387x Evaluation Module | TMDXEVM8148 | Evaluation Modules & Boards |
Software (1)
| Name | Part# | Type |
|---|---|---|
| Linux EZ Software Development Kit (EZSDK) for Sitara™ ARM® Processors | LINUXEZSDK-SITARA | Software Development Kits (SDK) |
Development Tools (2)
| Name | Part# | Type |
|---|---|---|
| XDS200 Price/Performance-balanced Debug Probe | XDS200 | JTAG Emulators/ Analyzers |
| XDS560 High Performance Debug Probe | XDS560 | JTAG Emulators/ Analyzers |
TI Design Network (1)
| Name | Company | Headquarters Location | Type |
|---|---|---|---|
| QNX Neutrino RTOS | QNX Software Systems | Canada | Operating Systems (OS/RTOS) |
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | AM3874BCYE100 | ACTIVE | 0 to 90 | 34.80 | 1ku | FCBGA (CYE) | 684 | View | 60 | 121 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | AM3874BCYE80 | ACTIVE | 0 to 90 | 29.00 | 1ku | FCBGA (CYE) | 684 | View | 60 | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | AM3874CCYE100 | ACTIVE | 0 to 90 | Contact Distributor | FCBGA (CYE) | 684 | View | 60 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | AM3874CCYE80 | ACTIVE | 0 to 90 | 29.00 | 1ku | FCBGA (CYE) | 684 | View | 60 | 36 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | AM3874CCYEA100 | PREVIEW | -40 to 105 | 40.60 | 1ku | FCBGA (CYE) | 684 | 60 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | AM3874CCYEA80 | ACTIVE | -40 to 105 | 34.80 | 1ku | FCBGA (CYE) | 684 | View | 60 | 174 | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 2410 | 14 Sep 2012 |
Application Notes (4)
*This is not an TI official document.| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| Wiki* | 31 Jan 2013 | ||||
| 105 | 28 Jan 2013 | 8,642 | |||
| 18 | 10 Sep 2012 | 1,738 | |||
| 97 | 25 Nov 2009 | 2,976 |
White Papers (3)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 2075 | 07 Aug 2013 | 1,364 | ||
| 667 | 05 Mar 2012 | 1,563 | ||
| 190 | 09 Oct 2011 | 910 |
Wikis
Visit the TI WikiTI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||

Cart 