Datasheet
- AM3894, AM3892 Sitara ARM Processors (Rev. E)
(PDF , 2274 KB) 17 Jul 2012 - AM389x Sitara ARM Processors Silicon Errata (Revisions 2.1, 2.0, 1.1, 1.0) (Rev. F)
(PDF , 285 KB) 18 Apr 2013 - AM389x Sitara ARM Microprocessors (MPUs) Technical Reference Manual (Rev. B)
(PDF , 12609 KB) 03 Apr 2013 - View All Technical Documents
Additional Support Links:
Software & Tools
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| AM389x CYG BSDL Model | BSDL Model | ZIP | 19 KB | 29 Oct 2010 | 1,677 views |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| DM816x/AM389x Evaluation Module | TMDXEVM8168 | Development Kits |
| DM814x /AM387x Evaluation Module | TMDXEVM8148 | Evaluation Modules & Boards |
Software (3)
| Name | Part# | Type |
|---|---|---|
| SYS/BIOS Real-Time Kernel | SYSBIOS | Operating Systems (OS/RTOS) |
| Linux EZ Software Development Kit (EZSDK) for Sitara™ ARM® Processors | LINUXEZSDK-SITARA | Software Development Kits (SDK) |
| Cryptography for TI Devices | CRYPTO | Software Libraries |
Development Tools (3)
| Name | Part# | Type |
|---|---|---|
| Pin Mux Utility for ARM(R) Microprocessors | PINMUXTOOL | Calculation Tools |
| XDS200 Price/Performance-balanced Debug Probe | XDS200 | JTAG Emulators/ Analyzers |
| XDS560 High Performance Debug Probe | XDS560 | JTAG Emulators/ Analyzers |
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | AM3894ACYG120 | ACTIVE | 0 to 95 | 34.50 | 1ku | FCBGA (CYG) | 1031 | View | 354 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | AM3894BCYG120 | ACTIVE | 0 to 95 | 34.50 | 1ku | FCBGA (CYG) | 1031 | View | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | AM3894BCYG150 | ACTIVE | 0 to 95 | 48.30 | 1ku | FCBGA (CYG) | 1031 | View | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | AM3894BCYGA120 | ACTIVE | -40 to 105 | 41.40 | 1ku | FCBGA (CYG) | 1031 | View | 96 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | AM3894CCYG120 | ACTIVE | 0 to 95 | 34.50 | 1ku | FCBGA (CYG) | 1031 | View | 44 | 95 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | AM3894CCYG135 | ACTIVE | 0 to 95 | 45.88 | 1ku | FCBGA (CYG) | 1031 | View | 44 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | AM3894CCYGA120 | ACTIVE | -40 to 105 | 41.40 | 1ku | FCBGA (CYG) | 1031 | View | 44 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 2274 | 17 Jul 2012 |
Application Notes (6)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 105 | 28 Jan 2013 | 8,642 | |||
| 680 | 01 Aug 2011 | 1,197 | |||
| 29 | 07 Jul 2011 | 1,328 | |||
| 30 | 18 May 2011 | 1,125 | |||
| 22 | 01 Mar 2011 | 1,328 | |||
| 21 | 01 Mar 2011 | 1,376 |
Selection & Solution Guides (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 4641 | 12 Apr 2013 | 6,344 | ||
| 6983 | 16 Aug 2011 | 915 |
White Papers (5)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 2075 | 07 Aug 2013 | 1,364 | ||
| 667 | 05 Mar 2012 | 1,563 | ||
| 190 | 09 Oct 2011 | 910 | ||
| 330 | 19 May 2011 | 2,529 | ||
| 84 | 08 Nov 2010 | 1,132 |
Wikis
Visit the TI WikiTI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||

Cart 