AM4388 (ACTIVE)

Sitara Processor: ARM Cortex-A9, Security, 3D, PRU-ICSS

Sitara Processor: ARM Cortex-A9, Security, 3D, PRU-ICSS - AM4388
 

More Information and Sample Availability

Full data sheet and other information are available. Request now

Parametrics Compare all products in AM438x

 
Arm MHz (Max.)
Serial I/O
Security Enabler
Co-Processor(s)
Graphics Acceleration
EMAC
USB 2.0
Industrial Protocols
Camera
Operating Temperature Range (C)
DRAM
AM4388 AM4382 AM4384
600
1000    
300
600
1000    
600
1000    
I2C
Magnetic Card
SPI
Smart Card
UART
USB    
I2C
Magnetic Card
SPI
Smart Card
UART
USB    
I2C
Magnetic Card
SPI
Smart Card
UART
USB    
Debug security
Secure storage
Physical security
Cryptographic acceleration
Initial secure programming
Trusted execution environment
Secure boot
Software IP protection
External memory protection
Device identity    
Debug security
Secure storage
Physical security
Cryptographic acceleration
Initial secure programming
Trusted execution environment
Secure boot
Software IP protection
External memory protection
Device identity    
Debug security
Secure storage
Physical security
Cryptographic acceleration
Initial secure programming
Trusted execution environment
Secure boot
Software IP protection
External memory protection
Device identity    
PRU-ICSS        
1 3D       1 3D    
2-Port 1Gb Switch     2-Port 1Gb Switch     2-Port 1Gb Switch    
2     2     2    
  BISS C      
Parallel     Parallel     Parallel    
-40 to 105     -40 to 105     -40 to 105    
DDR3
DDR3L
LPDDR2    
DDR3
DDR3L
LPDDR2    
DDR3
DDR3L
LPDDR2