Datasheet
- Fully-Differential Isolation Amplifier for Energy Metering
(PDF , 669 KB) 05 Apr 2012 - View All Technical Documents
Special Note
See how the AMC1100 and other TI products combine to create a unique Smart Metering SOLUTION
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | AMC1100DUB | ACTIVE | -40 to 125 | 2.20 | 1ku | SOP (DUB) | 8 | View | 50 | TUBE | >5K | 1k quantity lead time: In stock | | AMC1100DUBR | ACTIVE | -40 to 125 | 1.80 | 1ku | SOP (DUB) | 8 | View | 350 | LARGE T&R | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| AMC1200 | 4kV peak Isolated Amplifier for Current Shunt Measurements | AMPLIFIERS AND LINEAR - ISOLATION AMPLIFIER | The device is an EXACT EQUIVALENT in functionality and parametrics to the compared device. Drop-in replacement with higher CMTI specification |
| AMC1204 | 1-Bit, 20MHz, Second-Order, Isolated Delta-Sigma Modulator | ANALOG TO DIGITAL CONVERTER - ISOLATED ADC | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Similar device with modulated digital output |
| AMC1203 | 1-Bit, 10MHz, 2nd-Order, Isolated Delta-Sigma Modulator | ANALOG TO DIGITAL CONVERTER - ISOLATED ADC | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Similar device with modulated digital output |
| ADS8528 | 12-Bit, 8-Channel, Simultaneous Sampling, Bipolar Input ADC | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | |
| ADS8548 | 14-Bit, 8-Channel, Simultaneous Sampling, Bipolar Input ADC | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | |
| ADS8568 | 16-Bit, 8-Channel, Simultaneous Sampling, Bipolar Input ADC | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | |
| ADS131E08 | Analog Front-End for Power Monitoring, Control and Protection | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | |
| ADS131E06 | Analog Front-End for Power Monitoring, Control and Protection | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | |
| ADS131E04 | Analog Front-End for Power Monitoring, Control and Protection | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 669 | 05 Apr 2012 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1663 | 12 Jun 2013 | 3,621 | |||
| 827 | 21 Aug 2012 | 1,162 |
Selection & Solution Guides (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 821 | 17 Jul 2013 | 4,102 | ||
| 6259 | 11 Jul 2013 | 20,277 |
Models (2)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| AMC1100 TINA-TI Reference Design | TINA-TI Reference Design | TSC | 123 KB | 07 May 2012 | 99 views |
| AMC1100 TINA-TI Spice Model | TINA-TI Spice Model | ZIP | 28 KB | 07 May 2012 | 386 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| AMC1100 Evaluation Module | AMC1100EVM | Evaluation Modules & Boards |
Related End Equipment
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Discover TI’s latest Operational Amplifiers for Industrial and Consumer markets
This session highlights the latest 36V operational amplifier families. |
On-Line Training | On Demand |
|
What is SuPA?
This presentation provides an overview of Supply for Power Amplifier (SuPA). |
On-Line Training | On Demand |
|
Engineer It – When to use a pre-driver vs. an integrated motor driver
Learn the differences between a pre-driver and an integrated motor driver and when to choose one over the other. |
On-Line Training | On Demand |
|
Engineer It - Understanding basic sensored BLDC motor operation
Michael Firth, Motor Driver marketing manager, discusses the basic operation of a BLDC motor. |
On-Line Training | On Demand |
|
Engineer It - How to understand ripples in RF devices performance
Ripples arise while characterizing devices at RF and microwave frequencies. |
On-Line Training | On Demand |

Cart 