Datasheet
- Fully-Differential Isolation Amplifier (Rev. B)
(PDF , 897 KB) 16 Aug 2012 - View All Technical Documents
Special Note
See how the AMC1200 and other TI products combine to create a unique Brushless DC Motor Drive SOLUTION
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | AMC1200BDUB | ACTIVE | -40 to 125 | 2.64 | 1ku | SOP (DUB) | 8 | View | 50 | 747 | Typical lead time for 1k quantity: 4 to 8 weeks | | AMC1200BDUBR | ACTIVE | -40 to 125 | 2.20 | 1ku | SOP (DUB) | 8 | View | 350 | 350 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | AMC1200SDUB | ACTIVE | -40 to 125 | 2.65 | 1ku | SOP (DUB) | 8 | View | 50 | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks | | AMC1200SDUBR | ACTIVE | -40 to 125 | 2.20 | 1ku | SOP (DUB) | 8 | View | 350 | >5K | 1k quantity lead time: In stock | Register Here | Contact Distributor | COMBOMOTOR | ACTIVE | Contact Distributor | (Sample) | 0 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| AMC1204 | 1-Bit, 20MHz, Second-Order, Isolated Delta-Sigma Modulator | ANALOG TO DIGITAL CONVERTER - ISOLATED ADC | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Similar device with modulated digital output |
| AMC1203 | 1-Bit, 10MHz, 2nd-Order, Isolated Delta-Sigma Modulator | ANALOG TO DIGITAL CONVERTER - ISOLATED ADC | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Similar device with modulated digital output |
| TPS7A3001 | Vin -3V to -36V, -200mA, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO |
The negative-voltage TPS7A3001 LDO, when paired with the positive voltage TPS7A4901 LDO, provides designers with a total solution for powering precision analog applications. These LDOs feature ultra-high PSRR performance with output noise as low as 16 �Vrms
and are designed to power noise-sensitive applications. Please look at ti.com/pmp5863. See Literature slvt170 See Literature SLVT170, Power management for Precision Analog |
| TPS7A4901 | Vin 3V to 36V, 150mA, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO |
The negative-voltage TPS7A3001 LDO, when paired with the positive voltage TPS7A4901 LDO, provides designers with a total solution for powering precision analog applications. These LDOs feature ultra-high PSRR performance with output noise as low as 16 �Vrms
and are designed to power noise-sensitive applications. Please look at ti.com/pmp5863. See Literature slvt170 See Literature SLVT170, Power management for Precision Analog |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 897 | 16 Aug 2012 |
Selection & Solution Guides (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 4967 | 23 Jan 2013 | 22,905 | ||
| 3482 | 24 May 2012 | 4,287 |
Models (2)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| AMC1200 TINA-TI Reference Design | TINA-TI Reference Design | (Multiple Files) | 28 Apr 2011 | 225 views | |
| AMC1200 TINA-TI Spice Model | TINA-TI Spice Model | ZIP | 11 KB | 28 Apr 2011 | 237 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| AMC1200 Evaluation Module | AMC1200EVM | Evaluation Modules & Boards |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Hercules How to Tutorial: Force a Clock Monitor Failure | Recorded Content | On Demand |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Haptics Technologies | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
See More Training & Events

Cart 